COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 161 162 163 164 165 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

417606 N/A 41
N/A 9.5 in N/A 11.508 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
9555S N/A 74
N/A 9.5 in N/A 12.509 in N/A 0.687 in N/A Nitrile N/A
416381 N/A 41
N/A 9.625 in N/A 12.758 in N/A 1 1/4 in N/A Nitrile N/A CAD Icon (for items table)
273BULK N/A N/A 9.734 in N/A 10.012 in N/A 0.139 in N/A Nitrile N/A
273PKG N/A N/A 9.734 in N/A 10.012 in N/A 0.139 in N/A Nitrile N/A
55078S N/A 5S
N/A 9.75 in N/A 11.26 in N/A 3/4 in N/A Nitrile N/A
2792 N/A 33
N/A 9.91 in N/A 11.005 in N/A 0.625 in N/A Nitrile N/A
449BULK N/A N/A 9.975 in N/A 10.525 in N/A 0.275 in N/A Nitrile N/A
449PKG N/A N/A 9.975 in N/A 10.525 in N/A 0.275 in N/A Nitrile N/A
274BULK N/A N/A 9.984 in N/A 10.262 in N/A 0.139 in N/A Nitrile N/A
274PKG N/A N/A 9.984 in N/A 10.262 in N/A 0.139 in N/A Nitrile N/A
417020 N/A 41
N/A 10 in N/A 12.008 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
417605 N/A 41
N/A 10 in N/A 11.008 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
417570 N/A 41
N/A 10.25 in N/A 12.26 in N/A 3/4 in N/A Nitrile N/A CAD Icon (for items table)
450BULK N/A N/A 10.475 in N/A 11.025 in N/A 0.275 in N/A Nitrile N/A
450PKG N/A N/A 10.475 in N/A 11.025 in N/A 0.275 in N/A Nitrile N/A
415227 N/A 41
N/A 10.5 in N/A 12.508 in N/A 1 in N/A Nitrile N/A CAD Icon (for items table)
457997 N/A 45
N/A 10.5 in N/A 12.008 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
416383 N/A 41
N/A 10.75 in N/A 13.381 in N/A 1 1/4 in N/A Nitrile N/A CAD Icon (for items table)
451BULK N/A N/A 10.975 in N/A 11.525 in N/A 0.275 in N/A Nitrile N/A
451PKG N/A N/A 10.975 in N/A 11.525 in N/A 0.275 in N/A Nitrile N/A
415482 N/A 41
N/A 11 in N/A 13.01 in N/A 3/4 in N/A Nitrile N/A CAD Icon (for items table)
417571 N/A 41
N/A 11 in N/A 12.51 in N/A 0.625 in N/A Nitrile N/A CAD Icon (for items table)
39899 N/A N/A 11.22 in N/A 12.26 in N/A 0.945 in N/A PTFE N/A
39900 N/A N/A 11.22 in N/A 12.26 in N/A 0.945 in N/A PTFE N/A
Unit of Measure
« 161 162 163 164 165 »