COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 166 

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

452BULK N/A N/A 11.475 in N/A 12.025 in N/A 0.275 in N/A Nitrile N/A
452PKG N/A N/A 11.475 in N/A 12.025 in N/A 0.275 in N/A Nitrile N/A
415076 N/A 41
N/A 11.5 in N/A 13.508 in N/A 3/4 in N/A Nitrile N/A CAD Icon (for items table)
415077 N/A 41
N/A 11.5 in N/A 13.01 in N/A 3/4 in N/A Nitrile N/A CAD Icon (for items table)
711000 N/A 230
N/A 11.586 in N/A 13.703 in N/A 0.562 in N/A Nitrile N/A
453BULK N/A N/A 11.975 in N/A 12.525 in N/A 0.275 in N/A Nitrile N/A
453PKG N/A N/A 11.975 in N/A 12.525 in N/A 0.275 in N/A Nitrile N/A
417608 N/A 41
N/A 12 in N/A 14.01 in N/A 3/4 in N/A Nitrile N/A CAD Icon (for items table)
454BULK N/A N/A 12.475 in N/A 13.025 in N/A 0.275 in N/A Nitrile N/A
454PKG N/A N/A 12.475 in N/A 13.025 in N/A 0.275 in N/A Nitrile N/A
455BULK N/A N/A 12.975 in N/A 13.525 in N/A 0.275 in N/A Nitrile N/A
455PKG N/A N/A 12.975 in N/A 13.525 in N/A 0.275 in N/A Nitrile N/A
456BULK N/A N/A 13.475 in N/A 14.025 in N/A 0.275 in N/A Nitrile N/A
456PKG N/A N/A 13.475 in N/A 14.025 in N/A 0.275 in N/A Nitrile N/A
457BULK N/A N/A 13.975 in N/A 14.525 in N/A 0.275 in N/A Nitrile N/A
457PKG N/A N/A 13.975 in N/A 14.525 in N/A 0.275 in N/A Nitrile N/A
458BULK N/A N/A 14.475 in N/A 15.025 in N/A 0.275 in N/A Nitrile N/A
458PKG N/A N/A 14.475 in N/A 15.025 in N/A 0.275 in N/A Nitrile N/A
459BULK N/A N/A 14.975 in N/A 15.525 in N/A 0.275 in N/A Nitrile N/A
459PKG N/A N/A 14.975 in N/A 15.525 in N/A 0.275 in N/A Nitrile N/A
460BULK N/A N/A 15.475 in N/A 16.025 in N/A 0.275 in N/A Nitrile N/A
460PKG N/A N/A 15.475 in N/A 16.025 in N/A 0.275 in N/A Nitrile N/A
55103S N/A 45
N/A 16.25 in N/A 18.01 in N/A 3/4 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 166