COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

5976S N/A 34
N/A 0.875 in N/A 1.256 in N/A 0.187 in N/A Nitrile N/A CAD Icon (for items table)
471730 N/A 47
N/A 0.875 in N/A 1.878 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
481267 N/A 48
N/A 0.875 in N/A 1.379 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
7014S N/A 4S
N/A 0.875 in N/A 1.260 in N/A 0.205 in N/A Nitrile N/A
712015 N/A N/A 0.875 in N/A 1.379 in N/A 0.25 in N/A Fluoro-Elastomer N/A
712270 N/A 48
N/A 0.875 in N/A 1.441 in N/A 0.256 in N/A Nitrile N/A CAD Icon (for items table)
7840S N/A 31
N/A 0.875 in N/A 1.254 in N/A 0.187 in N/A Nitrile N/A
321267 N/A 32
N/A 0.875 in N/A 1.381 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
350567 N/A 35
N/A 0.875 in N/A 1.385 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
351267 N/A 35
N/A 0.875 in N/A 1.381 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
38832 N/A 94
N/A 0.875 in N/A 1.379 in N/A 0.312 in N/A PTFE N/A
797714 N/A N/A 0.875 in N/A 1.254 in N/A 0.25 in N/A Fluoro-Elastomer N/A
450038 N/A 45
N/A 0.906 in N/A 1.832 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
470207 N/A 47
N/A 0.906 in N/A 1.503 in N/A 0.39 in N/A Nitrile N/A CAD Icon (for items table)
222330 N/A 32
N/A 0.906 in N/A 1.348 in N/A 0.315 in N/A Polyacrylate N/A CAD Icon (for items table)
222340 N/A 32
N/A 0.906 in N/A 1.584 in N/A 0.276 in N/A Polyacrylate N/A CAD Icon (for items table)
710254 N/A 34
N/A 0.906 in N/A 1.268 in N/A 0.217 in N/A Nitrile N/A CAD Icon (for items table)
213BULK N/A N/A 0.921 in N/A 1.199 in N/A 0.139 in N/A Nitrile N/A
213PKG N/A N/A 0.921 in N/A 1.199 in N/A 0.139 in N/A Nitrile N/A
213V35 N/A N/A 0.921 in N/A 1.199 in N/A 0.139 in N/A Fluoro-Elastomer N/A
119BULK N/A N/A 0.924 in N/A 1.13 in N/A 0.103 in N/A Nitrile N/A
119PKG N/A N/A 0.924 in N/A 1.13 in N/A 0.103 in N/A Nitrile N/A
021BULK N/A N/A 0.926 in N/A 1.066 in N/A 0.07 in N/A Nitrile N/A
021PKG N/A N/A 0.926 in N/A 1.066 in N/A 0.07 in N/A Nitrile N/A
450039 N/A 45
N/A 0.937 in N/A 1.832 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »