COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

340787 N/A 34
N/A 0.937 in N/A 1.383 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
471571 N/A 47
N/A 0.937 in N/A 1.503 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
471571V N/A 47
N/A 0.937 in N/A 1.503 in N/A 0.25 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471647 N/A 47
N/A 0.937 in N/A 1.628 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
471015 N/A 47
N/A 0.937 in N/A 1.379 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
472951 N/A 47
N/A 0.937 in N/A 1.754 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
474235 N/A 47
N/A 0.937 in N/A 1.854 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
474252 N/A 47
N/A 0.937 in N/A 1.756 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
5MR1300 N/A N/A 0.938 in N/A 1.504 in N/A 0.375 in N/A Felt N/A
4462N N/A N/A 0.942 in N/A 2.109 in N/A 0.938 in N/A Polyacrylate N/A
222410 N/A 35
N/A 0.945 in N/A 1.387 in N/A 0.276 in N/A Nitrile N/A CAD Icon (for items table)
222430 N/A 35
N/A 0.945 in N/A 1.584 in N/A 0.276 in N/A Nitrile N/A CAD Icon (for items table)
222450 N/A 25
N/A 0.945 in N/A 1.702 in N/A 0.315 in N/A Nitrile N/A
6024030 N/A N/A 0.945 in N/A 1.181 in N/A 0.118 in N/A Nitrile N/A
450040 N/A 45
N/A 0.968 in N/A 1.832 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
450339 N/A 45
N/A 0.968 in N/A 2.066 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
450545 N/A 45
N/A 0.968 in N/A 1.579 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
451082 N/A 45
N/A 0.968 in N/A 1.878 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
451583 N/A 45
N/A 0.968 in N/A 1.503 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
451583V N/A 45
N/A 0.968 in N/A 1.503 in N/A 0.312 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471648 N/A 47
N/A 0.968 in N/A 1.628 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
6324S N/A 34
N/A 0.968 in N/A 1.507 in N/A 0.187 in N/A Nitrile N/A CAD Icon (for items table)
471688 N/A 47
N/A 0.968 in N/A 1.756 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
472238 N/A 47
N/A 0.968 in N/A 2.445 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
482309 N/A 48
N/A 0.968 in N/A 1.854 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »