COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

482310 N/A 48
N/A 0.968 in N/A 2.052 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
8059S N/A 25
N/A 0.968 in N/A 1.69 in N/A 0.312 in N/A Nitrile N/A
40208 N/A 4L
N/A 0.968 in N/A 1.503 in N/A 0.25 in N/A Leather N/A
4458V N/A N/A 0.984 in N/A 1.504 in N/A 0.25 in N/A Fluoro-Elastomer N/A
240457 N/A 24
N/A 0.984 in N/A 1.838 in N/A 0.187 in N/A Nitrile N/A
450457 N/A 45
N/A 0.984 in N/A 1.832 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
450693 N/A 45
N/A 0.984 in N/A 2.066 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
450908V N/A 45
N/A 0.984 in N/A 1.579 in N/A 0.374 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
472324 N/A 47
N/A 0.984 in N/A 1.503 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
472324V N/A 47
N/A 0.984 in N/A 1.503 in N/A 0.25 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
712012 N/A N/A 0.984 in N/A 1.756 in N/A 0.313 in N/A Fluoro-Elastomer N/A
712018 N/A N/A 0.984 in N/A 1.601 in N/A 0.25 in N/A Nitrile N/A
222510 N/A 35
N/A 0.984 in N/A 1.388 in N/A 0.276 in N/A Nitrile N/A CAD Icon (for items table)
222535 N/A 32
N/A 0.984 in N/A 1.505 in N/A 0.276 in N/A Nitrile N/A CAD Icon (for items table)
222540 N/A 47
N/A 0.984 in N/A 1.583 in N/A 0.276 in N/A Nitrile N/A CAD Icon (for items table)
222558 N/A 32
N/A 0.984 in N/A 1.74 in N/A 0.276 in N/A Nitrile N/A CAD Icon (for items table)
222580 N/A 32
N/A 0.984 in N/A 2.452 in N/A 0.394 in N/A Nitrile N/A CAD Icon (for items table)
710316 N/A 32
N/A 0.984 in N/A 1.583 in N/A 0.315 in N/A Nitrile N/A CAD Icon (for items table)
710844 N/A 32
N/A 0.984 in N/A 1.563 in N/A 0.315 in N/A Ethylene-Acrylic N/A CAD Icon (for items table)
712007 N/A 32
N/A 0.984 in N/A 1.388 in N/A 0.236 in N/A Silicone N/A CAD Icon (for items table)
710729 N/A 32
N/A 0.984 in N/A 1.622 in N/A 0.315 in N/A Polyacrylate N/A CAD Icon (for items table)
320603 N/A 32
N/A 0.984 in N/A 1.467 in N/A 0.276 in N/A Nitrile N/A CAD Icon (for items table)
39867 N/A W-H
N/A 0.984 in N/A 1.618 in N/A 0.315 in N/A PTFE N/A
214BULK N/A N/A 0.984 in N/A 1.262 in N/A 0.139 in N/A Nitrile N/A
214PKG N/A N/A 0.984 in N/A 1.262 in N/A 0.139 in N/A Nitrile N/A
Unit of Measure
« 16 17 18 19 20 »