Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
1 2 3 4 5 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

340872 N/A 34
N/A 0.156 in3.962 mm N/A 0.504 in12.802 mm N/A 0.187 in4.75 mm N/A Nitrile N/A CAD
6004020 N/A N/A 0.157 in4 mm N/A 0.315 in8.000 mm N/A 0.079 in2 mm N/A Nitrile N/A
6011025 N/A N/A 0.157 in4 mm N/A 0.630 in16 mm N/A 0.098 in2.5 mm N/A Nitrile N/A
008BULK N/A N/A 0.176 in4.47 mm N/A 0.316 in8.026 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
008PKG N/A N/A 0.176 in4.47 mm N/A 0.316 in8.026 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
008V35 N/A N/A 0.176 in4.47 mm N/A 0.316 in8.026 mm N/A 0.07 in1.778 mm N/A Fluoro-Elastomer N/A
6005020 N/A N/A 0.197 in5 mm N/A 0.354 in9 mm N/A 0.079 in2 mm N/A Nitrile N/A
6012025 N/A N/A 0.197 in5 mm N/A 0.669 in17 mm N/A 0.098 in2.5 mm N/A Nitrile N/A
009BULK N/A N/A 0.208 in5.283 mm N/A 0.348 in8.839 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
009PKG N/A N/A 0.208 in5.283 mm N/A 0.348 in8.839 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
009V35 N/A N/A 0.208 in5.283 mm N/A 0.348 in8.839 mm N/A 0.07 in1.778 mm N/A Fluoro-Elastomer N/A
6006020 N/A N/A 0.236 in6 mm N/A 0.394 in10 mm N/A 0.079 in2 mm N/A Nitrile N/A
6014025 N/A N/A 0.236 in6 mm N/A 0.748 in19 mm N/A 0.098 in2.5 mm N/A Nitrile N/A
010BULK N/A N/A 0.239 in6.071 mm N/A 0.379 in9.627 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
010PKG N/A N/A 0.239 in6.071 mm N/A 0.379 in9.627 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
010V35 N/A N/A 0.239 in6.071 mm N/A 0.379 in9.627 mm N/A 0.07 in1.778 mm N/A Fluoro-Elastomer N/A
240435 N/A 24
N/A 0.25 in6.35 mm N/A 0.76 in19.304 mm N/A 0.175 in4.445 mm N/A Nitrile N/A
343104 N/A 34
N/A 0.25 in6.35 mm N/A 0.505 in12.827 mm N/A 0.187 in4.75 mm N/A Nitrile N/A CAD
350435 N/A 35
N/A 0.25 in6.35 mm N/A 0.758 in19.253 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD
6007020 N/A N/A 0.276 in7 mm N/A 0.433 in11 mm N/A 0.079 in2 mm N/A Nitrile N/A
6016025 N/A N/A 0.276 in7 mm N/A 0.827 in21 mm N/A 0.098 in2.5 mm N/A Nitrile N/A
011BULK N/A N/A 0.301 in7.645 mm N/A 0.441 in11.201 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
011PKG N/A N/A 0.301 in7.645 mm N/A 0.441 in11.201 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
011V35 N/A N/A 0.301 in7.645 mm N/A 0.441 in11.201 mm N/A 0.07 in1.778 mm N/A Fluoro-Elastomer N/A
340826 N/A 34
N/A 0.312 in7.925 mm N/A 0.506 in12.852 mm N/A 0.125 in3.175 mm N/A Nitrile N/A CAD
Unit of Measure
1 2 3 4 5 »