Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 340872 |
N/A
34 |
N/A 0.156 in | N/A 0.504 in | N/A 0.187 in | N/A Nitrile |
N/A
|
| 6004020 | N/A | N/A 0.157 in | N/A 0.315 in | N/A 0.079 in | N/A Nitrile | N/A |
| 6011025 | N/A | N/A 0.157 in | N/A 0.630 in | N/A 0.098 in | N/A Nitrile | N/A |
| 008BULK | N/A | N/A 0.176 in | N/A 0.316 in | N/A 0.07 in | N/A Nitrile | N/A |
| 008PKG | N/A | N/A 0.176 in | N/A 0.316 in | N/A 0.07 in | N/A Nitrile | N/A |
| 008V35 | N/A | N/A 0.176 in | N/A 0.316 in | N/A 0.07 in | N/A Fluoro-Elastomer | N/A |
| 6005020 | N/A | N/A 0.197 in | N/A 0.354 in | N/A 0.079 in | N/A Nitrile | N/A |
| 6012025 | N/A | N/A 0.197 in | N/A 0.669 in | N/A 0.098 in | N/A Nitrile | N/A |
| 009BULK | N/A | N/A 0.208 in | N/A 0.348 in | N/A 0.07 in | N/A Nitrile | N/A |
| 009PKG | N/A | N/A 0.208 in | N/A 0.348 in | N/A 0.07 in | N/A Nitrile | N/A |
| 009V35 | N/A | N/A 0.208 in | N/A 0.348 in | N/A 0.07 in | N/A Fluoro-Elastomer | N/A |
| 6006020 | N/A | N/A 0.236 in | N/A 0.394 in | N/A 0.079 in | N/A Nitrile | N/A |
| 6014025 | N/A | N/A 0.236 in | N/A 0.748 in | N/A 0.098 in | N/A Nitrile | N/A |
| 010BULK | N/A | N/A 0.239 in | N/A 0.379 in | N/A 0.07 in | N/A Nitrile | N/A |
| 010PKG | N/A | N/A 0.239 in | N/A 0.379 in | N/A 0.07 in | N/A Nitrile | N/A |
| 010V35 | N/A | N/A 0.239 in | N/A 0.379 in | N/A 0.07 in | N/A Fluoro-Elastomer | N/A |
| 240435 |
N/A
24 |
N/A 0.25 in | N/A 0.76 in | N/A 0.175 in | N/A Nitrile | N/A |
| 343104 |
N/A
34 |
N/A 0.25 in | N/A 0.505 in | N/A 0.187 in | N/A Nitrile |
N/A
|
| 350435 |
N/A
35 |
N/A 0.25 in | N/A 0.758 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 6007020 | N/A | N/A 0.276 in | N/A 0.433 in | N/A 0.079 in | N/A Nitrile | N/A |
| 6016025 | N/A | N/A 0.276 in | N/A 0.827 in | N/A 0.098 in | N/A Nitrile | N/A |
| 011BULK | N/A | N/A 0.301 in | N/A 0.441 in | N/A 0.07 in | N/A Nitrile | N/A |
| 011PKG | N/A | N/A 0.301 in | N/A 0.441 in | N/A 0.07 in | N/A Nitrile | N/A |
| 011V35 | N/A | N/A 0.301 in | N/A 0.441 in | N/A 0.07 in | N/A Fluoro-Elastomer | N/A |
| 340826 |
N/A
34 |
N/A 0.312 in | N/A 0.506 in | N/A 0.125 in | N/A Nitrile |
N/A
|