Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
1 2 3 4 5 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

240698 N/A 24
N/A 0.312 in7.925 mm N/A 0.635 in16.129 mm N/A 0.175 in4.445 mm N/A Nitrile N/A
470195 N/A 47
N/A 0.312 in7.925 mm N/A 1.003 in25.476 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
50445 N/A 5L
N/A 0.312 in7.925 mm N/A 1.254 in31.852 mm N/A 0.375 in9.525 mm N/A Leather N/A
350364 N/A 35
N/A 0.312 in7.925 mm N/A 0.756 in19.202 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
712021 N/A N/A 0.313 in7.95 mm N/A 0.753 in19.126 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
712022 N/A N/A 0.313 in7.95 mm N/A 0.69 in17.526 mm N/A 0.313 in7.95 mm N/A Nitrile N/A
220818 N/A 32
N/A 0.315 in8 mm N/A 0.717 in18.2 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
220860 N/A 35
N/A 0.315 in8 mm N/A 0.638 in16.2 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
6008020 N/A N/A 0.315 in8 mm N/A 0.472 in12 mm N/A 0.079 in2 mm N/A Nitrile N/A
6017025 N/A N/A 0.315 in8 mm N/A 0.866 in22 mm N/A 0.098 in2.5 mm N/A Nitrile N/A
220918 N/A 35
N/A 0.354 in9 mm N/A 0.717 in18.2 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
110BULK N/A N/A 0.362 in9.195 mm N/A 0.568 in14.427 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
110PKG N/A N/A 0.362 in9.195 mm N/A 0.568 in14.427 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
110V35 N/A N/A 0.362 in9.195 mm N/A 0.568 in14.427 mm N/A 0.103 in2.616 mm N/A Fluoro-Elastomer N/A
012BULK N/A N/A 0.364 in9.246 mm N/A 0.504 in12.802 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
012PKG N/A N/A 0.364 in9.246 mm N/A 0.504 in12.802 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
012V35 N/A N/A 0.364 in9.246 mm N/A 0.504 in12.802 mm N/A 0.07 in1.778 mm N/A Fluoro-Elastomer N/A
330385 N/A 33
N/A 0.375 in9.525 mm N/A 0.754 in19.152 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
340385 N/A 34
N/A 0.375 in9.525 mm N/A 0.756 in19.202 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
340827 N/A 34
N/A 0.375 in9.525 mm N/A 0.568 in14.427 mm N/A 0.125 in3.175 mm N/A Nitrile N/A CAD Icon (for items table)
240385 N/A 24
N/A 0.375 in9.525 mm N/A 0.76 in19.304 mm N/A 0.175 in4.445 mm N/A Nitrile N/A
471103 N/A 47
N/A 0.375 in9.525 mm N/A 1.004 in25.502 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
473096 N/A 47
N/A 0.375 in9.525 mm N/A 0.88 in22.352 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
50197S N/A 5S
N/A 0.375 in9.525 mm N/A 1.003 in25.476 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
311189 N/A 31
N/A 0.375 in9.525 mm N/A 0.691 in17.551 mm N/A 0.156 in3.962 mm N/A Nitrile N/A
350156 N/A 35
N/A 0.375 in9.525 mm N/A 0.883 in22.428 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
710781 N/A 32
N/A 0.378 in9.601 mm N/A 0.67 in17.018 mm N/A 0.138 in3.505 mm N/A Nitrile N/A CAD Icon (for items table)
221040 N/A 35
N/A 0.394 in10 mm N/A 0.756 in19.2 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
710762 N/A 32
N/A 0.394 in10 mm N/A 0.717 in18.2 mm N/A 0.197 in5 mm N/A Ethylene-Acrylic N/A CAD Icon (for items table)
710780 N/A 32
N/A 0.394 in10 mm N/A 0.713 in18.1 mm N/A 0.197 in5 mm N/A Polyacrylate N/A CAD Icon (for items table)
6010020 N/A N/A 0.394 in10 mm N/A 0.551 in14 mm N/A 0.079 in2 mm N/A Nitrile N/A
6019025 N/A N/A 0.394 in10 mm N/A 0.945 in24 mm N/A 0.098 in2.5 mm N/A Nitrile N/A
4701N N/A 49
N/A 0.408 in10.363 mm N/A 1.008 in25.603 mm N/A 0.208 in5.283 mm N/A Polyacrylate N/A CAD Icon (for items table)
111BULK N/A N/A 0.424 in10.77 mm N/A 0.630 in16.002 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
111PKG N/A N/A 0.424 in10.77 mm N/A 0.630 in16.002 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
111V35 N/A N/A 0.424 in10.77 mm N/A 0.630 in16.002 mm N/A 0.103 in2.616 mm N/A Fluoro-Elastomer N/A
013BULK N/A N/A 0.426 in10.82 mm N/A 0.566 in14.376 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
013PKG N/A N/A 0.426 in10.82 mm N/A 0.566 in14.376 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
221122 N/A 35
N/A 0.433 in11 mm N/A 0.875 in22.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
710545 N/A 31
N/A 0.433 in11 mm N/A 0.754 in19.15 mm N/A 0.197 in5 mm N/A Polyacrylate N/A
240470 N/A 24
N/A 0.437 in11.1 mm N/A 0.885 in22.479 mm N/A 0.175 in4.445 mm N/A Nitrile N/A
470199 N/A 47
N/A 0.437 in11.1 mm N/A 1.003 in25.476 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
474277 N/A 47
N/A 0.437 in11.1 mm N/A 1.128 in28.651 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
472810 N/A 47
N/A 0.437 in11.1 mm N/A 0.88 in22.352 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
6863S N/A 35
N/A 0.437 in11.1 mm N/A 1.007 in25.578 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
343101 N/A 34
N/A 0.437 in11.1 mm N/A 0.633 in16.078 mm N/A 0.125 in3.175 mm N/A Nitrile N/A CAD Icon (for items table)
487512 N/A 48
N/A 0.438 in11.1252 mm N/A 1.003 in25.4762 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710643 N/A N/A 0.463 in11.76 mm N/A 0.744 in18.898 mm N/A 0.232 in5.893 mm N/A Ethylene-Acrylic N/A
470004 N/A 47
N/A 0.468 in11.887 mm N/A 1.126 in28.6 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
320457 N/A 32
N/A 0.472 in11.989 mm N/A 1.006 in25.552 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »