Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 214V35 | N/A | N/A 0.984 in | N/A 1.262 in | N/A 0.139 in | N/A Fluoro-Elastomer | N/A |
| 6025030 | N/A | N/A 0.984 in | N/A 1.22 in | N/A 0.118 in | N/A Nitrile | N/A |
| 120BULK | N/A | N/A 0.987 in | N/A 1.193 in | N/A 0.103 in | N/A Nitrile | N/A |
| 120PKG | N/A | N/A 0.987 in | N/A 1.193 in | N/A 0.103 in | N/A Nitrile | N/A |
| 022BULK | N/A | N/A 0.989 in | N/A 1.129 in | N/A 0.07 in | N/A Nitrile | N/A |
| 022PKG | N/A | N/A 0.989 in | N/A 1.129 in | N/A 0.07 in | N/A Nitrile | N/A |
| 710857 | N/A | N/A 0.996 in | N/A 1.516 in | N/A 0.315 in | N/A Ethylene-Acrylic | N/A |
| 441130 |
N/A
44 |
N/A 1 in | N/A 1.379 in | N/A 0.187 in | N/A Nitrile |
N/A
|
| 340120 |
N/A
34 |
N/A 1 in | N/A 1.507 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 203005 |
N/A
203 |
N/A 1 in | N/A 1.785 in | N/A 0.468 in | N/A Nitrile | N/A |
| 204005 |
N/A
204 |
N/A 1 in | N/A 1.785 in | N/A 0.468 in | N/A Nitrile | N/A |
| 205005 |
N/A
205 |
N/A 1 in | N/A 1.785 in | N/A 0.468 in | N/A Felt | N/A |
| 340731 |
N/A
34 |
N/A 1 in | N/A 1.254 in | N/A 0.125 in | N/A Nitrile |
N/A
|
| 240414 |
N/A
24 |
N/A 1 in | N/A 1.447 in | N/A 0.187 in | N/A Nitrile | N/A |
| 240462 |
N/A
24 |
N/A 1 in | N/A 1.948 in | N/A 0.187 in | N/A Nitrile | N/A |
| 240731 |
N/A
24 |
N/A 1 in | N/A 1.260 in | N/A 0.125 in | N/A Nitrile | N/A |
| 240731K |
N/A
24 |
N/A 1 in | N/A 1.260 in | N/A 0.125 in | N/A Nitrile | N/A |
| 252277 |
N/A
25 |
N/A 1 in | N/A 1.379 in | N/A 0.25 in | N/A Nitrile | N/A |
| 471465 |
N/A
47 |
N/A 1 in | N/A 1.693 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 471516 |
N/A
47 |
N/A 1 in | N/A 2.445 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 470041 |
N/A
47 |
N/A 1 in | N/A 1.832 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 42311S |
N/A
4S |
N/A 1 in | N/A 1.441 in | N/A 0.25 in | N/A Nitrile | N/A |
| 450593 |
N/A
45 |
N/A 1 in | N/A 1.832 in | N/A 0.296 in | N/A Nitrile |
N/A
|
| 453165 |
N/A
45 |
N/A 1 in | N/A 2.066 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 470120 |
N/A
47 |
N/A 1 in | N/A 1.503 in | N/A 0.39 in | N/A Nitrile |
N/A
|