Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

470806 N/A 47
N/A 1.25 in31.75 mm N/A 2.839 in72.111 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
474278 N/A 47
N/A 1.25 in31.75 mm N/A 1.691 in42.951 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471737 N/A 47
N/A 1.25 in31.75 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471737V N/A 47
N/A 1.25 in31.75 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471750 N/A 47
N/A 1.25 in31.75 mm N/A 1.987 in50.47 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471750V N/A 47
N/A 1.25 in31.75 mm N/A 1.987 in50.47 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471766 N/A 47
N/A 1.25 in31.75 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471766V N/A 47
N/A 1.25 in31.75 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471787 N/A 47
N/A 1.25 in31.75 mm N/A 2.066 in52.476 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471787V N/A 47
N/A 1.25 in31.75 mm N/A 2.066 in52.476 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471795 N/A 47
N/A 1.25 in31.75 mm N/A 2.129 in54.077 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471795N N/A 47
N/A 1.25 in31.75 mm N/A 2.129 in54.077 mm N/A 0.25 in6.35 mm N/A Polyacrylate N/A CAD Icon (for items table)
471795V N/A 47
N/A 1.25 in31.75 mm N/A 2.129 in54.077 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471801 N/A 47
N/A 1.25 in31.75 mm N/A 2.256 in57.302 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
471808 N/A 47
N/A 1.25 in31.75 mm N/A 2.378 in60.401 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
471818 N/A 47
N/A 1.25 in31.75 mm N/A 2.441 in62.001 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
471833 N/A 47
N/A 1.25 in31.75 mm N/A 2.506 in63.652 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
471845N N/A 47
N/A 1.25 in31.75 mm N/A 2.565 in65.151 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
472536 N/A 47
N/A 1.25 in31.75 mm N/A 2.881 in73.177 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
472651V N/A 47
N/A 1.25 in31.75 mm N/A 3.155 in80.137 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
473135V N/A 47
N/A 1.25 in31.75 mm N/A 1.691 in42.951 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
51083 N/A 5L
N/A 1.25 in31.75 mm N/A 1.756 in44.602 mm N/A 0.375 in9.525 mm N/A Leather N/A
6906S N/A 204
N/A 1.25 in31.75 mm N/A 1.972 in50.089 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
473551 N/A 47
N/A 1.25 in31.75 mm N/A 2.051 in52.095 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
480356 N/A 48
N/A 1.25 in31.75 mm N/A 1.69 in42.926 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
481859 N/A 48
N/A 1.25 in31.75 mm N/A 2.69 in68.326 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
482230N N/A 48
N/A 1.25 in31.75 mm N/A 2.13 in54.102 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A CAD Icon (for items table)
710014 N/A N/A 1.25 in31.75 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Urethane N/A
710101 N/A 74
N/A 1.25 in31.75 mm N/A 2.402 in61.011 mm N/A 0.228 in5.791 mm N/A Nitrile N/A
710853 N/A N/A 1.25 in31.75 mm N/A 1.912 in48.565 mm N/A 0.315 in8.001 mm N/A Fluoro-Elastomer N/A
712025 N/A N/A 1.25 in31.75 mm N/A 1.754 in44.552 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
7412H N/A 48
N/A 1.25 in31.75 mm N/A 1.754 in44.552 mm N/A 0.25 in6.35 mm N/A Silicone N/A CAD Icon (for items table)
7412S N/A 48
N/A 1.25 in31.75 mm N/A 1.754 in44.552 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
7686S N/A 25
N/A 1.25 in31.75 mm N/A 2.254 in57.252 mm N/A 0.435 in11.049 mm N/A Nitrile N/A
7781S N/A 203
N/A 1.25 in31.75 mm N/A 1.987 in50.47 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
3199 N/A 48
N/A 1.25 in31.75 mm N/A 1.96 in49.784 mm N/A 0.435 in11.049 mm N/A Nitrile N/A CAD Icon (for items table)
322353 N/A 32
N/A 1.25 in31.75 mm N/A 1.693 in43.002 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
323126 N/A 32
N/A 1.25 in31.75 mm N/A 1.691 in42.951 mm N/A 0.252 in6.401 mm N/A Nitrile N/A CAD Icon (for items table)
40140S N/A 4S
N/A 1.25 in31.75 mm N/A 1.756 in44.602 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
40652S N/A 4S
N/A 1.25 in31.75 mm N/A 2.004 in50.902 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
410163 N/A 41
N/A 1.25 in31.75 mm N/A 2.004 in50.902 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
343186 N/A 34
N/A 1.25 in31.75 mm N/A 1.505 in38.227 mm N/A 0.125 in3.175 mm N/A Nitrile N/A CAD Icon (for items table)
328301 N/A 32
N/A 1.25 in31.75 mm N/A 2.842 in72.2 mm N/A 0.375 in4.7752 mm N/A Nitrile N/A CAD Icon (for items table)
797725 N/A N/A 1.25 in31.75 mm N/A 1.878 in47.7012 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
797726 N/A N/A 1.25 in31.75 mm N/A 1.987 in50.4698 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
797736 N/A N/A 1.25 in31.75 mm N/A 1.756 in44.6024 mm N/A 0.281 in7.1374 mm N/A Nitrile N/A
2008 N/A N/A 1.26 in32 mm N/A 2.134 in54.2 mm N/A 0.394 in10 mm N/A Nitrile N/A
223210 N/A 34
N/A 1.26 in32 mm N/A 1.581 in40.15 mm N/A 0.197 in5 mm N/A Nitrile N/A CAD Icon (for items table)
223215 N/A 40
N/A 1.26 in32 mm N/A 1.661 in42.2 mm N/A 0.394 in10 mm N/A Nitrile N/A
223220 N/A 32
N/A 1.26 in32 mm N/A 1.741 in44.23 mm N/A 0.236 in6 mm N/A Polyacrylate N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »