Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 470219 |
N/A
47 |
N/A 1 in | N/A 1.628 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 470230 |
N/A
47 |
N/A 1 in | N/A 1.756 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 471619 |
N/A
47 |
N/A 1 in | N/A 2.066 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 471649 |
N/A
47 |
N/A 1 in | N/A 1.628 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 471649V |
N/A
47 |
N/A 1 in | N/A 1.628 in | N/A 0.25 in | N/A Fluoro-Elastomer |
N/A
|
| 470553 |
N/A
47 |
N/A 1 in | N/A 1.503 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 471224 |
N/A
47 |
N/A 1 in | N/A 1.503 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 471224K |
N/A
47 |
N/A 1 in | N/A 1.503 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 471224V |
N/A
47 |
N/A 1 in | N/A 1.503 in | N/A 0.25 in | N/A Fluoro-Elastomer |
N/A
|
| 471270 |
N/A
47 |
N/A 1 in | N/A 1.565 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 471270V |
N/A
47 |
N/A 1 in | N/A 1.565 in | N/A 0.25 in | N/A Fluoro-Elastomer |
N/A
|
| 5857 |
N/A
29 |
N/A 1 in | N/A 1.503 in | N/A 0.312 in | N/A Felt | N/A |
| 471689 |
N/A
47 |
N/A 1 in | N/A 1.756 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 471689K |
N/A
47 |
N/A 1 in | N/A 1.756 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 471689V |
N/A
47 |
N/A 1 in | N/A 1.756 in | N/A 0.25 in | N/A Fluoro-Elastomer |
N/A
|
| 471733 |
N/A
47 |
N/A 1 in | N/A 1.878 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 471744 |
N/A
47 |
N/A 1 in | N/A 1.987 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 471760 |
N/A
47 |
N/A 1 in | N/A 2.004 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 471760V |
N/A
47 |
N/A 1 in | N/A 2.004 in | N/A 0.25 in | N/A Fluoro-Elastomer |
N/A
|
| 472138 |
N/A
47 |
N/A 1 in | N/A 2.051 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 472311 |
N/A
47 |
N/A 1 in | N/A 1.441 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 472311V |
N/A
47 |
N/A 1 in | N/A 1.441 in | N/A 0.25 in | N/A Fluoro-Elastomer |
N/A
|
| 472539 |
N/A
47 |
N/A 1 in | N/A 2.537 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 6847S | N/A | N/A 1 in | N/A 1.254 in | N/A 0.536 in | N/A Nitrile | N/A |
| 473380 |
N/A
47 |
N/A 1 in | N/A 1.579 in | N/A 0.25 in | N/A Nitrile |
N/A
|