Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 474250 |
N/A
47 |
N/A 1 in | N/A 1.69 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 481224V |
N/A
48 |
N/A 1 in | N/A 1.503 in | N/A 0.25 in | N/A Fluoro-Elastomer |
N/A
|
| 712013 | N/A | N/A 1 in | N/A 1.756 in | N/A 0.313 in | N/A Nitrile | N/A |
| 712016 | N/A | N/A 1 in | N/A 1.503 in | N/A 0.25 in | N/A Nitrile | N/A |
| 321516 |
N/A
32 |
N/A 1 in | N/A 2.447 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 39910 |
N/A
W |
N/A 1 in | N/A 1.441 in | N/A 0.25 in | N/A PTFE | N/A |
| 40120 |
N/A
4L |
N/A 1 in | N/A 1.503 in | N/A 0.25 in | N/A Leather | N/A |
| 40157S |
N/A
4S |
N/A 1 in | N/A 2.004 in | N/A 0.25 in | N/A Nitrile | N/A |
| 40230S |
N/A
4S |
N/A 1 in | N/A 1.756 in | N/A 0.25 in | N/A Nitrile | N/A |
| 100796 |
N/A
79 |
N/A 1 in | N/A 2.979 in | N/A 0.421 in | N/A Polyacrylate | N/A |
| 342517 |
N/A
34 |
N/A 1 in | N/A 1.318 in | N/A 0.125 in | N/A Nitrile |
N/A
|
| 343123 |
N/A
34 |
N/A 1 in | N/A 1.569 in | N/A 0.187 in | N/A Nitrile |
N/A
|
| 350414 |
N/A
35 |
N/A 1 in | N/A 1.445 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 350909 |
N/A
35 |
N/A 1 in | N/A 1.51 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 447807 |
N/A
44 |
N/A 1 in | N/A 1.855 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 487532 |
N/A
48 |
N/A 1 in | N/A 1.942 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 487538 |
N/A
48 |
N/A 1 in | N/A 1.855 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 443018 |
N/A
44 |
N/A 1-1/2 in | N/A 1.988 in | N/A 0.187 in | N/A Nitrile |
N/A
|
| 450067 |
N/A
45 |
N/A 1-1/2 in | N/A 2.506 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 450326 |
N/A
45 |
N/A 1-1/2 in | N/A 3.001 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 331228H |
N/A
75 |
N/A 1-1/2 in | N/A 2.253 in | N/A 0.36 in | N/A Polyacrylate | N/A |
| 340136 |
N/A
34 |
N/A 1-1/2 in | N/A 2.258 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 200859 |
N/A
200E |
N/A 1-1/2 in | N/A 2.26 in | N/A 0.27 in | N/A Nitrile | N/A |
| 200861 |
N/A
200E |
N/A 1-1/2 in | N/A 2.482 in | N/A 0.29 in | N/A Nitrile | N/A |
| 203013 |
N/A
203 |
N/A 1-1/2 in | N/A 2.332 in | N/A 0.406 in | N/A Nitrile | N/A |