Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

9569S N/A 99
N/A 1.365 in34.671 mm N/A 2.264 in57.506 mm N/A 0.435 in11.049 mm N/A Nitrile N/A
3214 N/A 48
N/A 1.365 in34.671 mm N/A 1.96 in49.784 mm N/A 0.435 in11.049 mm N/A Nitrile N/A CAD Icon (for items table)
710773 N/A 32
N/A 1.366 in34.696 mm N/A 1.791 in45.491 mm N/A 0.276 in7.01 mm N/A Polyacrylate N/A CAD Icon (for items table)
43089S N/A 4S
N/A 1.375 in34.925 mm N/A 2.378 in60.401 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
330663 N/A 33
N/A 1.375 in34.925 mm N/A 1.878 in47.701 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
204027 N/A 204
N/A 1.375 in34.925 mm N/A 2.332 in59.233 mm N/A 0.406 in10.312 mm N/A Nitrile N/A
340853 N/A 34
N/A 1.375 in34.925 mm N/A 1.756 in44.602 mm N/A 0.187 in4.75 mm N/A Nitrile N/A CAD Icon (for items table)
39140 N/A 94
N/A 1.375 in34.925 mm N/A 2.129 in54.077 mm N/A 0.375 in9.525 mm N/A PTFE N/A
2443 N/A 25
N/A 1.375 in34.925 mm N/A 1.957 in49.708 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A
2655 N/A 79
N/A 1.375 in34.925 mm N/A 2.254 in57.252 mm N/A 0.405 in10.287 mm N/A Polyacrylate N/A
4638N N/A 47
N/A 1.375 in34.925 mm N/A 1.989 in50.521 mm N/A 0.192 in4.877 mm N/A Polyacrylate N/A CAD Icon (for items table)
42763 N/A 4S
N/A 1.375 in34.925 mm N/A 2.286 in58.064 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
450444 N/A 45
N/A 1.375 in34.925 mm N/A 2.506 in63.652 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450452 N/A 45
N/A 1.375 in34.925 mm N/A 2.839 in72.111 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
450456 N/A 45
N/A 1.375 in34.925 mm N/A 2.72 in69.088 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
450463 N/A 45
N/A 1.375 in34.925 mm N/A 2.754 in69.952 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450492 N/A 45
N/A 1.375 in34.925 mm N/A 3.355 in85.217 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
450516 N/A 45
N/A 1.375 in34.925 mm N/A 3.13 in79.502 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450776 N/A 45
N/A 1.375 in34.925 mm N/A 2.69 in68.326 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
4529N N/A 68
N/A 1.375 in34.925 mm N/A 2.052 in52.121 mm N/A 0.33 in8.382 mm N/A Polyacrylate N/A
4532N N/A 93
N/A 1.375 in34.925 mm N/A 3.549 in90.15 mm N/A 0.397 in10.084 mm N/A Polyacrylate N/A
470055N N/A 47
N/A 1.375 in34.925 mm N/A 2.378 in60.401 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
470135 N/A 47
N/A 1.375 in34.925 mm N/A 2.129 in54.077 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
470169 N/A 47
N/A 1.375 in34.925 mm N/A 2.254 in57.252 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
470403 N/A 47
N/A 1.375 in34.925 mm N/A 2.066 in52.476 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
470774 N/A 47
N/A 1.375 in34.925 mm N/A 2.066 in52.476 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
470774V N/A 47
N/A 1.375 in34.925 mm N/A 2.066 in52.476 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
470950 N/A 47
N/A 1.375 in34.925 mm N/A 2.441 in62.001 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
470989 N/A 47
N/A 1.375 in34.925 mm N/A 3.005 in76.327 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
471105 N/A 47
N/A 1.375 in34.925 mm N/A 2.879 in73.127 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
471192 N/A 47
N/A 1.375 in34.925 mm N/A 2.129 in54.077 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
471192V N/A 47
N/A 1.375 in34.925 mm N/A 2.129 in54.077 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471268N N/A 47
N/A 1.375 in34.925 mm N/A 2.004 in50.902 mm N/A 0.375 in9.525 mm N/A Polyacrylate N/A CAD Icon (for items table)
471276 N/A 47
N/A 1.375 in34.925 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
471276V N/A 47
N/A 1.375 in34.925 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471379 N/A 47
N/A 1.375 in34.925 mm N/A 3.154 in80.112 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
5872S N/A 45
N/A 1.375 in34.925 mm N/A 2.004 in50.902 mm N/A 0.32 in8.128 mm N/A Nitrile N/A CAD Icon (for items table)
6200 N/A 9L
N/A 1.375 in34.925 mm N/A 2.252 in57.201 mm N/A 1.062 in26.975 mm N/A Leather N/A
6241S N/A 48
N/A 1.375 in34.925 mm N/A 2.441 in62.001 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
471835 N/A 47
N/A 1.375 in34.925 mm N/A 2.506 in63.652 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
471847N N/A 47
N/A 1.375 in34.925 mm N/A 2.565 in65.151 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
472258 N/A 47
N/A 1.375 in34.925 mm N/A 2.004 in50.902 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
472258V N/A 47
N/A 1.375 in34.925 mm N/A 2.004 in50.902 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
472287 N/A 47
N/A 1.375 in34.925 mm N/A 2.11 in53.594 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
472354 N/A 47
N/A 1.375 in34.925 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
472354V N/A 47
N/A 1.375 in34.925 mm N/A 1.878 in47.701 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
472642 N/A 47
N/A 1.375 in34.925 mm N/A 2.051 in52.095 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
472642V N/A 47
N/A 1.375 in34.925 mm N/A 2.051 in52.095 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
472658 N/A 47
N/A 1.375 in34.925 mm N/A 2.839 in72.111 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472843 N/A 47
N/A 1.375 in34.925 mm N/A 2.627 in66.726 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »