Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 471344 |
N/A
47 |
N/A 1-1/2 in38.1 mm | N/A 2.445 in62.103 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 474276 |
N/A
47 |
N/A 1-1/2 in38.1 mm | N/A 1.988 in50.495 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 474276V |
N/A
47 |
N/A 1-1/2 in38.1 mm | N/A 1.988 in50.495 mm | N/A 0.25 in6.35 mm | N/A Fluoro-Elastomer |
N/A
|
| 474281 |
N/A
47 |
N/A 1-1/2 in38.1 mm | N/A 2.763 in70.18 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 6312 |
N/A
8L |
N/A 1-1/2 in38.1 mm | N/A 2.187 in55.55 mm | N/A 0.5 in12.7 mm | N/A Leather | N/A |
| 6426 |
N/A
4L |
N/A 1-1/2 in38.1 mm | N/A 2.506 in63.652 mm | N/A 0.375 in9.525 mm | N/A Leather | N/A |
| 6545 |
N/A
21 |
N/A 1-1/2 in38.1 mm | N/A 2.066 in52.476 mm | N/A 0.25 in6.35 mm | N/A Felt | N/A |
| 471820 |
N/A
47 |
N/A 1-1/2 in38.1 mm | N/A 2.441 in62.001 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 471915 |
N/A
47 |
N/A 1-1/2 in38.1 mm | N/A 2.839 in72.111 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 471958 |
N/A
47 |
N/A 1-1/2 in38.1 mm | N/A 3.005 in76.327 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 472189A |
N/A
47 |
N/A 1-1/2 in38.1 mm | N/A 2.381 in60.477 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 472446 |
N/A
47 |
N/A 1-1/2 in38.1 mm | N/A 3.155 in80.137 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 472466 |
N/A
47 |
N/A 1-1/2 in38.1 mm | N/A 2.052 in52.121 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 472554 |
N/A
47 |
N/A 1-1/2 in38.1 mm | N/A 1.987 in50.47 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 51098 |
N/A
48 |
N/A 1-1/2 in38.1 mm | N/A 2.506 in63.652 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 5115 |
N/A
47 |
N/A 1-1/2 in38.1 mm | N/A 2.254 in57.252 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 473227 |
N/A
47 |
N/A 1-1/2 in38.1 mm | N/A 2.129 in54.077 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473227V |
N/A
47 |
N/A 1-1/2 in38.1 mm | N/A 2.129 in54.077 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer |
N/A
|
| 473228 |
N/A
47 |
N/A 1-1/2 in38.1 mm | N/A 2.506 in63.652 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473228V |
N/A
47 |
N/A 1-1/2 in38.1 mm | N/A 2.506 in63.652 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer |
N/A
|
| 473440 |
N/A
47 |
N/A 1-1/2 in38.1 mm | N/A 2.754 in69.952 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 6759S |
N/A
1S |
N/A 1-1/2 in38.1 mm | N/A 2.001 in50.825 mm | N/A 0.531 in13.487 mm | N/A Nitrile | N/A |
| 480630 |
N/A
48 |
N/A 1-1/2 in38.1 mm | N/A 2.066 in52.476 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 480844 |
N/A
48 |
N/A 1-1/2 in38.1 mm | N/A 2.226 in56.54 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 480991 |
N/A
48 |
N/A 1-1/2 in38.1 mm | N/A 2.066 in52.476 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|