Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 471344 |
N/A
47 |
N/A 1-1/2 in | N/A 2.445 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 474276 |
N/A
47 |
N/A 1-1/2 in | N/A 1.988 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 474276V |
N/A
47 |
N/A 1-1/2 in | N/A 1.988 in | N/A 0.25 in | N/A Fluoro-Elastomer |
N/A
|
| 474281 |
N/A
47 |
N/A 1-1/2 in | N/A 2.763 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 6312 |
N/A
8L |
N/A 1-1/2 in | N/A 2.187 in | N/A 0.5 in | N/A Leather | N/A |
| 6426 |
N/A
4L |
N/A 1-1/2 in | N/A 2.506 in | N/A 0.375 in | N/A Leather | N/A |
| 6545 |
N/A
21 |
N/A 1-1/2 in | N/A 2.066 in | N/A 0.25 in | N/A Felt | N/A |
| 471820 |
N/A
47 |
N/A 1-1/2 in | N/A 2.441 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 471915 |
N/A
47 |
N/A 1-1/2 in | N/A 2.839 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 471958 |
N/A
47 |
N/A 1-1/2 in | N/A 3.005 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 472189A |
N/A
47 |
N/A 1-1/2 in | N/A 2.381 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 472446 |
N/A
47 |
N/A 1-1/2 in | N/A 3.155 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 472466 |
N/A
47 |
N/A 1-1/2 in | N/A 2.052 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 472554 |
N/A
47 |
N/A 1-1/2 in | N/A 1.987 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 51098 |
N/A
48 |
N/A 1-1/2 in | N/A 2.506 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 5115 |
N/A
47 |
N/A 1-1/2 in | N/A 2.254 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 473227 |
N/A
47 |
N/A 1-1/2 in | N/A 2.129 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 473227V |
N/A
47 |
N/A 1-1/2 in | N/A 2.129 in | N/A 0.312 in | N/A Fluoro-Elastomer |
N/A
|
| 473228 |
N/A
47 |
N/A 1-1/2 in | N/A 2.506 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 473228V |
N/A
47 |
N/A 1-1/2 in | N/A 2.506 in | N/A 0.312 in | N/A Fluoro-Elastomer |
N/A
|
| 473440 |
N/A
47 |
N/A 1-1/2 in | N/A 2.754 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 6759S |
N/A
1S |
N/A 1-1/2 in | N/A 2.001 in | N/A 0.531 in | N/A Nitrile | N/A |
| 480630 |
N/A
48 |
N/A 1-1/2 in | N/A 2.066 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 480844 |
N/A
48 |
N/A 1-1/2 in | N/A 2.226 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 480991 |
N/A
48 |
N/A 1-1/2 in | N/A 2.066 in | N/A 0.375 in | N/A Nitrile |
N/A
|