COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

481163 N/A 48
N/A 1-1/2 in N/A 2.004 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
481163H N/A 48
N/A 1-1/2 in N/A 2.004 in N/A 0.312 in N/A Silicone N/A CAD Icon (for items table)
481837 N/A 48
N/A 1-1/2 in N/A 2.506 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
710023 N/A N/A 1-1/2 in N/A 2.005 in N/A 0.25 in N/A Urethane N/A
710044 N/A 34
N/A 1-1/2 in N/A 1.88 in N/A 0.188 in N/A Nitrile N/A CAD Icon (for items table)
710414 N/A 35
N/A 1-1/2 in N/A 2.512 in N/A 0.354 in N/A PTFE N/A CAD Icon (for items table)
710426 N/A 40
N/A 1-1/2 in N/A 2.389 in N/A 0.433 in N/A Nitrile N/A
712023 N/A N/A 1-1/2 in N/A 2.315 in N/A 0.5 in N/A Fluoro-Elastomer N/A
710628 N/A 75
N/A 1-1/2 in N/A 2.253 in N/A 0.239 in N/A Polyacrylate N/A
7537S N/A 24
N/A 1-1/2 in N/A 2.066 in N/A 0.24 in N/A Nitrile N/A
7692S N/A 79
N/A 1-1/2 in N/A 2.376 in N/A 0.42 in N/A Polyacrylate N/A
7886S N/A 48
N/A 1-1/2 in N/A 2.441 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
9363S N/A 41
N/A 1-1/2 in N/A 2.264 in N/A 0.405 in N/A Nitrile N/A CAD Icon (for items table)
9613S N/A 71
N/A 1-1/2 in N/A 2.381 in N/A 0.47 in N/A Nitrile N/A
321412 N/A 32
N/A 1-1/2 in N/A 2.008 in N/A 0.315 in N/A Nitrile N/A CAD Icon (for items table)
322373 N/A 32
N/A 1-1/2 in N/A 2.26 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
40059S N/A 4S
N/A 1-1/2 in N/A 2.378 in N/A 0.25 in N/A Nitrile N/A
40063S N/A 4S
N/A 1-1/2 in N/A 2.441 in N/A 0.25 in N/A Nitrile N/A
40382 N/A 4L
N/A 1-1/2 in N/A 1.987 in N/A 0.25 in N/A Leather N/A
410059 N/A 41
N/A 1-1/2 in N/A 2.378 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
410190 N/A 41
N/A 1-1/2 in N/A 2.565 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
455308 N/A 45
N/A 1-1/2 in N/A 3.5480 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
343099 N/A 34
N/A 1-1/2 in N/A 1.88 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
350394 N/A 35
N/A 1-1/2 in N/A 2.134 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
352521 N/A 32
N/A 1-1/2 in N/A 2.008 in N/A 0.315 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »