COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

41257 N/A 4L
N/A 1-1/2 in N/A 1.993 in N/A 0.25 in N/A Leather N/A
797738 N/A N/A 1-1/2 in N/A 2.004 in N/A 0.281 in N/A Nitrile N/A
200335 N/A 200
N/A 1-3/4 in N/A 2.627 in N/A 0.29 in N/A Nitrile N/A
200354 N/A 200
N/A 1-3/4 in N/A 2.722 in N/A 0.359 in N/A Nitrile N/A
200600 N/A 200E
N/A 1-3/4 in N/A 2.876 in N/A 0.285 in N/A Nitrile N/A
450070 N/A 45
N/A 1-3/4 in N/A 2.627 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
450076 N/A 45
N/A 1-3/4 in N/A 2.69 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
450087 N/A 45
N/A 1-3/4 in N/A 3.066 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
450183 N/A 45
N/A 1-3/4 in N/A 2.754 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
450291 N/A 45
N/A 1-3/4 in N/A 2.879 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
200854 N/A 200E
N/A 1-3/4 in N/A 2.728 in N/A 0.294 in N/A Nitrile N/A
200912 N/A 200E
N/A 1-3/4 in N/A 2.93 in N/A 0.29 in N/A Nitrile N/A
203002 N/A 203
N/A 1-3/4 in N/A 2.721 in N/A 0.406 in N/A Nitrile N/A
203015 N/A 203
N/A 1-3/4 in N/A 2.566 in N/A 0.5 in N/A Nitrile N/A
204002 N/A 204
N/A 1-3/4 in N/A 2.721 in N/A 0.406 in N/A Nitrile N/A
204038 N/A 204
N/A 1-3/4 in N/A 2.721 in N/A 0.359 in N/A Nitrile N/A
204501 N/A 204
N/A 1-3/4 in N/A 3.005 in N/A 0.25 in N/A Nitrile N/A
204502 N/A 204
N/A 1-3/4 in N/A 2.565 in N/A 0.25 in N/A Nitrile N/A
204503 N/A 204
N/A 1-3/4 in N/A 2.379 in N/A 0.25 in N/A Nitrile N/A
205015 N/A 205
N/A 1-3/4 in N/A 2.566 in N/A 0.5 in N/A Felt N/A
210945 N/A 21
N/A 1-3/4 in N/A 3.376 in N/A 0.625 in N/A Nitrile N/A
340400 N/A 34
N/A 1-3/4 in N/A 2.258 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
354040 N/A 35
N/A 1-3/4 in N/A 2.508 in N/A 0.375 in N/A PTFE N/A CAD Icon (for items table)
471504 N/A 47
N/A 1-3/4 in N/A 2.441 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
471504V N/A 47
N/A 1-3/4 in N/A 2.441 in N/A 0.312 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »