COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

455536 N/A 45
N/A 1-3/4 in N/A 3.5480 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
43071S N/A 4S
N/A 1-3/4 in N/A 2.441 in N/A 0.25 in N/A Nitrile N/A
450352 N/A 45
N/A 1-3/4 in N/A 2.506 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
450361 N/A 45
N/A 1-3/4 in N/A 2.565 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
450400 N/A 45
N/A 1-3/4 in N/A 2.254 in N/A 0.359 in N/A Nitrile N/A CAD Icon (for items table)
450494 N/A 45
N/A 1-3/4 in N/A 2.506 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
451147H N/A 45
N/A 1-3/4 in N/A 2.506 in N/A 0.406 in N/A Silicone N/A CAD Icon (for items table)
470088 N/A 47
N/A 1-3/4 in N/A 3.194 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
470334 N/A 47
N/A 1-3/4 in N/A 2.69 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
470351 N/A 47
N/A 1-3/4 in N/A 2.441 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
470361 N/A 47
N/A 1-3/4 in N/A 2.565 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
470361V N/A 47
N/A 1-3/4 in N/A 2.565 in N/A 0.5 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471141 N/A 47
N/A 1-3/4 in N/A 2.879 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
471141V N/A 47
N/A 1-3/4 in N/A 2.879 in N/A 0.375 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471169 N/A 47
N/A 1-3/4 in N/A 2.415 in N/A 0.38 in N/A Nitrile N/A CAD Icon (for items table)
471169N N/A 47
N/A 1-3/4 in N/A 2.415 in N/A 0.38 in N/A Polyacrylate N/A CAD Icon (for items table)
5827 N/A 201
N/A 1-3/4 in N/A 2.754 in N/A 0.484 in N/A Leather N/A
471831 N/A 47
N/A 1-3/4 in N/A 2.445 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
471984 N/A 47
N/A 1-3/4 in N/A 3.005 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
472164 N/A 47
N/A 1-3/4 in N/A 2.506 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
472164V N/A 47
N/A 1-3/4 in N/A 2.506 in N/A 0.312 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
472179 N/A 47
N/A 1-3/4 in N/A 2.754 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
472179V N/A 47
N/A 1-3/4 in N/A 2.754 in N/A 0.312 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
472185 N/A 47
N/A 1-3/4 in N/A 2.627 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
472185V N/A 47
N/A 1-3/4 in N/A 2.627 in N/A 0.312 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »