Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710611 N/A 32
N/A 1.437 in36.5 mm N/A 1.992 in50.597 mm N/A 0.276 in7.01 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
340930 N/A 34
N/A 1.437 in36.5 mm N/A 2.006 in50.952 mm N/A 0.125 in3.175 mm N/A Nitrile N/A CAD Icon (for items table)
3394 N/A 32
N/A 1.44 in36.58 mm N/A 2.075 in52.705 mm N/A 0.315 in8.001 mm N/A Silicone N/A CAD Icon (for items table)
223750 N/A 32
N/A 1.457 in37 mm N/A 1.978 in50.25 mm N/A 0.236 in6 mm N/A Polyacrylate N/A CAD Icon (for items table)
4989 N/A N/A 1.457 in37 mm N/A 2.451 in62.26 mm N/A 0.551 in14 mm N/A Nitrile N/A
710985 N/A 40
N/A 1.457 in37 mm N/A 2.409 in61.2 mm N/A 0.472 in12 mm N/A Polyacrylate N/A
710228 N/A 40
N/A 1.457 in37 mm N/A 2.45 in62.23 mm N/A 0.394 in10 mm N/A Nitrile N/A
710259 N/A 32
N/A 1.457 in37 mm N/A 2.213 in56.2 mm N/A 0.492 in12.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710353 N/A 66
N/A 1.457 in37 mm N/A 2.287 in58.1 mm N/A 0.394 in10 mm N/A Nitrile N/A
710355 N/A 32
N/A 1.457 in37 mm N/A 1.996 in5.7 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
710807 N/A 32
N/A 1.457 in37 mm N/A 2.134 in54.2 mm N/A 0.472 in12 mm N/A Polyacrylate N/A CAD Icon (for items table)
710913 N/A 40
N/A 1.457 in37 mm N/A 2.213 in56.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710662 N/A 85
N/A 1.457 in37 mm N/A 3.094 in78.6 mm N/A 0.433 in11 mm N/A Fluoro-Elastomer N/A
473438 N/A 47
N/A 1.468 in37.287 mm N/A 2.379 in60.427 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473439 N/A 47
N/A 1.468 in37.287 mm N/A 2.441 in62.001 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
710566 N/A 79
N/A 1.47 in37.34 mm N/A 2.92 in74.168 mm N/A 0.383 in9.728 mm N/A Nitrile N/A
325BULK N/A N/A 1.475 in37.465 mm N/A 1.895 in48.133 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
325PKG N/A N/A 1.475 in37.465 mm N/A 1.895 in48.133 mm N/A 0.21 in5.334 mm N/A Nitrile N/A
325V35 N/A N/A 1.475 in37.465 mm N/A 1.895 in48.133 mm N/A 0.21 in5.334 mm N/A Fluoro-Elastomer N/A
710688 N/A N/A 1.476 in37.49 mm N/A 2.961 in75.209 mm N/A 0.571 in14.503 mm N/A Nitrile N/A
710304 N/A 49
N/A 1.479 in37.567 mm N/A 2.567 in65.202 mm N/A 0.47 in11.938 mm N/A Nitrile N/A CAD Icon (for items table)
710531 N/A 32
N/A 1.48 in37.59 mm N/A 1.941 in49.301 mm N/A 0.295 in7.493 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
50468 N/A 5L
N/A 1.484 in37.694 mm N/A 2.258 in57.353 mm N/A 0.312 in7.925 mm N/A Leather N/A
710441 N/A 79
N/A 1.484 in37.694 mm N/A 2.388 in60.655 mm N/A 0.433 in10.998 mm N/A Polyacrylate N/A
40468 N/A 4L
N/A 1.484 in37.694 mm N/A 2.258 in57.353 mm N/A 0.25 in6.35 mm N/A Leather N/A
222BULK N/A N/A 1.484 in37.694 mm N/A 1.762 in44.755 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
222PKG N/A N/A 1.484 in37.694 mm N/A 1.762 in44.755 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
222V35 N/A N/A 1.484 in37.694 mm N/A 1.762 in44.755 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A
128BULK N/A N/A 1.487 in37.77 mm N/A 1.693 in43.002 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
128PKG N/A N/A 1.487 in37.77 mm N/A 1.693 in43.002 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
029BULK N/A N/A 1.489 in37.821 mm N/A 1.629 in41.377 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
029PKG N/A N/A 1.489 in37.821 mm N/A 1.629 in41.377 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
8597S N/A 48
N/A 1.491 in37.871 mm N/A 2.195 in55.753 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
3357 N/A 283
N/A 1.496 in37.998 mm N/A 2.053 in52.146 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
482415 N/A 48
N/A 1.496 in37.998 mm N/A 2.063 in52.4 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
2009 N/A N/A 1.496 in38 mm N/A 2.485 in63.12 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
223800 N/A 32
N/A 1.496 in38 mm N/A 1.9800 in50.28 mm N/A 0.413 in10.5 mm N/A Polyacrylate N/A CAD Icon (for items table)
223801 N/A 32
N/A 1.496 in38 mm N/A 1.9800 in50.28 mm N/A 0.236 in6 mm N/A Nitrile N/A CAD Icon (for items table)
223802 N/A 32
N/A 1.496 in38 mm N/A 1.977 in50.22 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
223805 N/A 25
N/A 1.496 in38 mm N/A 1.854 in47.1 mm N/A 0.276 in7 mm N/A Nitrile N/A
223822 N/A 32
N/A 1.496 in38 mm N/A 2.098 in53.3 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
223830 N/A 32
N/A 1.496 in38 mm N/A 2.176 in55.28 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
223831 N/A 32
N/A 1.496 in38 mm N/A 2.175 in55.25 mm N/A 0.354 in9 mm N/A Polyacrylate N/A CAD Icon (for items table)
223840 N/A 47
N/A 1.496 in38 mm N/A 2.288 in58.11 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
223842 N/A 48
N/A 1.496 in38 mm N/A 2.288 in58.11 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
223843 N/A 35
N/A 1.496 in38 mm N/A 2.376 in60.35 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
239146 N/A 48
N/A 1.496 in38 mm N/A 2.138 in54.3 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
710139 N/A 40
N/A 1.496 in38 mm N/A 2.294 in58.27 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
710594 N/A 40
N/A 1.496 in38 mm N/A 2.567 in65.21 mm N/A 0.394 in10 mm N/A Polyacrylate N/A
710613 N/A 32
N/A 1.496 in38 mm N/A 1.977 in50.22 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »