Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 472193 |
N/A
47 |
N/A 1-3/4 in | N/A 2.566 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 473157 |
N/A
47 |
N/A 1-3/4 in | N/A 2.453 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 5112S | N/A | N/A 1-3/4 in | N/A 2.442 in | N/A 3.13 in | N/A Nitrile | N/A |
| 6949S |
N/A
274 |
N/A 1-3/4 in | N/A 2.88 in | N/A 0.5 in | N/A Nitrile | N/A |
| 473237 |
N/A
47 |
N/A 1-3/4 in | N/A 2.378 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 473237V |
N/A
47 |
N/A 1-3/4 in | N/A 2.378 in | N/A 0.312 in | N/A Fluoro-Elastomer |
N/A
|
| 473313 |
N/A
47 |
N/A 1-3/4 in | N/A 3.066 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 473447 |
N/A
47 |
N/A 1-3/4 in | N/A 2.762 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 473448 |
N/A
47 |
N/A 1-3/4 in | N/A 3.001 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 473796 |
N/A
47 |
N/A 1-3/4 in | N/A 2.57 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 6703S |
N/A
35 |
N/A 1-3/4 in | N/A 2.258 in | N/A 0.187 in | N/A Nitrile |
N/A
|
| 476820 |
N/A
47 |
N/A 1-3/4 in | N/A 3.942 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 481984N |
N/A
48 |
N/A 1-3/4 in | N/A 3.005 in | N/A 0.375 in | N/A Polyacrylate |
N/A
|
| 482126 |
N/A
48 |
N/A 1-3/4 in | N/A 2.332 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 482164N |
N/A
48 |
N/A 1-3/4 in | N/A 2.506 in | N/A 0.312 in | N/A Polyacrylate |
N/A
|
| 482267 |
N/A
48 |
N/A 1-3/4 in | N/A 3.159 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 50289 |
N/A
5L |
N/A 1-3/4 in | N/A 2.787 in | N/A 0.531 in | N/A Leather | N/A |
| 710005 |
N/A
86 |
N/A 1-3/4 in | N/A 3.066 in | N/A 0.485 in | N/A Nitrile | N/A |
| 710013 | N/A | N/A 1-3/4 in | N/A 2.441 in | N/A 0.375 in | N/A Urethane | N/A |
| 710024 | N/A | N/A 1-3/4 in | N/A 2.255 in | N/A 0.25 in | N/A Urethane | N/A |
| 710062 | N/A | N/A 1-3/4 in | N/A 2.378 in | N/A 0.484 in | N/A Nitrile | N/A |
| 710389 |
N/A
7S |
N/A 1-3/4 in | N/A 2.504 in | N/A 0.484 in | N/A Nitrile | N/A |
| 710867 |
N/A
74 |
N/A 1-3/4 in | N/A 2.764 in | N/A 0.252 in | N/A Fluoro-Elastomer | N/A |
| 712260 |
N/A
47 |
N/A 1-3/4 in | N/A 2.814 in | N/A 0.315 in | N/A Nitrile |
N/A
|
| 710647 | N/A | N/A 1-3/4 in | N/A 2.888 in | N/A 0.472 in | N/A Polyacrylate | N/A |