Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710989 |
N/A
40 |
N/A 1.496 in38 mm | N/A 2.961 in75.2 mm | N/A 0.315 in8 mm | N/A Polyacrylate | N/A |
| 710247 |
N/A
62 |
N/A 1.496 in38 mm | N/A 1.937 in49.2 mm | N/A 0.315 in8 mm | N/A Polyacrylate | N/A |
| 710309 |
N/A
40 |
N/A 1.496 in38 mm | N/A 2.055 in52.2 mm | N/A 0.236 in6 mm | N/A Nitrile | N/A |
| 710319 |
N/A
47 |
N/A 1.496 in38 mm | N/A 2.287 in58.1 mm | N/A 0.433 in11 mm | N/A Nitrile |
N/A
|
| 710823 |
N/A
40 |
N/A 1.496 in38 mm | N/A 2.921 in74.2 mm | N/A 0.433 in11 mm | N/A Fluoro-Elastomer | N/A |
| 710834 |
N/A
41 |
N/A 1.496 in38 mm | N/A 1.976 in50.2 mm | N/A 0.276 in7 mm | N/A Fluoro-Elastomer |
N/A
|
| 710918 | N/A | N/A 1.496 in38 mm | N/A 1.976 in50.2 mm | N/A 0.866 in22 mm | N/A Polyacrylate | N/A |
| 710509 |
N/A
74 |
N/A 1.496 in38 mm | N/A 2.371 in60.22 mm | N/A 0.433 in11 mm | N/A Nitrile | N/A |
| 710524 |
N/A
48 |
N/A 1.496 in38 mm | N/A 2.176 in55.28 mm | N/A 0.315 in8 mm | N/A Fluoro-Elastomer |
N/A
|
| 710619 |
N/A
32 |
N/A 1.496 in38 mm | N/A 2.291 in58.2 mm | N/A 0.394 in10 mm | N/A Ethylene-Acrylic |
N/A
|
| 710642 |
N/A
32 |
N/A 1.496 in38 mm | N/A 2.055 in52.2 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 710711 |
N/A
32 |
N/A 1.496 in38 mm | N/A 1.976 in50.2 mm | N/A 0.248 in6.3 mm | N/A Fluoro-Elastomer |
N/A
|
| 710713 |
N/A
32 |
N/A 1.496 in38 mm | N/A 3.354 in85.2 mm | N/A 0.394 in10 mm | N/A Fluoro-Elastomer |
N/A
|
| 710715 |
N/A
40 |
N/A 1.496 in38 mm | N/A 2.488 in63.2 mm | N/A 0.354 in9 mm | N/A Polyacrylate | N/A |
| 710716 |
N/A
40 |
N/A 1.496 in38 mm | N/A 2.134 in54.2 mm | N/A 0.354 in9 mm | N/A Polyacrylate | N/A |
| 710721 |
N/A
40 |
N/A 1.496 in38 mm | N/A 2.449 in62.2 mm | N/A 0.354 in9 mm | N/A Polyacrylate | N/A |
| 710737 |
N/A
32 |
N/A 1.496 in38 mm | N/A 2.961 in75.2 mm | N/A 0.394 in10 mm | N/A Fluoro-Elastomer |
N/A
|
| 321416 |
N/A
32 |
N/A 1.496 in38 mm | N/A 2.055 in52.2 mm | N/A 0.276 in7 mm | N/A Polyacrylate |
N/A
|
| 39875 | N/A | N/A 1.496 in38 mm | N/A 2.13 in54.1 mm | N/A 0.984 in25 mm | N/A PTFE | N/A |
| 1038 |
N/A
32 |
N/A 1.496 in38 mm | N/A 2.335 in59.3 mm | N/A 0.354 in9 mm | N/A Polyacrylate |
N/A
|
| 1120 |
N/A
32 |
N/A 1.496 in38 mm | N/A 2.098 in53.3 mm | N/A 0.276 in7 mm | N/A Fluoro-Elastomer |
N/A
|
| 1174 |
N/A
32 |
N/A 1.496 in38 mm | N/A 2.057 in52.25 mm | N/A 0.335 in8.5 mm | N/A Nitrile |
N/A
|
| 1175 |
N/A
32 |
N/A 1.496 in38 mm | N/A 2.293 in58.25 mm | N/A 0.433 in11 mm | N/A Nitrile |
N/A
|
| 1176 | N/A | N/A 1.496 in38 mm | N/A 2.57 in65.27 mm | N/A 0.472 in12 mm | N/A Polyacrylate | N/A |
| 1177 |
N/A
32 |
N/A 1.496 in38 mm | N/A 2.924 in74.27 mm | N/A 0.433 in11 mm | N/A Polyacrylate |
N/A
|
| 1196 |
N/A
47 |
N/A 1.496 in38 mm | N/A 2.057 in52.25 mm | N/A 0.236 in6 mm | N/A Nitrile |
N/A
|
| 6038030 | N/A | N/A 1.496 in38 mm | N/A 1.732 in44 mm | N/A 0.118 in3 mm | N/A Nitrile | N/A |
| 6038040 | N/A | N/A 1.496 in38 mm | N/A 1.811 in46 mm | N/A 0.157 in4 mm | N/A Nitrile | N/A |
| 4583 |
N/A
86 |
N/A 1.502 in38.151 mm | N/A 2.381 in60.477 mm | N/A 0.374 in9.5 mm | N/A Polyacrylate | N/A |
| 4530 |
N/A
96 |
N/A 1.502 in38.151 mm | N/A 2.132 in54.153 mm | N/A 0.492 in12.497 mm | N/A Polyacrylate | N/A |
| 710760 | N/A | N/A 1.502 in38.151 mm | N/A 2.144 in54.458 mm | N/A 0.488 in12.395 mm | N/A Polyacrylate | N/A |
| 4370N |
N/A
88 |
N/A 1.503 in38.176 mm | N/A 2.383 in60.528 mm | N/A 0.42 in10.668 mm | N/A Polyacrylate | N/A |
| 4934 |
N/A
79 |
N/A 1.503 in38.176 mm | N/A 2.379 in60.427 mm | N/A 0.374 in9.5 mm | N/A Polyacrylate | N/A |
| 710691 |
N/A
40 |
N/A 1.504 in38.202 mm | N/A 2.381 in60.477 mm | N/A 0.362 in9.195 mm | N/A Fluoro-Elastomer | N/A |
| 710605 |
N/A
32 |
N/A 1.512 in38.405 mm | N/A 2.337 in59.36 mm | N/A 0.339 in8.611 mm | N/A PTFE |
N/A
|
| 710233 |
N/A
32 |
N/A 1.516 in38.506 mm | N/A 2.096 in53.238 mm | N/A 0.315 in8.001 mm | N/A Polyacrylate |
N/A
|
| 710318 |
N/A
32 |
N/A 1.516 in38.506 mm | N/A 2.291 in58.191 mm | N/A 0.433 in10.998 mm | N/A Polyacrylate |
N/A
|
| 710859 |
N/A
32 |
N/A 1.516 in38.506 mm | N/A 1.996 in50.698 mm | N/A 0.295 in7.493 mm | N/A Fluoro-Elastomer |
N/A
|
| 711009 | N/A | N/A 1.516 in38.5 mm | N/A | N/A 0.394 in10 mm | N/A Polyacrylate | N/A |
| 710532 |
N/A
75 |
N/A 1.521 in38.633 mm | N/A 2.66 in67.564 mm | N/A 0.425 in10.795 mm | N/A Polyacrylate | N/A |
| 710547 |
N/A
75 |
N/A 1.521 in38.633 mm | N/A 2.669 in67.793 mm | N/A 0.445 in11.303 mm | N/A Nitrile | N/A |
| 8610 |
N/A
74 |
N/A 1.521 in38.633 mm | N/A 2.66 in67.564 mm | N/A 0.424 in10.77 mm | N/A Nitrile | N/A |
| 8611N |
N/A
74 |
N/A 1.521 in38.633 mm | N/A 2.66 in67.564 mm | N/A 0.594 in15.088 mm | N/A Nitrile | N/A |
| 8940S |
N/A
48 |
N/A 1.523 in38.684 mm | N/A 2.718 in69.037 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 452222 |
N/A
45 |
N/A 1.531 in38.887 mm | N/A 2.378 in60.401 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 472222 |
N/A
47 |
N/A 1.531 in38.887 mm | N/A 2.379 in60.427 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 710673 |
N/A
32 |
N/A 1.532 in38.913 mm | N/A 3.146 in79.908 mm | N/A 0.315 in8.001 mm | N/A Fluoro-Elastomer |
N/A
|
| 710451 |
N/A
32 |
N/A 1.535 in38.989 mm | N/A 2.098 in53.289 mm | N/A 0.315 in8.001 mm | N/A Polyacrylate |
N/A
|
| 1126 |
N/A
25 |
N/A 1.535 in38.989 mm | N/A 1.998 in50.749 mm | N/A 0.335 in8.509 mm | N/A Nitrile | N/A |
| 710118 |
N/A
40 |
N/A 1.535 in39 mm | N/A 2.335 in59.3 mm | N/A 0.433 in11 mm | N/A Nitrile | N/A |