Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 7486S |
N/A
35 |
N/A 1-3/4 in | N/A 2.381 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 7834 |
N/A
5S |
N/A 1-3/4 in | N/A 2.506 in | N/A 0.68 in | N/A Leather | N/A |
| 323119 |
N/A
32 |
N/A 1-3/4 in | N/A 2.721 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 40494S |
N/A
4S |
N/A 1-3/4 in | N/A 2.506 in | N/A 0.25 in | N/A Nitrile | N/A |
| 410183N |
N/A
41 |
N/A 1-3/4 in | N/A 2.754 in | N/A 0.5 in | N/A Polyacrylate |
N/A
|
| 447811 |
N/A
44 |
N/A 1-3/4 in | N/A 2.254 in | N/A 0.188 in | N/A Nitrile |
N/A
|
| 487533 |
N/A
48 |
N/A 1-3/4 in | N/A 3.63 in | N/A 0.438 in | N/A Nitrile |
N/A
|
| 797742 | N/A | N/A 1-3/4 in | N/A 2.259 in | N/A 0.281 in | N/A Nitrile | N/A |
| 710303 |
N/A
35 |
N/A 1.004 in | N/A 1.524 in | N/A 0.335 in | N/A Nitrile |
N/A
|
| 710553 |
N/A
32 |
N/A 1.004 in | N/A 1.484 in | N/A 0.217 in | N/A Fluoro-Elastomer |
N/A
|
| 222630 |
N/A
32 |
N/A 1.024 in | N/A 1.504 in | N/A 0.315 in | N/A Polyacrylate |
N/A
|
| 222655 |
N/A
32 |
N/A 1.024 in | N/A 1.899 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 710399 |
N/A
32 |
N/A 1.024 in | N/A 1.661 in | N/A 0.315 in | N/A Fluoro-Elastomer |
N/A
|
| 710816 |
N/A
32 |
N/A 1.024 in | N/A 1.583 in | N/A 0.276 in | N/A Fluoro-Elastomer |
N/A
|
| 710935 |
N/A
32 |
N/A 1.024 in | N/A 1.484 in | N/A 0.236 in | N/A Fluoro-Elastomer |
N/A
|
| 471076 |
N/A
47 |
N/A 1.031 in | N/A 1.579 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 481650 |
N/A
48 |
N/A 1.031 in | N/A 1.628 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 710153 |
N/A
32 |
N/A 1.043 in | N/A 1.748 in | N/A 0.315 in | N/A Nitrile |
N/A
|
| 215BULK | N/A | N/A 1.046 in | N/A 1.324 in | N/A 0.139 in | N/A Nitrile | N/A |
| 215PKG | N/A | N/A 1.046 in | N/A 1.324 in | N/A 0.139 in | N/A Nitrile | N/A |
| 215V35 | N/A | N/A 1.046 in | N/A 1.324 in | N/A 0.139 in | N/A Fluoro-Elastomer | N/A |
| 121BULK | N/A | N/A 1.049 in | N/A 1.255 in | N/A 0.103 in | N/A Nitrile | N/A |
| 121PKG | N/A | N/A 1.049 in | N/A 1.255 in | N/A 0.103 in | N/A Nitrile | N/A |
| 023BULK | N/A | N/A 1.051 in | N/A 1.191 in | N/A 0.07 in | N/A Nitrile | N/A |
| 023PKG | N/A | N/A 1.051 in | N/A 1.191 in | N/A 0.07 in | N/A Nitrile | N/A |