Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

710120 N/A 35
N/A 1.535 in39 mm N/A 1.9800 in50.29 mm N/A 0.433 in11 mm N/A Polyacrylate N/A CAD Icon (for items table)
710122 N/A 40
N/A 1.535 in39 mm N/A 2.252 in57.2 mm N/A 0.591 in15 mm N/A Polyacrylate N/A
710123 N/A 40
N/A 1.535 in39 mm N/A 2.252 in57.2 mm N/A 0.433 in11 mm N/A Polyacrylate N/A
710214 N/A 40
N/A 1.535 in39 mm N/A 2.334 in59.28 mm N/A 0.472 in12 mm N/A Polyacrylate N/A
710582 N/A 32
N/A 1.535 in39 mm N/A 2.488 in63.2 mm N/A 0.339 in8.6 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710338 N/A 66
N/A 1.535 in39 mm N/A 2.051 in52.1 mm N/A 0.236 in6 mm N/A Nitrile N/A
710404 N/A 49
N/A 1.535 in39 mm N/A 2.13 in54.1 mm N/A 0.236 in6 mm N/A Nitrile N/A CAD Icon (for items table)
710921 N/A 40
N/A 1.535 in39 mm N/A 3.236 in82.2 mm N/A 0.512 in13 mm N/A Polyacrylate N/A
710922 N/A 40
N/A 1.535 in39 mm N/A 2.37 in60.2 mm N/A 0.406 in10.3 mm N/A Polyacrylate N/A
710486 N/A 32
N/A 1.535 in39 mm N/A 2.8440 in72.24 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710632 N/A 40
N/A 1.535 in39 mm N/A 2.335 in59.32 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
710738 N/A 40
N/A 1.535 in39 mm N/A 2.488 in63.2 mm N/A 0.413 in10.5 mm N/A Fluoro-Elastomer N/A
710772 N/A 40
N/A 1.535 in39 mm N/A 2.213 in56.2 mm N/A 0.315 in8 mm N/A Polyacrylate N/A
324204 N/A 32
N/A 1.535 in39 mm N/A 2.259 in57.38 mm N/A 0.38 in9.65 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
129BULK N/A N/A 1.549 in39.345 mm N/A 1.755 in44.577 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
129PKG N/A N/A 1.549 in39.345 mm N/A 1.755 in44.577 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
8695S N/A 47
N/A 1.55 in39.37 mm N/A 2.69 in68.326 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
4434V N/A 86
N/A 1.552 in39.421 mm N/A 3.166 in80.416 mm N/A 0.567 in14.402 mm N/A Fluoro-Elastomer N/A
4244 N/A 72
N/A 1.552 in39.421 mm N/A 2.402 in61.011 mm N/A 0.415 in10.541 mm N/A Nitrile N/A
5778V N/A 72
N/A 1.552 in39.421 mm N/A 3.165 in80.391 mm N/A 0.645 in16.383 mm N/A Fluoro-Elastomer N/A
472635 N/A 47
N/A 1.552 in39.421 mm N/A 2.506 in63.652 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
5778 N/A 72
N/A 1.552 in39.421 mm N/A 3.165 in80.391 mm N/A 0.645 in16.383 mm N/A Polyacrylate N/A
4941V N/A 74
N/A 1.552 in39.421 mm N/A 3.165 in80.391 mm N/A 0.608 in15.443 mm N/A Fluoro-Elastomer N/A
710046 N/A 86
N/A 1.552 in39.421 mm N/A 2.452 in62.281 mm N/A 3.934 in99.924 mm N/A Nitrile N/A
710461 N/A 72
N/A 1.552 in39.421 mm N/A 3.165 in80.391 mm N/A 0.63 in16.002 mm N/A Fluoro-Elastomer N/A
710482 N/A 86
N/A 1.552 in39.421 mm N/A 3.165 in80.391 mm N/A 0.546 in13.868 mm N/A Fluoro-Elastomer N/A
711552 N/A 47
N/A 1.552 in39.421 mm N/A 2.506 in63.652 mm N/A 0.312 in7.925 mm N/A Polyacrylate N/A CAD Icon (for items table)
710657 N/A 86
N/A 1.552 in39.421 mm N/A 2.452 in62.281 mm N/A 0.394 in10.008 mm N/A Polyacrylate N/A
2506 N/A 79
N/A 1.558 in39.573 mm N/A 2.376 in60.35 mm N/A 0.35 in8.89 mm N/A Nitrile N/A
8935S N/A 79
N/A 1.558 in39.573 mm N/A 2.254 in57.252 mm N/A 0.437 in11.1 mm N/A Nitrile N/A
710712 N/A 74
N/A 1.561 in39.649 mm N/A 2.57 in65.278 mm N/A 0.314 in7.976 mm N/A Fluoro-Elastomer N/A
200640 N/A 200E
N/A 1.562 in39.675 mm N/A 2.621 in66.573 mm N/A 0.285 in7.239 mm N/A Nitrile N/A
450143 N/A 45
N/A 1.562 in39.675 mm N/A 2.565 in65.151 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450185 N/A 45
N/A 1.562 in39.675 mm N/A 2.506 in63.652 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
450185V N/A 45
N/A 1.562 in39.675 mm N/A 2.506 in63.652 mm N/A 0.5 in12.7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
450273 N/A 45
N/A 1.562 in39.675 mm N/A 2.762 in70.155 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
330749V N/A 33
N/A 1.562 in39.675 mm N/A 2.066 in52.476 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
200887 N/A 200E
N/A 1.562 in39.675 mm N/A 2.257 in57.328 mm N/A 0.29 in7.366 mm N/A Nitrile N/A
340927 N/A 34
N/A 1.562 in39.675 mm N/A 2.102 in53.391 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
39711 N/A FW-H
N/A 1.562 in39.675 mm N/A 2.129 in54.077 mm N/A 0.375 in9.525 mm N/A PTFE N/A
450803 N/A 45
N/A 1.562 in39.675 mm N/A 2.72 in69.088 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
470064 N/A 47
N/A 1.562 in39.675 mm N/A 2.441 in62.001 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
470682 N/A 47
N/A 1.562 in39.675 mm N/A 2.627 in66.726 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
471316 N/A 47
N/A 1.562 in39.675 mm N/A 2.69 in68.326 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
5796 N/A 201
N/A 1.562 in39.675 mm N/A 2.69 in68.326 mm N/A 0.375 in9.525 mm N/A Leather N/A
6336S N/A 26
N/A 1.562 in39.675 mm N/A 2.701 in68.605 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
471821 N/A 47
N/A 1.562 in39.675 mm N/A 2.441 in62.001 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
471827 N/A 47
N/A 1.562 in39.675 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472213 N/A 47
N/A 1.562 in39.675 mm N/A 2.254 in57.252 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
472299 N/A 47
N/A 1.562 in39.675 mm N/A 2.378 in60.401 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »