COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
1 2 3 4 5 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

240698 N/A 24
N/A 0.312 in7.925 mm N/A 0.635 in16.129 mm N/A 0.175 in4.445 mm N/A Nitrile N/A
470195 N/A 47
N/A 0.312 in7.925 mm N/A 1.003 in25.476 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
50445 N/A 5L
N/A 0.312 in7.925 mm N/A 1.254 in31.852 mm N/A 0.375 in9.525 mm N/A Leather N/A
350364 N/A 35
N/A 0.312 in7.925 mm N/A 0.756 in19.202 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
712021 N/A N/A 0.313 in7.95 mm N/A 0.753 in19.126 mm N/A 0.25 in6.35 mm N/A Fluoro-Elastomer N/A
712022 N/A N/A 0.313 in7.95 mm N/A 0.69 in17.526 mm N/A 0.313 in7.95 mm N/A Nitrile N/A
220818 N/A 32
N/A 0.315 in8 mm N/A 0.717 in18.2 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
220860 N/A 35
N/A 0.315 in8 mm N/A 0.638 in16.2 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
6008020 N/A N/A 0.315 in8 mm N/A 0.472 in12 mm N/A 0.079 in2 mm N/A Nitrile N/A
6017025 N/A N/A 0.315 in8 mm N/A 0.866 in22 mm N/A 0.098 in2.5 mm N/A Nitrile N/A
220918 N/A 35
N/A 0.354 in9 mm N/A 0.717 in18.2 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
110BULK N/A N/A 0.362 in9.195 mm N/A 0.568 in14.427 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
110PKG N/A N/A 0.362 in9.195 mm N/A 0.568 in14.427 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
110V35 N/A N/A 0.362 in9.195 mm N/A 0.568 in14.427 mm N/A 0.103 in2.616 mm N/A Fluoro-Elastomer N/A
012BULK N/A N/A 0.364 in9.246 mm N/A 0.504 in12.802 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
012PKG N/A N/A 0.364 in9.246 mm N/A 0.504 in12.802 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
012V35 N/A N/A 0.364 in9.246 mm N/A 0.504 in12.802 mm N/A 0.07 in1.778 mm N/A Fluoro-Elastomer N/A
330385 N/A 33
N/A 0.375 in9.525 mm N/A 0.754 in19.152 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
340385 N/A 34
N/A 0.375 in9.525 mm N/A 0.756 in19.202 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
340827 N/A 34
N/A 0.375 in9.525 mm N/A 0.568 in14.427 mm N/A 0.125 in3.175 mm N/A Nitrile N/A CAD Icon (for items table)
240385 N/A 24
N/A 0.375 in9.525 mm N/A 0.76 in19.304 mm N/A 0.175 in4.445 mm N/A Nitrile N/A
471103 N/A 47
N/A 0.375 in9.525 mm N/A 1.004 in25.502 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
473096 N/A 47
N/A 0.375 in9.525 mm N/A 0.88 in22.352 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
50197S N/A 5S
N/A 0.375 in9.525 mm N/A 1.003 in25.476 mm N/A 0.375 in9.525 mm N/A Nitrile N/A
311189 N/A 31
N/A 0.375 in9.525 mm N/A 0.691 in17.551 mm N/A 0.156 in3.962 mm N/A Nitrile N/A
Unit of Measure
1 2 3 4 5 »