COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
1 2 3 4 5 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

240698 N/A 24
N/A 0.312 in N/A 0.635 in N/A 0.175 in N/A Nitrile N/A
470195 N/A 47
N/A 0.312 in N/A 1.003 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
50445 N/A 5L
N/A 0.312 in N/A 1.254 in N/A 0.375 in N/A Leather N/A
350364 N/A 35
N/A 0.312 in N/A 0.756 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
712021 N/A N/A 0.313 in N/A 0.753 in N/A 0.25 in N/A Fluoro-Elastomer N/A
712022 N/A N/A 0.313 in N/A 0.69 in N/A 0.313 in N/A Nitrile N/A
220818 N/A 32
N/A 0.315 in N/A 0.717 in N/A 0.276 in N/A Nitrile N/A CAD Icon (for items table)
220860 N/A 35
N/A 0.315 in N/A 0.638 in N/A 0.276 in N/A Nitrile N/A CAD Icon (for items table)
6008020 N/A N/A 0.315 in N/A 0.472 in N/A 0.079 in N/A Nitrile N/A
6017025 N/A N/A 0.315 in N/A 0.866 in N/A 0.098 in N/A Nitrile N/A
220918 N/A 35
N/A 0.354 in N/A 0.717 in N/A 0.276 in N/A Nitrile N/A CAD Icon (for items table)
110BULK N/A N/A 0.362 in N/A 0.568 in N/A 0.103 in N/A Nitrile N/A
110PKG N/A N/A 0.362 in N/A 0.568 in N/A 0.103 in N/A Nitrile N/A
110V35 N/A N/A 0.362 in N/A 0.568 in N/A 0.103 in N/A Fluoro-Elastomer N/A
012BULK N/A N/A 0.364 in N/A 0.504 in N/A 0.07 in N/A Nitrile N/A
012PKG N/A N/A 0.364 in N/A 0.504 in N/A 0.07 in N/A Nitrile N/A
012V35 N/A N/A 0.364 in N/A 0.504 in N/A 0.07 in N/A Fluoro-Elastomer N/A
330385 N/A 33
N/A 0.375 in N/A 0.754 in N/A 0.25 in N/A Nitrile N/A
340385 N/A 34
N/A 0.375 in N/A 0.756 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
340827 N/A 34
N/A 0.375 in N/A 0.568 in N/A 0.125 in N/A Nitrile N/A CAD Icon (for items table)
240385 N/A 24
N/A 0.375 in N/A 0.76 in N/A 0.175 in N/A Nitrile N/A
471103 N/A 47
N/A 0.375 in N/A 1.004 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
473096 N/A 47
N/A 0.375 in N/A 0.88 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
50197S N/A 5S
N/A 0.375 in N/A 1.003 in N/A 0.375 in N/A Nitrile N/A
311189 N/A 31
N/A 0.375 in N/A 0.691 in N/A 0.156 in N/A Nitrile N/A
Unit of Measure
1 2 3 4 5 »