COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

9376 N/A 68
N/A 1.055 in N/A 1.504 in N/A 0.268 in N/A Nitrile N/A
710728 N/A 32
N/A 1.06 in N/A 1.758 in N/A 0.252 in N/A Polyacrylate N/A CAD Icon (for items table)
450043 N/A 45
N/A 1.062 in N/A 1.832 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
450188 N/A 45
N/A 1.062 in N/A 1.565 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
450342 N/A 45
N/A 1.062 in N/A 1.987 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
471651 N/A 47
N/A 1.062 in N/A 1.628 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
470606 N/A 47
N/A 1.062 in N/A 1.69 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
471705 N/A 47
N/A 1.062 in N/A 1.756 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
471735 N/A 47
N/A 1.062 in N/A 1.878 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
471762 N/A 47
N/A 1.062 in N/A 2.004 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
472953 N/A 47
N/A 1.062 in N/A 2.839 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
472953V N/A 47
N/A 1.062 in N/A 2.839 in N/A 0.375 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
473419 N/A 47
N/A 1.062 in N/A 1.832 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
473420 N/A 47
N/A 1.062 in N/A 2.066 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
480210 N/A 48
N/A 1.062 in N/A 1.503 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
3732S N/A 48
N/A 1.062 in N/A 1.581 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
1990 N/A 32
N/A 1.063 in N/A 1.703 in N/A 0.354 in N/A Polyacrylate N/A CAD Icon (for items table)
222742 N/A 48
N/A 1.063 in N/A 1.657 in N/A 0.276 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
222743 N/A 32
N/A 1.063 in N/A 1.701 in N/A 0.354 in N/A Silicone N/A CAD Icon (for items table)
222745 N/A 32
N/A 1.063 in N/A 1.7810 in N/A 0.354 in N/A Polyacrylate N/A CAD Icon (for items table)
710511 N/A 32
N/A 1.063 in N/A 1.701 in N/A 0.276 in N/A Polyacrylate N/A CAD Icon (for items table)
712009 N/A 32
N/A 1.063 in N/A 1.583 in N/A 0.315 in N/A Silicone N/A CAD Icon (for items table)
6027030 N/A N/A 1.063 in N/A 1.299 in N/A 0.118 in N/A Nitrile N/A
450044 N/A 45
N/A 1.093 in N/A 1.832 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
450159 N/A 45
N/A 1.093 in N/A 2.004 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »