COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

2503N N/A 48
N/A 1.1 in27.94 mm N/A 1.578 in40.081 mm N/A 0.308 in7.823 mm N/A Polyacrylate N/A CAD Icon (for items table)
222820 N/A 33
N/A 1.102 in28 mm N/A 1.588 in40.34 mm N/A 0.276 in7 mm N/A Nitrile N/A
222830 N/A 32
N/A 1.102 in28 mm N/A 1.6250 in41.27 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
222835 N/A 32
N/A 1.102 in28 mm N/A 1.74 in44.2 mm N/A 0.236 in6 mm N/A Polyacrylate N/A CAD Icon (for items table)
222860 N/A 32
N/A 1.102 in28 mm N/A 1.859 in47.22 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
710119 N/A 32
N/A 1.102 in28 mm N/A 1.702 in43.23 mm N/A 0.315 in8 mm N/A Polyacrylate N/A CAD Icon (for items table)
710157 N/A 32
N/A 1.102 in28 mm N/A 1.702 in43.23 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
711025 N/A 32
N/A 1.102 in28 mm N/A 1.661 in42.2 mm N/A 0.276 in7 mm N/A Ethylene-Acrylic N/A CAD Icon (for items table)
710325 N/A 32
N/A 1.102 in28 mm N/A 1.583 in4.2 mm N/A 0.315 in8 mm N/A Nitrile N/A CAD Icon (for items table)
710433 N/A 47
N/A 1.102 in28 mm N/A 2.091 in53.1 mm N/A 0.378 in9.6 mm N/A Nitrile N/A CAD Icon (for items table)
710821 N/A 32
N/A 1.102 in28 mm N/A 1.465 in37.2 mm N/A 0.768 in19.5 mm N/A Polyacrylate N/A CAD Icon (for items table)
712008 N/A 32
N/A 1.102 in28 mm N/A 1.661 in42.2 mm N/A 0.315 in8 mm N/A Silicone N/A CAD Icon (for items table)
713087 N/A 32
N/A 1.102 in28 mm N/A 1.504 in38.2 mm N/A 0.276 in7 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710671 N/A 36
N/A 1.102 in28 mm N/A 1.406 in35.7 mm N/A 0.205 in5.2 mm N/A Fluoro-Elastomer N/A
39869 N/A N/A 1.102 in28 mm N/A 1.618 in41.1 mm N/A 0.315 in8 mm N/A PTFE N/A
6028030 N/A N/A 1.102 in28 mm N/A 1.339 in34 mm N/A 0.118 in3 mm N/A Nitrile N/A
216BULK N/A N/A 1.109 in28.169 mm N/A 1.387 in35.23 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
216PKG N/A N/A 1.109 in28.169 mm N/A 1.387 in35.23 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
216V35 N/A N/A 1.109 in28.169 mm N/A 1.387 in35.23 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A
122BULK N/A N/A 1.112 in28.245 mm N/A 1.318 in33.477 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
122PKG N/A N/A 1.112 in28.245 mm N/A 1.318 in33.477 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
024BULK N/A N/A 1.114 in28.296 mm N/A 1.254 in31.852 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
024PKG N/A N/A 1.114 in28.296 mm N/A 1.254 in31.852 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
450332 N/A 45
N/A 1.125 in28.575 mm N/A 2.441 in62.001 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
340151 N/A 34
N/A 1.125 in28.575 mm N/A 1.569 in39.853 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 31 32 33 34 35 »