COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

2503N N/A 48
N/A 1.1 in N/A 1.578 in N/A 0.308 in N/A Polyacrylate N/A CAD Icon (for items table)
222820 N/A 33
N/A 1.102 in N/A 1.588 in N/A 0.276 in N/A Nitrile N/A
222830 N/A 32
N/A 1.102 in N/A 1.6250 in N/A 0.276 in N/A Polyacrylate N/A CAD Icon (for items table)
222835 N/A 32
N/A 1.102 in N/A 1.74 in N/A 0.236 in N/A Polyacrylate N/A CAD Icon (for items table)
222860 N/A 32
N/A 1.102 in N/A 1.859 in N/A 0.315 in N/A Polyacrylate N/A CAD Icon (for items table)
710119 N/A 32
N/A 1.102 in N/A 1.702 in N/A 0.315 in N/A Polyacrylate N/A CAD Icon (for items table)
710157 N/A 32
N/A 1.102 in N/A 1.702 in N/A 0.276 in N/A Nitrile N/A CAD Icon (for items table)
711025 N/A 32
N/A 1.102 in N/A 1.661 in N/A 0.276 in N/A Ethylene-Acrylic N/A CAD Icon (for items table)
710325 N/A 32
N/A 1.102 in N/A 1.583 in N/A 0.315 in N/A Nitrile N/A CAD Icon (for items table)
710433 N/A 47
N/A 1.102 in N/A 2.091 in N/A 0.378 in N/A Nitrile N/A CAD Icon (for items table)
710821 N/A 32
N/A 1.102 in N/A 1.465 in N/A 0.768 in N/A Polyacrylate N/A CAD Icon (for items table)
712008 N/A 32
N/A 1.102 in N/A 1.661 in N/A 0.315 in N/A Silicone N/A CAD Icon (for items table)
713087 N/A 32
N/A 1.102 in N/A 1.504 in N/A 0.276 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710671 N/A 36
N/A 1.102 in N/A 1.406 in N/A 0.205 in N/A Fluoro-Elastomer N/A
39869 N/A N/A 1.102 in N/A 1.618 in N/A 0.315 in N/A PTFE N/A
6028030 N/A N/A 1.102 in N/A 1.339 in N/A 0.118 in N/A Nitrile N/A
216BULK N/A N/A 1.109 in N/A 1.387 in N/A 0.139 in N/A Nitrile N/A
216PKG N/A N/A 1.109 in N/A 1.387 in N/A 0.139 in N/A Nitrile N/A
216V35 N/A N/A 1.109 in N/A 1.387 in N/A 0.139 in N/A Fluoro-Elastomer N/A
122BULK N/A N/A 1.112 in N/A 1.318 in N/A 0.103 in N/A Nitrile N/A
122PKG N/A N/A 1.112 in N/A 1.318 in N/A 0.103 in N/A Nitrile N/A
024BULK N/A N/A 1.114 in N/A 1.254 in N/A 0.07 in N/A Nitrile N/A
024PKG N/A N/A 1.114 in N/A 1.254 in N/A 0.07 in N/A Nitrile N/A
450332 N/A 45
N/A 1.125 in N/A 2.441 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
340151 N/A 34
N/A 1.125 in N/A 1.569 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 31 32 33 34 35 »