COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

203003 N/A 203
N/A 1.125 in N/A 1.942 in N/A 0.562 in N/A Nitrile N/A
203020 N/A 203
N/A 1.125 in N/A 1.785 in N/A 0.468 in N/A Nitrile N/A
204020 N/A 204
N/A 1.125 in N/A 1.785 in N/A 0.468 in N/A Nitrile N/A
204505 N/A 204
N/A 1.125 in N/A 1.785 in N/A 0.25 in N/A Nitrile N/A
205004 N/A 205
N/A 1.125 in N/A 1.942 in N/A 0.625 in N/A Felt N/A
340815 N/A 34
N/A 1.125 in N/A 1.505 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
340835 N/A 34
N/A 1.125 in N/A 1.381 in N/A 0.125 in N/A Nitrile N/A CAD Icon (for items table)
240151 N/A 24
N/A 1.125 in N/A 1.572 in N/A 0.187 in N/A Nitrile N/A
3638 N/A 48
N/A 1.125 in N/A 1.628 in N/A 0.19 in N/A Polyacrylate N/A CAD Icon (for items table)
470045 N/A 47
N/A 1.125 in N/A 1.832 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
450430 N/A 45
N/A 1.125 in N/A 2.879 in N/A 0.468 in N/A Nitrile N/A CAD Icon (for items table)
450604 N/A 45
N/A 1.125 in N/A 2.254 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
470189 N/A 47
N/A 1.125 in N/A 1.756 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
470236 N/A 47
N/A 1.125 in N/A 1.878 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
470241 N/A 47
N/A 1.125 in N/A 2.066 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
471652 N/A 47
N/A 1.125 in N/A 1.628 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
471652V N/A 47
N/A 1.125 in N/A 1.628 in N/A 0.25 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
470712 N/A 47
N/A 1.125 in N/A 1.878 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
470712V N/A 47
N/A 1.125 in N/A 1.878 in N/A 0.25 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471692 N/A 47
N/A 1.125 in N/A 1.756 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
471692V N/A 47
N/A 1.125 in N/A 1.756 in N/A 0.25 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471747 N/A 47
N/A 1.125 in N/A 1.987 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
471763 N/A 47
N/A 1.125 in N/A 2.004 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
471763V N/A 47
N/A 1.125 in N/A 2.004 in N/A 0.25 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
471785 N/A 47
N/A 1.125 in N/A 2.066 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 31 32 33 34 35 »