Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710140 |
N/A
32 |
N/A 1.594 in40.488 mm | N/A 2.293 in58.242 mm | N/A 0.315 in8.001 mm | N/A Nitrile |
N/A
|
| 480581 |
N/A
48 |
N/A 1.594 in40.488 mm | N/A 2.129 in54.077 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 710436 |
N/A
35 |
N/A 1.594 in40.488 mm | N/A 2.075 in52.705 mm | N/A 0.236 in5.994 mm | N/A Polyacrylate |
N/A
|
| 710736 |
N/A
75 |
N/A 1.594 in40.488 mm | N/A 3.157 in80.188 mm | N/A 0.394 in10.008 mm | N/A Polyacrylate | N/A |
| 4764 |
N/A
86 |
N/A 1.598 in40.589 mm | N/A 2.483 in63.068 mm | N/A 0.42 in10.668 mm | N/A Polyacrylate | N/A |
| 4765 |
N/A
79 |
N/A 1.598 in40.589 mm | N/A 2.483 in63.068 mm | N/A 0.35 in8.89 mm | N/A Fluoro-Elastomer | N/A |
| 326V35 | N/A | N/A 1.6 in40.64 mm | N/A 2.02 in51.308 mm | N/A 0.21 in5.334 mm | N/A Fluoro-Elastomer | N/A |
| 326BULK | N/A | N/A 1.6 in40.64 mm | N/A 2.02 in51.308 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 326PKG | N/A | N/A 1.6 in40.64 mm | N/A 2.02 in51.308 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 4674N | N/A | N/A 1.605 in40.767 mm | N/A 2.804 in71.222 mm | N/A 0.364 in9.246 mm | N/A Polyacrylate | N/A |
| 714679 |
N/A
90 |
N/A 1.605 in40.767 mm | N/A 2.565 in65.151 mm | N/A 0.369 in9.373 mm | N/A Polyacrylate | N/A |
| 2658V |
N/A
75 |
N/A 1.609 in40.869 mm | N/A 2.441 in62.001 mm | N/A 0.3 in7.62 mm | N/A Fluoro-Elastomer | N/A |
| 223BULK | N/A | N/A 1.609 in40.869 mm | N/A 1.887 in47.93 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 223PKG | N/A | N/A 1.609 in40.869 mm | N/A 1.887 in47.93 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |
| 6283S |
N/A
26 |
N/A 1.61 in40.89 mm | N/A 2.531 in64.287 mm | N/A 0.3 in7.62 mm | N/A Nitrile | N/A |
| 130BULK | N/A | N/A 1.612 in40.945 mm | N/A 1.818 in46.177 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 130PKG | N/A | N/A 1.612 in40.945 mm | N/A 1.818 in46.177 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 710535 |
N/A
32 |
N/A 1.614 in40.996 mm | N/A 2.44 in61.976 mm | N/A 0.299 in7.595 mm | N/A Polyacrylate |
N/A
|
| 710541 |
N/A
86 |
N/A 1.614 in40.996 mm | N/A 2.36 in59.944 mm | N/A 0.425 in10.795 mm | N/A Polyacrylate | N/A |
| 710114 |
N/A
98 |
N/A 1.614 in41 mm | N/A 2.327 in59.1 mm | N/A 0.394 in10 mm | N/A Polyacrylate | N/A |
| 710141 |
N/A
40 |
N/A 1.614 in41 mm | N/A 2.409 in61.2 mm | N/A 0.315 in8 mm | N/A Polyacrylate | N/A |
| 710978 | N/A | N/A 1.614 in41 mm | N/A 2.409 in61.2 mm | N/A 0.315 in8 mm | N/A Polyacrylate | N/A |
| 710979 |
N/A
74 |
N/A 1.614 in41 mm | N/A 2.409 in61.2 mm | N/A 0.319 in8.1 mm | N/A Fluoro-Elastomer | N/A |
| 710220 |
N/A
32 |
N/A 1.614 in41 mm | N/A 2.45 in62.23 mm | N/A 0.354 in9 mm | N/A Polyacrylate |
N/A
|
| 710402 |
N/A
32 |
N/A 1.614 in41 mm | N/A 2.685 in68.2 mm | N/A 0.512 in13 mm | N/A Nitrile |
N/A
|
| 710926 | N/A | N/A 1.614 in41 mm | N/A 3.713 in94.3 mm | N/A 0.945 in24 mm | N/A Fluoro-Elastomer | N/A |
| 710497 |
N/A
32 |
N/A 1.614 in41 mm | N/A 2.407 in61.14 mm | N/A 0.63 in16 mm | N/A Polyacrylate |
N/A
|
| 711181 |
N/A
32 |
N/A 1.614 in41 mm | N/A 2.21 in56.13 mm | N/A 0.276 in7 mm | N/A Fluoro-Elastomer |
N/A
|
| 710697 |
N/A
40 |
N/A 1.614 in41 mm | N/A 2.921 in74.2 mm | N/A 0.433 in11 mm | N/A Polyacrylate | N/A |
| 710747 |
N/A
40 |
N/A 1.614 in41 mm | N/A 2.407 in61.14 mm | N/A 0.354 in9 mm | N/A Fluoro-Elastomer | N/A |
| 1180 |
N/A
32 |
N/A 1.614 in41 mm | N/A 2.177 in55.29 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 1950 |
N/A
41 |
N/A 1.614 in41 mm | N/A 2.096 in53.25 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 030BULK | N/A | N/A 1.614 in40.996 mm | N/A 1.754 in44.552 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 030PKG | N/A | N/A 1.614 in40.996 mm | N/A 1.754 in44.552 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 6041040 | N/A | N/A 1.614 in41 mm | N/A 1.929 in49 mm | N/A 0.157 in4 mm | N/A Nitrile | N/A |
| 4762N |
N/A
74 |
N/A 1.618 in41.097 mm | N/A 2.849 in72.365 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate | N/A |
| 8477S |
N/A
48 |
N/A 1.618 in41.097 mm | N/A 2.535 in64.389 mm | N/A 3/4 in19.05 mm | N/A Nitrile |
N/A
|
| 8835L |
N/A
33 |
N/A 1.618 in41.097 mm | N/A 2.579 in65.507 mm | N/A 0.46 in11.684 mm | N/A Leather | N/A |
| 8835S |
N/A
33 |
N/A 1.618 in41.097 mm | N/A 2.579 in65.507 mm | N/A 0.46 in11.684 mm | N/A Nitrile | N/A |
| 410358N |
N/A
41 |
N/A 1.625 in41.275 mm | N/A 2.378 in60.401 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate |
N/A
|
| 1999 |
N/A
48 |
N/A 1.625 in41.275 mm | N/A 2.255 in57.277 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 450066 |
N/A
45 |
N/A 1.625 in41.275 mm | N/A 2.441 in62.001 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 450069 |
N/A
45 |
N/A 1.625 in41.275 mm | N/A 2.627 in66.726 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 450078 |
N/A
45 |
N/A 1.625 in41.275 mm | N/A 2.879 in73.127 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 450194 |
N/A
45 |
N/A 1.625 in41.275 mm | N/A 2.506 in63.652 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 450275 |
N/A
45 |
N/A 1.625 in41.275 mm | N/A 2.762 in70.155 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 450335 |
N/A
45 |
N/A 1.625 in41.275 mm | N/A 3.066 in77.876 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 200641 |
N/A
200E |
N/A 1.625 in41.275 mm | N/A 2.467 in62.662 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 204017 |
N/A
204 |
N/A 1.625 in41.275 mm | N/A 2.332 in59.233 mm | N/A 0.406 in10.312 mm | N/A Nitrile | N/A |
| 204500 |
N/A
4S |
N/A 1.625 in41.275 mm | N/A 2.566 in65.176 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |