Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 472535 |
N/A
47 |
N/A 1.125 in28.575 mm | N/A 2.537 in64.44 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 472560N |
N/A
47 |
N/A 1.125 in28.575 mm | N/A 1.565 in39.751 mm | N/A 0.25 in6.35 mm | N/A Polyacrylate |
N/A
|
| 472644 |
N/A
47 |
N/A 1.125 in28.575 mm | N/A 2.051 in52.095 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 472644V |
N/A
47 |
N/A 1.125 in28.575 mm | N/A 2.051 in52.095 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer |
N/A
|
| 472674 |
N/A
47 |
N/A 1.125 in28.575 mm | N/A 1.987 in50.47 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 472681 |
N/A
47 |
N/A 1.125 in28.575 mm | N/A 2.445 in62.103 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 472681V |
N/A
47 |
N/A 1.125 in28.575 mm | N/A 2.445 in62.103 mm | N/A 0.375 in9.525 mm | N/A Fluoro-Elastomer |
N/A
|
| 472954 |
N/A
47 |
N/A 1.125 in28.575 mm | N/A 2.839 in72.111 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 472954V |
N/A
47 |
N/A 1.125 in28.575 mm | N/A 2.839 in72.111 mm | N/A 0.375 in9.525 mm | N/A Fluoro-Elastomer |
N/A
|
| 6832S |
N/A
204 |
N/A 1.125 in28.575 mm | N/A 1.942 in49.327 mm | N/A 0.625 in15.875 mm | N/A Nitrile | N/A |
| 473259 |
N/A
47 |
N/A 1.125 in28.575 mm | N/A 2.445 in62.103 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 476838 |
N/A
47 |
N/A 1.125 in28.575 mm | N/A 1.832 in46.533 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 481792 |
N/A
48 |
N/A 1.125 in28.575 mm | N/A 2.129 in54.077 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 482208 |
N/A
48 |
N/A 1.125 in28.575 mm | N/A 1.628 in41.351 mm | N/A 0.245 in6.223 mm | N/A Nitrile |
N/A
|
| 50151S |
N/A
5S |
N/A 1.125 in28.575 mm | N/A 1.565 in39.751 mm | N/A 0.375 in9.525 mm | N/A Nitrile | N/A |
| 710285 |
N/A
32 |
N/A 1.125 in28.575 mm | N/A 1.634 in41.504 mm | N/A 0.313 in7.95 mm | N/A Nitrile |
N/A
|
| 312140 |
N/A
31 |
N/A 1.125 in28.575 mm | N/A 1.506 in38.252 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 313842 |
N/A
31 |
N/A 1.125 in28.575 mm | N/A 1.444 in36.678 mm | N/A 0.215 in5.461 mm | N/A Nitrile | N/A |
| 323133 |
N/A
32 |
N/A 1.125 in28.575 mm | N/A 1.787 in45.39 mm | N/A 0.406 in10.312 mm | N/A Nitrile |
N/A
|
| 1037 |
N/A
35 |
N/A 1.125 in28.575 mm | N/A 1.504 in38.202 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 350974 |
N/A
35 |
N/A 1.125 in28.575 mm | N/A 1.859 in47.219 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 352560 |
N/A
35 |
N/A 1.125 in28.575 mm | N/A 1.567 in39.802 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 447808 |
N/A
44 |
N/A 1.125 in28.575 mm | N/A 1.379 in35.0266 mm | N/A 0.125 in3.175 mm | N/A Fluoro-Elastomer |
N/A
|
| 797722 | N/A | N/A 1.125 in28.575 mm | N/A 2.004 in50.9016 mm | N/A 0.25 in6.35 mm | N/A | N/A |
| 1989 |
N/A
47 |
N/A 1.126 in28.6 mm | N/A 1.699 in43.155 mm | N/A 0.256 in6.502 mm | N/A Nitrile |
N/A
|