COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

472535 N/A 47
N/A 1.125 in N/A 2.537 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
472560N N/A 47
N/A 1.125 in N/A 1.565 in N/A 0.25 in N/A Polyacrylate N/A CAD Icon (for items table)
472644 N/A 47
N/A 1.125 in N/A 2.051 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
472644V N/A 47
N/A 1.125 in N/A 2.051 in N/A 0.312 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
472674 N/A 47
N/A 1.125 in N/A 1.987 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
472681 N/A 47
N/A 1.125 in N/A 2.445 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
472681V N/A 47
N/A 1.125 in N/A 2.445 in N/A 0.375 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
472954 N/A 47
N/A 1.125 in N/A 2.839 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
472954V N/A 47
N/A 1.125 in N/A 2.839 in N/A 0.375 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
6832S N/A 204
N/A 1.125 in N/A 1.942 in N/A 0.625 in N/A Nitrile N/A
473259 N/A 47
N/A 1.125 in N/A 2.445 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
476838 N/A 47
N/A 1.125 in N/A 1.832 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
481792 N/A 48
N/A 1.125 in N/A 2.129 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
482208 N/A 48
N/A 1.125 in N/A 1.628 in N/A 0.245 in N/A Nitrile N/A CAD Icon (for items table)
50151S N/A 5S
N/A 1.125 in N/A 1.565 in N/A 0.375 in N/A Nitrile N/A
710285 N/A 32
N/A 1.125 in N/A 1.634 in N/A 0.313 in N/A Nitrile N/A CAD Icon (for items table)
312140 N/A 31
N/A 1.125 in N/A 1.506 in N/A 0.25 in N/A Nitrile N/A
313842 N/A 31
N/A 1.125 in N/A 1.444 in N/A 0.215 in N/A Nitrile N/A
323133 N/A 32
N/A 1.125 in N/A 1.787 in N/A 0.406 in N/A Nitrile N/A CAD Icon (for items table)
1037 N/A 35
N/A 1.125 in N/A 1.504 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
350974 N/A 35
N/A 1.125 in N/A 1.859 in N/A 0.312 in N/A Nitrile N/A CAD Icon (for items table)
352560 N/A 35
N/A 1.125 in N/A 1.567 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
447808 N/A 44
N/A 1.125 in N/A 1.379 in N/A 0.125 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
797722 N/A N/A 1.125 in N/A 2.004 in N/A 0.25 in N/A N/A
1989 N/A 47
N/A 1.126 in N/A 1.699 in N/A 0.256 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 31 32 33 34 35 »