Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710504 |
N/A
35 |
N/A 1.142 in | N/A 1.474 in | N/A 0.197 in | N/A Nitrile |
N/A
|
| 710460 |
N/A
32 |
N/A 1.142 in | N/A 1.722 in | N/A 0.315 in | N/A Silicone |
N/A
|
| 320595 |
N/A
32 |
N/A 1.142 in | N/A 1.7810 in | N/A 0.315 in | N/A Silicone |
N/A
|
| 450161 |
N/A
45 |
N/A 1.156 in | N/A 2.004 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 250437V |
N/A
25 |
N/A 1.156 in | N/A 1.58 in | N/A 0.312 in | N/A Fluoro-Elastomer | N/A |
| 450362 |
N/A
45 |
N/A 1.156 in | N/A 2.129 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 450482 |
N/A
45 |
N/A 1.156 in | N/A 1.832 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 470362 |
N/A
47 |
N/A 1.156 in | N/A 2.129 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 474260 |
N/A
47 |
N/A 1.156 in | N/A 1.69 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 471707 |
N/A
47 |
N/A 1.156 in | N/A 1.756 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 471707N |
N/A
47 |
N/A 1.156 in | N/A 1.756 in | N/A 0.312 in | N/A Polyacrylate |
N/A
|
| 471736 |
N/A
47 |
N/A 1.156 in | N/A 1.878 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 471764 |
N/A
47 |
N/A 1.156 in | N/A 2.004 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 472239 |
N/A
47 |
N/A 1.156 in | N/A 2.839 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 473427 |
N/A
47 |
N/A 1.156 in | N/A 2.066 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 473428 |
N/A
47 |
N/A 1.156 in | N/A 1.988 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 451182 |
N/A
45 |
N/A 1.17 in | N/A 2.035 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 217BULK | N/A | N/A 1.171 in | N/A 1.449 in | N/A 0.139 in | N/A Nitrile | N/A |
| 217PKG | N/A | N/A 1.171 in | N/A 1.449 in | N/A 0.139 in | N/A Nitrile | N/A |
| 217V35 | N/A | N/A 1.171 in | N/A 1.449 in | N/A 0.139 in | N/A Fluoro-Elastomer | N/A |
| 123BULK | N/A | N/A 1.174 in | N/A 1.38 in | N/A 0.103 in | N/A Nitrile | N/A |
| 123PKG | N/A | N/A 1.174 in | N/A 1.38 in | N/A 0.103 in | N/A Nitrile | N/A |
| 483054N |
N/A
48 |
N/A 1.175 in | N/A 1.832 in | N/A 0.312 in | N/A Polyacrylate |
N/A
|
| 483488 |
N/A
48 |
N/A 1.175 in | N/A 1.775 in | N/A 0.275 in | N/A Nitrile |
N/A
|
| 025BULK | N/A | N/A 1.176 in | N/A 1.316 in | N/A 0.07 in | N/A Nitrile | N/A |