Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710244 |
N/A
32 |
N/A 1.654 in42.012 mm | N/A 2.232 in56.693 mm | N/A 0.315 in8.001 mm | N/A Nitrile |
N/A
|
| 710513 |
N/A
74 |
N/A 1.654 in42.012 mm | N/A 2.626 in66.7 mm | N/A 0.433 in10.998 mm | N/A Fluoro-Elastomer | N/A |
| 2025 |
N/A
32 |
N/A 1.654 in42 mm | N/A 2.379 in60.42 mm | N/A 0.276 in7 mm | N/A Fluoro-Elastomer |
N/A
|
| 224200 |
N/A
32 |
N/A 1.654 in42 mm | N/A 2.173 in55.2 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 224205 |
N/A
32 |
N/A 1.654 in42 mm | N/A 2.178 in55.33 mm | N/A 0.315 in8 mm | N/A Polyacrylate |
N/A
|
| 224210 |
N/A
35 |
N/A 1.654 in42 mm | N/A 2.176 in55.28 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 224215 |
N/A
32 |
N/A 1.654 in42 mm | N/A 2.294 in58.28 mm | N/A 0.315 in8 mm | N/A Polyacrylate |
N/A
|
| 224235 |
N/A
48 |
N/A 1.654 in42 mm | N/A 2.291 in58.18 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 224250 |
N/A
35 |
N/A 1.654 in42 mm | N/A 2.452 in62.27 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 224252 |
N/A
32 |
N/A 1.654 in42 mm | N/A 2.452 in62.27 mm | N/A 0.394 in10 mm | N/A Nitrile |
N/A
|
| 224255 |
N/A
47 |
N/A 1.654 in42 mm | N/A 2.565 in65.15 mm | N/A 0.394 in10 mm | N/A Polyacrylate |
N/A
|
| 224266 |
N/A
32 |
N/A 1.654 in42 mm | N/A 2.609 in66.28 mm | N/A 0.394 in10 mm | N/A Nitrile |
N/A
|
| 224270 |
N/A
32 |
N/A 1.654 in42 mm | N/A 2.845 in72.27 mm | N/A 0.394 in10 mm | N/A Nitrile |
N/A
|
| 3622 |
N/A
74 |
N/A 1.654 in42 mm | N/A 2.525 in64.14 mm | N/A 0.394 in10 mm | N/A Polyacrylate | N/A |
| 4615V |
N/A
83 |
N/A 1.654 in42 mm | N/A 2.643 in67.13 mm | N/A 0.282 in7.16 mm | N/A Fluoro-Elastomer | N/A |
| 710133 |
N/A
32 |
N/A 1.654 in42 mm | N/A 3.547 in90.09 mm | N/A 0.354 in9 mm | N/A Polyacrylate |
N/A
|
| 473560N |
N/A
47 |
N/A 1.654 in42 mm | N/A 2.211 in56.16 mm | N/A 0.276 in7 mm | N/A Polyacrylate |
N/A
|
| 474241V |
N/A
47 |
N/A 1.654 in42 mm | N/A 2.29 in58.17 mm | N/A 0.276 in7 mm | N/A Fluoro-Elastomer |
N/A
|
| 494117 |
N/A
49 |
N/A 1.654 in42 mm | N/A 2.216 in56.28 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 710097 |
N/A
74 |
N/A 1.654 in42 mm | N/A 2.213 in56.21 mm | N/A 0.236 in6 mm | N/A Nitrile | N/A |
| 710179 |
N/A
32 |
N/A 1.654 in42 mm | N/A 2.559 in65 mm | N/A 0.531 in13.5 mm | N/A Nitrile |
N/A
|
| 710195 |
N/A
40 |
N/A 1.654 in42 mm | N/A 3.003 in76.28 mm | N/A 0.472 in12 mm | N/A Nitrile | N/A |
| 710207 |
N/A
40 |
N/A 1.654 in42 mm | N/A 2.846 in72.28 mm | N/A 0.472 in12 mm | N/A Nitrile | N/A |
| 710221 |
N/A
47 |
N/A 1.654 in42 mm | N/A 2.209 in56.1 mm | N/A 0.197 in5 mm | N/A Polyacrylate |
N/A
|
| 710245 |
N/A
40 |
N/A 1.654 in42 mm | N/A 2.996 in76.1 mm | N/A 0.551 in14 mm | N/A Polyacrylate | N/A |
| 710246 |
N/A
40 |
N/A 1.654 in42 mm | N/A 3.554 in90.28 mm | N/A 0.472 in12 mm | N/A Polyacrylate | N/A |
| 710286 |
N/A
32 |
N/A 1.654 in42 mm | N/A 2.646 in67.2 mm | N/A 0.394 in10 mm | N/A Polyacrylate |
N/A
|
| 710291 |
N/A
40 |
N/A 1.654 in42 mm | N/A 2.488 in63.2 mm | N/A 0.354 in9 mm | N/A Polyacrylate | N/A |
| 710298 |
N/A
40 |
N/A 1.654 in42 mm | N/A 2.488 in63.2 mm | N/A 0.354 in9 mm | N/A Polyacrylate | N/A |
| 710301 |
N/A
97 |
N/A 1.654 in42 mm | N/A 2.449 in62.2 mm | N/A 0.276 in7 mm | N/A Nitrile | N/A |
| 710442 |
N/A
48 |
N/A 1.654 in42 mm | N/A 2.327 in59.1 mm | N/A 0.276 in7 mm | N/A Polyacrylate |
N/A
|
| 710845 |
N/A
32 |
N/A 1.654 in42 mm | N/A 2.606 in66.2 mm | N/A 0.394 in10 mm | N/A Polyacrylate |
N/A
|
| 710911 |
N/A
40 |
N/A 1.654 in42 mm | N/A 2.646 in67.2 mm | N/A 0.354 in9 mm | N/A Polyacrylate | N/A |
| 710914 |
N/A
40 |
N/A 1.654 in42 mm | N/A 2.291 in58.2 mm | N/A 0.315 in8 mm | N/A Polyacrylate | N/A |
| 710938 | N/A | N/A 1.654 in42 mm | N/A 2.567 in65.2 mm | N/A 0.394 in10 mm | N/A Polyacrylate | N/A |
| 710940 | N/A | N/A 1.654 in42 mm | N/A 2.134 in54.2 mm | N/A 0.197 in5 mm | N/A Polyacrylate | N/A |
| 710517 |
N/A
32 |
N/A 1.654 in42 mm | N/A 2.291 in58.2 mm | N/A 0.472 in12 mm | N/A Nitrile |
N/A
|
| 710550 |
N/A
32 |
N/A 1.654 in42 mm | N/A 2.091 in53.12 mm | N/A 0.276 in7 mm | N/A Fluoro-Elastomer |
N/A
|
| 710620 |
N/A
32 |
N/A 1.654 in42 mm | N/A 2.173 in55.2 mm | N/A 0.236 in6 mm | N/A Fluoro-Elastomer |
N/A
|
| 710700 |
N/A
32 |
N/A 1.654 in42 mm | N/A 3.118 in79.2 mm | N/A 0.394 in10 mm | N/A Fluoro-Elastomer |
N/A
|
| 710706 |
N/A
74 |
N/A 1.654 in42 mm | N/A 2.843 in72.2 mm | N/A 0.502 in12.75 mm | N/A Polyacrylate | N/A |
| 710719 |
N/A
32 |
N/A 1.654 in42 mm | N/A 2.173 in55.2 mm | N/A 0.394 in10 mm | N/A Fluoro-Elastomer |
N/A
|
| 710723 |
N/A
40 |
N/A 1.654 in42 mm | N/A 2.724 in69.2 mm | N/A 0.472 in12 mm | N/A Polyacrylate | N/A |
| 3051N |
N/A
33 |
N/A 1.654 in42 mm | N/A 2.17 in55.12 mm | N/A 0.315 in8 mm | N/A Silicone | N/A |
| 3774 |
N/A
35 |
N/A 1.654 in42 mm | N/A 2.218 in56.34 mm | N/A 0.276 in7 mm | N/A Silicone |
N/A
|
| 1953 |
N/A
32 |
N/A 1.654 in42 mm | N/A 2.371 in60.22 mm | N/A 0.276 in7 mm | N/A Polyacrylate |
N/A
|
| 450073 |
N/A
45 |
N/A 1.656 in42.062 mm | N/A 2.69 in68.326 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 450260 |
N/A
45 |
N/A 1.656 in42.062 mm | N/A 2.506 in63.652 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 472660 |
N/A
47 |
N/A 1.656 in42.062 mm | N/A 2.941 in74.701 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 7457N |
N/A
1S |
N/A 1.656 in42.062 mm | N/A 2.627 in66.726 mm | N/A 0.455 in11.557 mm | N/A Polyacrylate | N/A |