Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 025PKG | N/A | N/A 1.176 in | N/A 1.316 in | N/A 0.07 in | N/A Nitrile | N/A |
| 710663 |
N/A
85 |
N/A 1.177 in | N/A 2.572 in | N/A 0.433 in | N/A Fluoro-Elastomer | N/A |
| 4813V |
N/A
86 |
N/A 1.178 in | N/A 2.452 in | N/A 0.5 in | N/A Fluoro-Elastomer | N/A |
| 1981 |
N/A
35 |
N/A 1.181 in | N/A 1.7810 in | N/A 0.315 in | N/A Nitrile |
N/A
|
| 2016 | N/A | N/A 1.181 in | N/A 1.78 in | N/A 0.591 in | N/A Nitrile | N/A |
| 223005 |
N/A
48 |
N/A 1.181 in | N/A 1.584 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 223010 |
N/A
32 |
N/A 1.181 in | N/A 1.662 in | N/A 0.276 in | N/A Polyacrylate |
N/A
|
| 223012 |
N/A
32 |
N/A 1.181 in | N/A 1.74 in | N/A 0.276 in | N/A Polyacrylate |
N/A
|
| 223014 |
N/A
32 |
N/A 1.181 in | N/A 1.78 in | N/A 0.236 in | N/A Fluoro-Elastomer |
N/A
|
| 223018 |
N/A
32 |
N/A 1.181 in | N/A 1.82 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 223020 |
N/A
35 |
N/A 1.181 in | N/A 1.86 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 223035 |
N/A
35 |
N/A 1.181 in | N/A 2.054 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 223050 |
N/A
32 |
N/A 1.181 in | N/A 1.978 in | N/A 0.354 in | N/A Nitrile |
N/A
|
| 223051 |
N/A
32 |
N/A 1.181 in | N/A 1.978 in | N/A 0.354 in | N/A Polyacrylate |
N/A
|
| 3907 |
N/A
57 |
N/A 1.181 in | N/A 2.287 in | N/A 0.374 in | N/A Polyacrylate | N/A |
| 710065 | N/A | N/A 1.181 in | N/A 2.568 in | N/A 1.339 in | N/A Nitrile | N/A |
| 710267 |
N/A
32 |
N/A 1.181 in | N/A 2.134 in | N/A 0.354 in | N/A Nitrile |
N/A
|
| 710401 |
N/A
35 |
N/A 1.181 in | N/A 1.469 in | N/A 0.138 in | N/A Nitrile |
N/A
|
| 710516 |
N/A
40 |
N/A 1.181 in | N/A 2.417 in | N/A 0.354 in | N/A Nitrile | N/A |
| 712001 |
N/A
32 |
N/A 1.181 in | N/A 1.823 in | N/A 0.315 in | N/A Polyacrylate |
N/A
|
| 1129 |
N/A
35 |
N/A 1.181 in | N/A 1.585 in | N/A 0.276 in | N/A Nitrile |
N/A
|
| 6030030 | N/A | N/A 1.181 in | N/A 1.417 in | N/A 0.118 in | N/A Nitrile | N/A |
| 450336H |
N/A
45 |
N/A 1.187 in | N/A 2.254 in | N/A 0.5 in | N/A Silicone |
N/A
|
| 340817 |
N/A
34 |
N/A 1.187 in | N/A 1.635 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 43076S |
N/A
4S |
N/A 1.187 in | N/A 2.051 in | N/A 0.25 in | N/A Nitrile | N/A |