Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 470162 |
N/A
47 |
N/A 1.187 in | N/A 2.004 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 470328 |
N/A
47 |
N/A 1.187 in | N/A 1.69 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 470336 |
N/A
47 |
N/A 1.187 in | N/A 2.254 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 470347 |
N/A
47 |
N/A 1.187 in | N/A 2.441 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 470946 |
N/A
47 |
N/A 1.187 in | N/A 2.69 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 471354 |
N/A
47 |
N/A 1.187 in | N/A 2.066 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 471765 |
N/A
47 |
N/A 1.187 in | N/A 2.004 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 472350 |
N/A
47 |
N/A 1.187 in | N/A 2.169 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 472432 |
N/A
47 |
N/A 1.187 in | N/A 2.445 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 472475 |
N/A
47 |
N/A 1.187 in | N/A 1.878 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 473203 |
N/A
47 |
N/A 1.187 in | N/A 1.756 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 473205 |
N/A
47 |
N/A 1.187 in | N/A 2.129 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 473425 |
N/A
47 |
N/A 1.187 in | N/A 1.832 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 473426 |
N/A
47 |
N/A 1.187 in | N/A 1.987 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 474254 |
N/A
47 |
N/A 1.187 in | N/A 2.441 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 474255 |
N/A
47 |
N/A 1.187 in | N/A 2.254 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 474256 |
N/A
47 |
N/A 1.187 in | N/A 2.445 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 481213 |
N/A
48 |
N/A 1.187 in | N/A 1.691 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 9487 |
N/A
68 |
N/A 1.187 in | N/A 1.72 in | N/A 0.248 in | N/A Nitrile | N/A |
| 40162S |
N/A
4S |
N/A 1.187 in | N/A 2.004 in | N/A 0.25 in | N/A Nitrile | N/A |
| 40576S |
N/A
4S |
N/A 1.187 in | N/A 2 in | N/A 0.25 in | N/A Nitrile | N/A |
| 710655 | N/A | N/A 1.189 in | N/A 1.506 in | N/A 0.217 in | N/A Polyacrylate | N/A |
| 4748N | N/A | N/A 1.19 in | N/A 1.896 in | N/A 0.86 in | N/A Polyacrylate | N/A |
| 4738N |
N/A
48 |
N/A 1.19 in | N/A 1.975 in | N/A 0.261 in | N/A Polyacrylate |
N/A
|
| 710068 | N/A | N/A 1.19 in | N/A 2.128 in | N/A 0.35 in | N/A Nitrile | N/A |