Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710208 |
N/A
40 |
N/A 1.693 in43 mm | N/A 3.633 in92.28 mm | N/A 0.492 in12.5 mm | N/A Nitrile | N/A |
| 710590 |
N/A
32 |
N/A 1.693 in43 mm | N/A 2.488 in63.2 mm | N/A 0.339 in8.6 mm | N/A Fluoro-Elastomer |
N/A
|
| 710608 |
N/A
35 |
N/A 1.693 in43 mm | N/A 2.292 in58.22 mm | N/A 0.276 in7 mm | N/A Polyacrylate |
N/A
|
| 710615 |
N/A
32 |
N/A 1.693 in43 mm | N/A 2.374 in6.3 mm | N/A 0.276 in7 mm | N/A Fluoro-Elastomer |
N/A
|
| 710223 |
N/A
62 |
N/A 1.693 in43 mm | N/A 2.209 in56.1 mm | N/A 0.335 in8.5 mm | N/A Nitrile | N/A |
| 710264 |
N/A
32 |
N/A 1.693 in43 mm | N/A 2.173 in55.2 mm | N/A 0.315 in8 mm | N/A Silicone |
N/A
|
| 710836 |
N/A
85 |
N/A 1.693 in43 mm | N/A 3.039 in77.2 mm | N/A 0.433 in11 mm | N/A Fluoro-Elastomer | N/A |
| 710872 |
N/A
32 |
N/A 1.693 in43 mm | N/A 3.276 in83.2 mm | N/A 0.404 in10.25 mm | N/A Fluoro-Elastomer |
N/A
|
| 710919 |
N/A
85 |
N/A 1.693 in43 mm | N/A 3.083 in78.3 mm | N/A 0.394 in10 mm | N/A Fluoro-Elastomer | N/A |
| 710929 |
N/A
32 |
N/A 1.693 in43 mm | N/A 2.449 in62.2 mm | N/A 0.217 in5.5 mm | N/A Ethylene-Acrylic |
N/A
|
| 710933 |
N/A
32 |
N/A 1.693 in43 mm | N/A 2.862 in72.7 mm | N/A 0.433 in11 mm | N/A Polyacrylate |
N/A
|
| 710538 |
N/A
32 |
N/A 1.693 in43 mm | N/A 2.967 in75.35 mm | N/A 0.394 in10 mm | N/A Fluoro-Elastomer |
N/A
|
| 320583 |
N/A
32 |
N/A 1.693 in43 mm | N/A 2.374 in6.3 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 1183 |
N/A
34 |
N/A 1.693 in43 mm | N/A 2.175 in55.25 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 710498 |
N/A
74 |
N/A 1.7 in43.18 mm | N/A 2.568 in65.227 mm | N/A 0.48 in12.192 mm | N/A Polyacrylate | N/A |
| 710542 |
N/A
85 |
N/A 1.7 in43.18 mm | N/A 2.666 in67.716 mm | N/A 0.43 in10.922 mm | N/A Fluoro-Elastomer | N/A |
| 710067 |
N/A
69 |
N/A 1.703 in43.256 mm | N/A 3.039 in77.191 mm | N/A 0.5 in12.7 mm | N/A Nitrile | N/A |
| 3747 |
N/A
69 |
N/A 1.703 in43.256 mm | N/A 3.09 in78.486 mm | N/A 0.5 in12.7 mm | N/A Nitrile | N/A |
| 100357 |
N/A
86 |
N/A 1.705 in43.307 mm | N/A 3.039 in77.191 mm | N/A 0.562 in14.275 mm | N/A Fluoro-Elastomer | N/A |
| 710105 |
N/A
74 |
N/A 1.705 in43.307 mm | N/A 3.084 in78.334 mm | N/A 0.461 in11.709 mm | N/A Nitrile | N/A |
| 2955 |
N/A
71 |
N/A 1.709 in43.409 mm | N/A 2.213 in56.21 mm | N/A 0.292 in7.417 mm | N/A Polyacrylate | N/A |
| 442251 |
N/A
44 |
N/A 1.718 in43.637 mm | N/A 2.565 in65.151 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 442251V |
N/A
44 |
N/A 1.718 in43.637 mm | N/A 2.565 in65.151 mm | N/A 0.5 in12.7 mm | N/A Fluoro-Elastomer |
N/A
|
| 450068 |
N/A
45 |
N/A 1.718 in43.637 mm | N/A 2.627 in66.726 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 6101 |
N/A
29 |
N/A 1.718 in43.637 mm | N/A 3 in76.2 mm | N/A 0.375 in9.525 mm | N/A Felt | N/A |
| 473336 |
N/A
47 |
N/A 1.718 in43.637 mm | N/A 2.565 in65.151 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 50081 |
N/A
5L |
N/A 1.718 in43.637 mm | N/A 2.879 in73.127 mm | N/A 0.468 in11.887 mm | N/A Leather | N/A |
| 50327 |
N/A
5L |
N/A 1.718 in43.637 mm | N/A 2.441 in62.001 mm | N/A 0.468 in11.887 mm | N/A Leather | N/A |
| 710476 |
N/A
72 |
N/A 1.72 in43.69 mm | N/A 2.922 in74.219 mm | N/A 0.468 in11.887 mm | N/A Polyacrylate | N/A |
| 327BULK | N/A | N/A 1.725 in43.815 mm | N/A 2.145 in54.483 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 327PKG | N/A | N/A 1.725 in43.815 mm | N/A 2.145 in54.483 mm | N/A 0.21 in5.334 mm | N/A Nitrile | N/A |
| 327V35 | N/A | N/A 1.725 in43.815 mm | N/A 2.145 in54.483 mm | N/A 0.21 in5.334 mm | N/A Fluoro-Elastomer | N/A |
| 6840S |
N/A
4S |
N/A 1.73 in43.94 mm | N/A 2.34 in59.436 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 7607 |
N/A
75 |
N/A 1.73 in43.94 mm | N/A 2.34 in59.436 mm | N/A 0.28 in7.112 mm | N/A Felt | N/A |
| 8121S |
N/A
25 |
N/A 1.73 in43.94 mm | N/A 2.34 in59.436 mm | N/A 0.47 in11.938 mm | N/A Polyacrylate | N/A |
| 710428 |
N/A
87 |
N/A 1.732 in43.993 mm | N/A 2.621 in66.573 mm | N/A 0.394 in10.008 mm | N/A Fluoro-Elastomer | N/A |
| 710474 |
N/A
85 |
N/A 1.732 in43.993 mm | N/A 2.657 in67.488 mm | N/A 0.375 in9.525 mm | N/A Polyacrylate | N/A |
| 710480 |
N/A
85 |
N/A 1.732 in43.993 mm | N/A 2.621 in66.573 mm | N/A 0.445 in11.303 mm | N/A Fluoro-Elastomer | N/A |
| 224450 |
N/A
35 |
N/A 1.732 in44 mm | N/A 2.332 in59.23 mm | N/A 0.268 in6.8 mm | N/A Polyacrylate |
N/A
|
| 224460 |
N/A
32 |
N/A 1.732 in44 mm | N/A 2.373 in60.28 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 224462 |
N/A
32 |
N/A 1.732 in44 mm | N/A 2.451 in62.26 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 224464 |
N/A
32 |
N/A 1.732 in44 mm | N/A 2.452 in62.28 mm | N/A 0.394 in10 mm | N/A Polyacrylate |
N/A
|
| 224465 |
N/A
32 |
N/A 1.732 in44 mm | N/A 2.567 in65.2 mm | N/A 0.433 in11 mm | N/A Nitrile |
N/A
|
| 710115 |
N/A
40 |
N/A 1.732 in44 mm | N/A 3.154 in80.12 mm | N/A 0.354 in9 mm | N/A Nitrile | N/A |
| 710283 |
N/A
62 |
N/A 1.732 in44 mm | N/A 2.563 in65.1 mm | N/A 0.354 in9 mm | N/A Polyacrylate | N/A |
| 710893 |
N/A
32 |
N/A 1.732 in44 mm | N/A 2.409 in61.2 mm | N/A 0.236 in6 mm | N/A Fluoro-Elastomer |
N/A
|
| 710951 |
N/A
32 |
N/A 1.732 in44 mm | N/A 2.449 in62.2 mm | N/A 0.276 in7 mm | N/A Fluoro-Elastomer |
N/A
|
| 710487 |
N/A
32 |
N/A 1.732 in44 mm | N/A 2.843 in72.2 mm | N/A 0.315 in8 mm | N/A Fluoro-Elastomer |
N/A
|
| 710525 |
N/A
40 |
N/A 1.732 in44 mm | N/A 2.921 in74.2 mm | N/A 0.433 in11 mm | N/A Nitrile | N/A |
| 710682 |
N/A
74 |
N/A 1.732 in44 mm | N/A 2.764 in7.2 mm | N/A 0.461 in11.7 mm | N/A Fluoro-Elastomer | N/A |