COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

441319 N/A 44
N/A 1.218 in30.937 mm N/A 1.983 in50.368 mm N/A 0.25 in6.35 mm N/A Nitrile N/A CAD Icon (for items table)
450048 N/A 45
N/A 1.218 in30.937 mm N/A 1.987 in50.47 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
450173 N/A 45
N/A 1.218 in30.937 mm N/A 2.004 in50.902 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
203016 N/A 203
N/A 1.218 in30.937 mm N/A 1.972 in50.089 mm N/A 0.468 in11.887 mm N/A Nitrile N/A
203025 N/A 203
N/A 1.218 in30.937 mm N/A 1.983 in50.368 mm N/A 0.406 in10.312 mm N/A Nitrile N/A
710172 N/A 35
N/A 1.22 in31 mm N/A 1.662 in42.21 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710332 N/A 32
N/A 1.22 in31 mm N/A 1.819 in46.2 mm N/A 0.315 in8 mm N/A Silicone N/A CAD Icon (for items table)
710824 N/A 32
N/A 1.22 in31 mm N/A 1.976 in50.2 mm N/A 0.315 in8 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710757 N/A 35
N/A 1.22 in31 mm N/A 1.787 in45.4 mm N/A 0.276 in7 mm N/A Nitrile N/A CAD Icon (for items table)
710863 N/A N/A 1.223 in31.064 mm N/A 2.136 in54.254 mm N/A 3/4 in19.05 mm N/A Fluoro-Elastomer N/A
218BULK N/A N/A 1.234 in31.344 mm N/A 1.512 in38.405 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
218PKG N/A N/A 1.234 in31.344 mm N/A 1.512 in38.405 mm N/A 0.139 in3.531 mm N/A Nitrile N/A
218V35 N/A N/A 1.234 in31.344 mm N/A 1.512 in38.405 mm N/A 0.139 in3.531 mm N/A Fluoro-Elastomer N/A
124BULK N/A N/A 1.237 in31.42 mm N/A 1.443 in36.652 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
124PKG N/A N/A 1.237 in31.42 mm N/A 1.443 in36.652 mm N/A 0.103 in2.616 mm N/A Nitrile N/A
8293S N/A 48
N/A 1.238 in31.445 mm N/A 2.254 in57.252 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
026BULK N/A N/A 1.239 in31.471 mm N/A 1.379 in35.027 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
026PKG N/A N/A 1.239 in31.471 mm N/A 1.379 in35.027 mm N/A 0.07 in1.778 mm N/A Nitrile N/A
710799 N/A 32
N/A 1.24 in31.5 mm N/A 1.661 in42.189 mm N/A 0.276 in7.01 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710648 N/A N/A 1.24 in31.5 mm N/A 2.409 in61.189 mm N/A 0.492 in12.497 mm N/A Polyacrylate N/A
6859S N/A 33
N/A 1.247 in31.674 mm N/A 1.691 in42.951 mm N/A 0.312 in7.925 mm N/A Nitrile N/A
8429S N/A N/A 1.247 in31.674 mm N/A 2.633 in66.878 mm N/A 0.48 in12.192 mm N/A Nitrile N/A
200338 N/A 200
N/A 1.25 in31.75 mm N/A 2.004 in50.902 mm N/A 0.29 in7.366 mm N/A Nitrile N/A
450177 N/A 45
N/A 1.25 in31.75 mm N/A 2.11 in53.594 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
450341 N/A 45
N/A 1.25 in31.75 mm N/A 2.7170 in69.012 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 36 37 38 39 40 »