COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

203012 N/A 203
N/A 1.25 in N/A 1.972 in N/A 0.468 in N/A Nitrile N/A
203029 N/A 203
N/A 1.25 in N/A 1.983 in N/A 0.406 in N/A Nitrile N/A
204029 N/A 204
N/A 1.25 in N/A 1.983 in N/A 0.406 in N/A Nitrile N/A
204507 N/A 204
N/A 1.25 in N/A 1.983 in N/A 0.25 in N/A Nitrile N/A
340356 N/A 34
N/A 1.25 in N/A 1.696 in N/A 0.218 in N/A Nitrile N/A CAD Icon (for items table)
353135 N/A 35
N/A 1.25 in N/A 1.692 in N/A 0.219 in N/A Nitrile N/A CAD Icon (for items table)
39713 N/A DW-H
N/A 1.25 in N/A 1.817 in N/A 0.235 in N/A PTFE N/A
240356 N/A 24
N/A 1.25 in N/A 1.697 in N/A 0.187 in N/A Nitrile N/A
240736 N/A 24
N/A 1.25 in N/A 1.509 in N/A 0.156 in N/A Nitrile N/A
240949 N/A 24
N/A 1.25 in N/A 1.838 in N/A 0.187 in N/A Nitrile N/A
251511 N/A 25
N/A 1.25 in N/A 1.63 in N/A 0.188 in N/A Nitrile N/A
471407 N/A 47
N/A 1.25 in N/A 2.445 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
471413 N/A 47
N/A 1.25 in N/A 1.756 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
471413V N/A 47
N/A 1.25 in N/A 1.756 in N/A 0.25 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
470049 N/A 47
N/A 1.25 in N/A 1.987 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
41787S N/A 4S
N/A 1.25 in N/A 2.066 in N/A 0.25 in N/A Nitrile N/A
42081S N/A 4S
N/A 1.25 in N/A 2.254 in N/A 0.25 in N/A Nitrile N/A
451845 N/A 45
N/A 1.25 in N/A 2.565 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
453279 N/A 45
N/A 1.25 in N/A 3.16 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
470140N N/A 47
N/A 1.25 in N/A 1.756 in N/A 0.437 in N/A Polyacrylate N/A CAD Icon (for items table)
470163 N/A 47
N/A 1.25 in N/A 2.004 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
470163V N/A 47
N/A 1.25 in N/A 2.004 in N/A 0.437 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
470165 N/A 47
N/A 1.25 in N/A 2.254 in N/A 0.5 in N/A Nitrile N/A CAD Icon (for items table)
470244 N/A 47
N/A 1.25 in N/A 2.066 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
470245 N/A 47
N/A 1.25 in N/A 2.129 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
Unit of Measure
« 36 37 38 39 40 »