Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 470806 |
N/A
47 |
N/A 1.25 in | N/A 2.839 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 474278 |
N/A
47 |
N/A 1.25 in | N/A 1.691 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 471737 |
N/A
47 |
N/A 1.25 in | N/A 1.878 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 471737V |
N/A
47 |
N/A 1.25 in | N/A 1.878 in | N/A 0.25 in | N/A Fluoro-Elastomer |
N/A
|
| 471750 |
N/A
47 |
N/A 1.25 in | N/A 1.987 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 471750V |
N/A
47 |
N/A 1.25 in | N/A 1.987 in | N/A 0.25 in | N/A Fluoro-Elastomer |
N/A
|
| 471766 |
N/A
47 |
N/A 1.25 in | N/A 2.004 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 471766V |
N/A
47 |
N/A 1.25 in | N/A 2.004 in | N/A 0.25 in | N/A Fluoro-Elastomer |
N/A
|
| 471787 |
N/A
47 |
N/A 1.25 in | N/A 2.066 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 471787V |
N/A
47 |
N/A 1.25 in | N/A 2.066 in | N/A 0.25 in | N/A Fluoro-Elastomer |
N/A
|
| 471795 |
N/A
47 |
N/A 1.25 in | N/A 2.129 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 471795N |
N/A
47 |
N/A 1.25 in | N/A 2.129 in | N/A 0.25 in | N/A Polyacrylate |
N/A
|
| 471795V |
N/A
47 |
N/A 1.25 in | N/A 2.129 in | N/A 0.25 in | N/A Fluoro-Elastomer |
N/A
|
| 471801 |
N/A
47 |
N/A 1.25 in | N/A 2.256 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 471808 |
N/A
47 |
N/A 1.25 in | N/A 2.378 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 471818 |
N/A
47 |
N/A 1.25 in | N/A 2.441 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 471833 |
N/A
47 |
N/A 1.25 in | N/A 2.506 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 471845N |
N/A
47 |
N/A 1.25 in | N/A 2.565 in | N/A 0.5 in | N/A Polyacrylate |
N/A
|
| 472536 |
N/A
47 |
N/A 1.25 in | N/A 2.881 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 472651V |
N/A
47 |
N/A 1.25 in | N/A 3.155 in | N/A 0.375 in | N/A Fluoro-Elastomer |
N/A
|
| 473135V |
N/A
47 |
N/A 1.25 in | N/A 1.691 in | N/A 0.25 in | N/A Fluoro-Elastomer |
N/A
|
| 51083 |
N/A
5L |
N/A 1.25 in | N/A 1.756 in | N/A 0.375 in | N/A Leather | N/A |
| 6906S |
N/A
204 |
N/A 1.25 in | N/A 1.972 in | N/A 0.468 in | N/A Nitrile | N/A |
| 473551 |
N/A
47 |
N/A 1.25 in | N/A 2.051 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 480356 |
N/A
48 |
N/A 1.25 in | N/A 1.69 in | N/A 0.375 in | N/A Nitrile |
N/A
|