Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

444116 N/A 44
N/A 1.812 in46.025 mm N/A 2.332 in59.233 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
450090 N/A 45
N/A 1.812 in46.025 mm N/A 3.194 in81.128 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD Icon (for items table)
450118 N/A 45
N/A 1.812 in46.025 mm N/A 2.754 in69.952 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
203006 N/A 203
N/A 1.812 in46.025 mm N/A 2.566 in65.176 mm N/A 0.5 in12.7 mm N/A Nitrile N/A
3604 N/A 86
N/A 1.812 in46.025 mm N/A 2.783 in70.688 mm N/A 0.455 in11.557 mm N/A Fluoro-Elastomer N/A
3618 N/A 86
N/A 1.812 in46.025 mm N/A 2.627 in66.726 mm N/A 0.615 in15.621 mm N/A Nitrile N/A
4278 N/A 86
N/A 1.812 in46.025 mm N/A 3.096 in78.638 mm N/A 0.485 in12.319 mm N/A Fluoro-Elastomer N/A
451817 N/A 45
N/A 1.812 in46.025 mm N/A 2.441 in62.001 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
471866 N/A 47
N/A 1.812 in46.025 mm N/A 2.69 in68.326 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
472070 N/A 47
N/A 1.812 in46.025 mm N/A 2.627 in66.726 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
5133 N/A 48
N/A 1.812 in46.025 mm N/A 2.566 in65.176 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
6930 N/A 21
N/A 1.812 in46.025 mm N/A 4.128 in104.851 mm N/A 0.746 in18.948 mm N/A Leather N/A
473449 N/A 47
N/A 1.812 in46.025 mm N/A 2.754 in69.952 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473450 N/A 47
N/A 1.812 in46.025 mm N/A 2.879 in73.127 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473450V N/A 47
N/A 1.812 in46.025 mm N/A 2.879 in73.127 mm N/A 0.375 in9.525 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
480281 N/A 48
N/A 1.812 in46.025 mm N/A 2.762 in70.155 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD Icon (for items table)
481992 N/A 48
N/A 1.812 in46.025 mm N/A 3.13 in79.502 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
7044NA N/A 86
N/A 1.812 in46.025 mm N/A 3.005 in76.327 mm N/A 0.455 in11.557 mm N/A Nitrile N/A
7186S N/A 200
N/A 1.812 in46.025 mm N/A 2.722 in69.139 mm N/A 0.27 in6.858 mm N/A Nitrile N/A
8181NA N/A 74
N/A 1.812 in46.025 mm N/A 2.627 in66.726 mm N/A 0.455 in11.557 mm N/A Nitrile N/A
39835 N/A W
N/A 1.812 in46.025 mm N/A 2.567 in65.202 mm N/A 0.375 in9.525 mm N/A PTFE N/A
39930 N/A FW-H
N/A 1.812 in46.025 mm N/A 2.567 in65.202 mm N/A 0.315 in8.001 mm N/A PTFE N/A
710409 N/A 91
N/A 1.813 in46.05 mm N/A 2.413 in61.29 mm N/A 0.3 in7.62 mm N/A Nitrile N/A
44053 N/A 4S
N/A 1.821 in46.253 mm N/A 2.627 in66.726 mm N/A 0.25 in6.35 mm N/A Nitrile N/A
7600S N/A 47
N/A 1.825 in46.355 mm N/A 2.754 in69.952 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD Icon (for items table)
6960 N/A 4L
N/A 1.83 in46.48 mm N/A 2.574 in65.38 mm N/A 0.25 in6.35 mm N/A Leather N/A
710397 N/A N/A 1.831 in46.507 mm N/A 3.551 in90.195 mm N/A 0.433 in10.998 mm N/A Polyacrylate N/A
710830 N/A 74
N/A 1.835 in46.609 mm N/A 2.878 in73.101 mm N/A 0.283 in7.188 mm N/A Fluoro-Elastomer N/A
291295 N/A 29
N/A 1.843 in46.812 mm N/A 2.404 in61.062 mm N/A 0.235 in5.969 mm N/A Felt N/A
470331N N/A 47
N/A 1.843 in46.812 mm N/A 2.754 in69.952 mm N/A 0.5 in12.7 mm N/A Polyacrylate N/A CAD Icon (for items table)
471841 N/A 47
N/A 1.843 in46.812 mm N/A 2.506 in63.652 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473451 N/A 47
N/A 1.843 in46.812 mm N/A 2.627 in66.726 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473452 N/A 47
N/A 1.843 in46.812 mm N/A 2.754 in69.952 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
473453 N/A 47
N/A 1.843 in46.812 mm N/A 2.879 in73.127 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD Icon (for items table)
714675 N/A 74
N/A 1.844 in46.838 mm N/A 2.753 in69.926 mm N/A 0.425 in10.795 mm N/A Fluoro-Elastomer N/A
710741 N/A 74
N/A 1.844 in46.838 mm N/A 3.068 in77.927 mm N/A 0.535 in13.589 mm N/A Fluoro-Elastomer N/A
100552 N/A 74
N/A 1.844 in46.838 mm N/A 2.872 in72.949 mm N/A 0.425 in10.795 mm N/A Fluoro-Elastomer N/A
710595 N/A 40
N/A 1.85 in46.99 mm N/A 3.161 in80.289 mm N/A 0.394 in10.008 mm N/A Fluoro-Elastomer N/A
710337 N/A 40
N/A 1.85 in46.99 mm N/A 2.85 in72.39 mm N/A 0.236 in5.994 mm N/A Nitrile N/A
710501 N/A 48
N/A 1.85 in46.99 mm N/A 2.445 in62.103 mm N/A 0.405 in10.287 mm N/A Nitrile N/A CAD Icon (for items table)
224772 N/A 40
N/A 1.85 in47 mm N/A 2.8440 in72.23 mm N/A 0.394 in10 mm N/A Nitrile N/A
3606 N/A 7S
N/A 1.85 in47 mm N/A 2.722 in69.14 mm N/A 0.398 in10.1 mm N/A Polyacrylate N/A
710143 N/A 86
N/A 1.85 in47 mm N/A 3.315 in84.2 mm N/A 0.433 in11 mm N/A Nitrile N/A
710150 N/A 51
N/A 1.85 in47 mm N/A 2.276 in57.8 mm N/A 0.5 in13 mm N/A Nitrile N/A
710184 N/A 47
N/A 1.85 in47 mm N/A 2.213 in56.2 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
710191 N/A 25
N/A 1.85 in47 mm N/A 2.523 in64.08 mm N/A 0.276 in7 mm N/A Nitrile N/A
710215 N/A 66
N/A 1.85 in47 mm N/A 2.602 in66.1 mm N/A 0.433 in11 mm N/A Nitrile N/A
710596 N/A 40
N/A 1.85 in47 mm N/A 2.726 in69.24 mm N/A 0.394 in10 mm N/A Nitrile N/A
710886 N/A 32
N/A 1.85 in47 mm N/A 2.409 in61.2 mm N/A 0.276 in7 mm N/A Polyacrylate N/A CAD Icon (for items table)
710907 N/A 47
N/A 1.85 in47 mm N/A 2.528 in64.2 mm N/A 0.335 in8.5 mm N/A Fluoro-Elastomer N/A CAD Icon (for items table)
Unit of Measure
« 36 37 38 39 40 »