Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 450536 |
N/A
45 |
N/A 0.562 in14.275 mm | N/A 1.25 in31.75 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 471281 |
N/A
47 |
N/A 0.562 in14.275 mm | N/A 1.128 in28.651 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 472705 |
N/A
47 |
N/A 0.562 in14.275 mm | N/A 1.004 in25.502 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 472705V |
N/A
47 |
N/A 0.562 in14.275 mm | N/A 1.004 in25.502 mm | N/A 0.25 in6.35 mm | N/A Fluoro-Elastomer |
N/A
|
| 718610 |
N/A
47 |
N/A 0.562 in14.275 mm | N/A 1.008 in25.603 mm | N/A 0.254 in6.452 mm | N/A Polyacrylate |
N/A
|
| 313156 |
N/A
31 |
N/A 0.562 in14.275 mm | N/A 0.814 in20.676 mm | N/A 0.187 in4.75 mm | N/A Polyacrylate | N/A |
| 314259 |
N/A
31 |
N/A 0.562 in14.275 mm | N/A 0.879 in22.327 mm | N/A 0.187 in4.75 mm | N/A Nitrile | N/A |
| 2027 |
N/A
35 |
N/A 0.591 in15 mm | N/A 0.953 in24.2 mm | N/A 0.197 in5 mm | N/A Nitrile |
N/A
|
| 221510 |
N/A
32 |
N/A 0.591 in15 mm | N/A 0.994 in25.25 mm | N/A 0.236 in6 mm | N/A Polyacrylate |
N/A
|
| 221540 |
N/A
35 |
N/A 0.591 in15 mm | N/A 1.19 in30.23 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 711029 |
N/A
32 |
N/A 0.591 in15 mm | N/A 0.954 in24.23 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 711060 |
N/A
32 |
N/A 0.591 in15 mm | N/A 0.833 in21.15 mm | N/A 0.157 in4 mm | N/A Polyacrylate |
N/A
|
| 710714 |
N/A
47 |
N/A 0.591 in15 mm | N/A 0.835 in21.2 mm | N/A 0.197 in5 mm | N/A Nitrile |
N/A
|
| 340797 |
N/A
34 |
N/A 0.593 in15.062 mm | N/A 0.943 in23.952 mm | N/A 0.175 in4.445 mm | N/A Nitrile |
N/A
|
| 471532 |
N/A
47 |
N/A 0.593 in15.062 mm | N/A 1.128 in28.651 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 471558 |
N/A
47 |
N/A 0.593 in15.062 mm | N/A 1.379 in35.027 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473405 |
N/A
47 |
N/A 0.593 in15.062 mm | N/A 1.254 in31.852 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 710274 |
N/A
62 |
N/A 0.61 in15.49 mm | N/A 1.106 in28.092 mm | N/A 0.6 in15.24 mm | N/A Fluoro-Elastomer | N/A |
| 114BULK | N/A | N/A 0.612 in15.545 mm | N/A 0.818 in20.777 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 114PKG | N/A | N/A 0.612 in15.545 mm | N/A 0.818 in20.777 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
| 114V35 | N/A | N/A 0.612 in15.545 mm | N/A 0.818 in20.777 mm | N/A 0.103 in2.616 mm | N/A Fluoro-Elastomer | N/A |
| 340724 |
N/A
34 |
N/A 0.614 in15.596 mm | N/A 1.006 in25.552 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 016BULK | N/A | N/A 0.614 in15.596 mm | N/A 0.754 in19.152 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 016PKG | N/A | N/A 0.614 in15.596 mm | N/A 0.754 in19.152 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
| 710690 |
N/A
32 |
N/A 0.621 in15.773 mm | N/A 1.031 in26.187 mm | N/A 0.252 in6.401 mm | N/A Polyacrylate |
N/A
|
| 450023H |
N/A
45 |
N/A 0.625 in15.875 mm | N/A 1.379 in35.027 mm | N/A 0.406 in10.312 mm | N/A Silicone |
N/A
|
| 340009S |
N/A
34 |
N/A 0.625 in15.875 mm | N/A 1.13 in28.702 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 41466S |
N/A
48 |
N/A 0.625 in15.875 mm | N/A 1.13 in28.702 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 340387 |
N/A
34 |
N/A 0.625 in15.875 mm | N/A 0.82 in20.828 mm | N/A 0.093 in2.362 mm | N/A Nitrile |
N/A
|
| 340849 |
N/A
34 |
N/A 0.625 in15.875 mm | N/A 0.883 in22.428 mm | N/A 0.093 in2.362 mm | N/A Nitrile |
N/A
|
| 240009 |
N/A
24 |
N/A 0.625 in15.875 mm | N/A 1.135 in28.829 mm | N/A 0.175 in4.445 mm | N/A Nitrile | N/A |
| 240023 |
N/A
24 |
N/A 0.625 in15.875 mm | N/A 1.385 in35.179 mm | N/A 0.175 in4.445 mm | N/A Nitrile | N/A |
| 253747 |
N/A
25 |
N/A 0.625 in15.875 mm | N/A 0.88 in22.352 mm | N/A 0.125 in3.175 mm | N/A Nitrile | N/A |
| 471466 |
N/A
47 |
N/A 0.625 in15.875 mm | N/A 1.128 in28.651 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471466V |
N/A
47 |
N/A 0.625 in15.875 mm | N/A 1.128 in28.651 mm | N/A 0.25 in6.35 mm | N/A Fluoro-Elastomer |
N/A
|
| 450535 |
N/A
45 |
N/A 0.625 in15.875 mm | N/A 1.25 in31.75 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 471564 |
N/A
47 |
N/A 0.625 in15.875 mm | N/A 1.503 in38.176 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471612 |
N/A
47 |
N/A 0.625 in15.875 mm | N/A 1.579 in40.107 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 471653 |
N/A
47 |
N/A 0.625 in15.875 mm | N/A 1.628 in41.351 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 470557 |
N/A
47 |
N/A 0.625 in15.875 mm | N/A 1.381 in35.077 mm | N/A 0.406 in10.312 mm | N/A Nitrile |
N/A
|
| 471255 |
N/A
47 |
N/A 0.625 in15.875 mm | N/A 1.379 in35.027 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471255V |
N/A
47 |
N/A 0.625 in15.875 mm | N/A 1.379 in35.027 mm | N/A 0.25 in6.35 mm | N/A Fluoro-Elastomer |
N/A
|
| 471264 |
N/A
47 |
N/A 0.625 in15.875 mm | N/A 1.254 in31.852 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 471264V |
N/A
47 |
N/A 0.625 in15.875 mm | N/A 1.254 in31.852 mm | N/A 0.25 in6.35 mm | N/A Fluoro-Elastomer |
N/A
|
| 481466 |
N/A
48 |
N/A 0.625 in15.875 mm | N/A 1.128 in28.651 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 484114 |
N/A
48 |
N/A 0.625 in15.875 mm | N/A 1.629 in41.377 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 712024 | N/A | N/A 0.625 in15.875 mm | N/A 1.128 in28.651 mm | N/A 0.375 in9.525 mm | N/A Nitrile | N/A |
| 7188S |
N/A
33 |
N/A 0.625 in15.875 mm | N/A 1.003 in25.476 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 7399S |
N/A
24 |
N/A 0.625 in15.875 mm | N/A 0.945 in24.003 mm | N/A 0.187 in4.75 mm | N/A Nitrile | N/A |
| 314267N |
N/A
31 |
N/A 0.625 in15.875 mm | N/A 1.005 in25.527 mm | N/A 0.125 in3.175 mm | N/A Polyacrylate | N/A |