Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 481859 |
N/A
48 |
N/A 1.25 in | N/A 2.69 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 482230N |
N/A
48 |
N/A 1.25 in | N/A 2.13 in | N/A 0.375 in | N/A Polyacrylate |
N/A
|
| 710014 | N/A | N/A 1.25 in | N/A 1.756 in | N/A 0.25 in | N/A Urethane | N/A |
| 710101 |
N/A
74 |
N/A 1.25 in | N/A 2.402 in | N/A 0.228 in | N/A Nitrile | N/A |
| 710853 | N/A | N/A 1.25 in | N/A 1.912 in | N/A 0.315 in | N/A Fluoro-Elastomer | N/A |
| 712025 | N/A | N/A 1.25 in | N/A 1.754 in | N/A 0.25 in | N/A Nitrile | N/A |
| 7412H |
N/A
48 |
N/A 1.25 in | N/A 1.754 in | N/A 0.25 in | N/A Silicone |
N/A
|
| 7412S |
N/A
48 |
N/A 1.25 in | N/A 1.754 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 7686S |
N/A
25 |
N/A 1.25 in | N/A 2.254 in | N/A 0.435 in | N/A Nitrile | N/A |
| 7781S |
N/A
203 |
N/A 1.25 in | N/A 1.987 in | N/A 0.25 in | N/A Nitrile | N/A |
| 3199 |
N/A
48 |
N/A 1.25 in | N/A 1.96 in | N/A 0.435 in | N/A Nitrile |
N/A
|
| 322353 |
N/A
32 |
N/A 1.25 in | N/A 1.693 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 323126 |
N/A
32 |
N/A 1.25 in | N/A 1.691 in | N/A 0.252 in | N/A Nitrile |
N/A
|
| 40140S |
N/A
4S |
N/A 1.25 in | N/A 1.756 in | N/A 0.25 in | N/A Nitrile | N/A |
| 40652S |
N/A
4S |
N/A 1.25 in | N/A 2.004 in | N/A 0.25 in | N/A Nitrile | N/A |
| 410163 |
N/A
41 |
N/A 1.25 in | N/A 2.004 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 343186 |
N/A
34 |
N/A 1.25 in | N/A 1.505 in | N/A 0.125 in | N/A Nitrile |
N/A
|
| 328301 |
N/A
32 |
N/A 1.25 in | N/A 2.842 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 797725 | N/A | N/A 1.25 in | N/A 1.878 in | N/A 0.25 in | N/A Nitrile | N/A |
| 797726 | N/A | N/A 1.25 in | N/A 1.987 in | N/A 0.25 in | N/A Nitrile | N/A |
| 797736 | N/A | N/A 1.25 in | N/A 1.756 in | N/A 0.281 in | N/A Nitrile | N/A |
| 2008 | N/A | N/A 1.26 in | N/A 2.134 in | N/A 0.394 in | N/A Nitrile | N/A |
| 223210 |
N/A
34 |
N/A 1.26 in | N/A 1.581 in | N/A 0.197 in | N/A Nitrile |
N/A
|
| 223215 |
N/A
40 |
N/A 1.26 in | N/A 1.661 in | N/A 0.394 in | N/A Nitrile | N/A |
| 223220 |
N/A
32 |
N/A 1.26 in | N/A 1.741 in | N/A 0.236 in | N/A Polyacrylate |
N/A
|