Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 223230 |
N/A
32 |
N/A 1.26 in32 mm | N/A 1.7810 in45.23 mm | N/A 0.315 in8 mm | N/A Polyacrylate |
N/A
|
| 223235 |
N/A
32 |
N/A 1.26 in32 mm | N/A 1.82 in46.23 mm | N/A 0.236 in6 mm | N/A Polyacrylate |
N/A
|
| 223240 |
N/A
40 |
N/A 1.26 in32 mm | N/A 1.898 in48.2 mm | N/A 0.354 in9 mm | N/A Polyacrylate | N/A |
| 223252 |
N/A
32 |
N/A 1.26 in32 mm | N/A 2.058 in52.28 mm | N/A 0.433 in11 mm | N/A Polyacrylate |
N/A
|
| 223253 |
N/A
32 |
N/A 1.26 in32 mm | N/A 2.098 in53.28 mm | N/A 0.276 in7 mm | N/A Polyacrylate |
N/A
|
| 223255 |
N/A
35 |
N/A 1.26 in32 mm | N/A 2.058 in52.28 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 710164 |
N/A
48 |
N/A 1.26 in32 mm | N/A 1.974 in50.14 mm | N/A 0.315 in8 mm | N/A Fluoro-Elastomer |
N/A
|
| 710306 |
N/A
32 |
N/A 1.26 in32 mm | N/A 2.055 in52.2 mm | N/A 0.433 in11 mm | N/A Nitrile |
N/A
|
| 710310 |
N/A
32 |
N/A 1.26 in32 mm | N/A 1.858 in47.2 mm | N/A 0.236 in6 mm | N/A Polyacrylate |
N/A
|
| 710317 |
N/A
32 |
N/A 1.26 in32 mm | N/A 1.898 in48.2 mm | N/A 0.394 in10 mm | N/A Nitrile |
N/A
|
| 710415 |
N/A
32 |
N/A 1.26 in32 mm | N/A 1.978 in50.23 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 710455 | N/A | N/A 1.26 in32 mm | N/A 1.858 in47.2 mm | N/A 0.339 in8.6 mm | N/A Nitrile | N/A |
| 710819 |
N/A
32 |
N/A 1.26 in32 mm | N/A 2.173 in55.2 mm | N/A 0.335 in8.5 mm | N/A Fluoro-Elastomer |
N/A
|
| 710469 |
N/A
32 |
N/A 1.26 in32 mm | N/A 2.052 in52.12 mm | N/A 0.252 in6 mm | N/A Polyacrylate |
N/A
|
| 710681 |
N/A
35 |
N/A 1.26 in32 mm | N/A 1.858 in47.2 mm | N/A 0.276 in7 mm | N/A Polyacrylate |
N/A
|
| 710769 |
N/A
86 |
N/A 1.26 in32 mm | N/A 1.937 in49.2 mm | N/A 0.709 in18 mm | N/A PTFE | N/A |
| 320348 |
N/A
32 |
N/A 1.26 in32 mm | N/A 1.78 in45.21 mm | N/A 0.236 in6 mm | N/A Fluoro-Elastomer |
N/A
|
| 1167 |
N/A
32 |
N/A 1.26 in32 mm | N/A 2.057 in52.25 mm | N/A 0.433 in11 mm | N/A Polyacrylate |
N/A
|
| 3476 |
N/A
32 |
N/A 1.26 in32 mm | N/A 1.86 in47.24 mm | N/A 0.394 in10 mm | N/A Polyacrylate |
N/A
|
| 6032030 | N/A | N/A 1.26 in32 mm | N/A 1.496 in38 mm | N/A 0.118 in3 mm | N/A Nitrile | N/A |
| 710282 |
N/A
32 |
N/A 1.28 in32.51 mm | N/A 1.661 in42.189 mm | N/A 0.276 in7.01 mm | N/A Nitrile |
N/A
|
| 353137 |
N/A
35 |
N/A 1.281 in32.537 mm | N/A 2.006 in50.952 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A
|
| 470050 |
N/A
47 |
N/A 1.281 in32.537 mm | N/A 1.987 in50.47 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A
|
| 473424 |
N/A
47 |
N/A 1.281 in32.537 mm | N/A 2.004 in50.902 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 219BULK | N/A | N/A 1.296 in32.918 mm | N/A 1.574 in39.98 mm | N/A 0.139 in3.531 mm | N/A Nitrile | N/A |