COMPANY HEADER
Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

223230 N/A 32
N/A 1.26 in N/A 1.7810 in N/A 0.315 in N/A Polyacrylate N/A CAD Icon (for items table)
223235 N/A 32
N/A 1.26 in N/A 1.82 in N/A 0.236 in N/A Polyacrylate N/A CAD Icon (for items table)
223240 N/A 40
N/A 1.26 in N/A 1.898 in N/A 0.354 in N/A Polyacrylate N/A
223252 N/A 32
N/A 1.26 in N/A 2.058 in N/A 0.433 in N/A Polyacrylate N/A CAD Icon (for items table)
223253 N/A 32
N/A 1.26 in N/A 2.098 in N/A 0.276 in N/A Polyacrylate N/A CAD Icon (for items table)
223255 N/A 35
N/A 1.26 in N/A 2.058 in N/A 0.276 in N/A Nitrile N/A CAD Icon (for items table)
710164 N/A 48
N/A 1.26 in N/A 1.974 in N/A 0.315 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710306 N/A 32
N/A 1.26 in N/A 2.055 in N/A 0.433 in N/A Nitrile N/A CAD Icon (for items table)
710310 N/A 32
N/A 1.26 in N/A 1.858 in N/A 0.236 in N/A Polyacrylate N/A CAD Icon (for items table)
710317 N/A 32
N/A 1.26 in N/A 1.898 in N/A 0.394 in N/A Nitrile N/A CAD Icon (for items table)
710415 N/A 32
N/A 1.26 in N/A 1.978 in N/A 0.315 in N/A Nitrile N/A CAD Icon (for items table)
710455 N/A N/A 1.26 in N/A 1.858 in N/A 0.339 in N/A Nitrile N/A
710819 N/A 32
N/A 1.26 in N/A 2.173 in N/A 0.335 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
710469 N/A 32
N/A 1.26 in N/A 2.052 in N/A 0.252 in N/A Polyacrylate N/A CAD Icon (for items table)
710681 N/A 35
N/A 1.26 in N/A 1.858 in N/A 0.276 in N/A Polyacrylate N/A CAD Icon (for items table)
710769 N/A 86
N/A 1.26 in N/A 1.937 in N/A 0.709 in N/A PTFE N/A
320348 N/A 32
N/A 1.26 in N/A 1.78 in N/A 0.236 in N/A Fluoro-Elastomer N/A CAD Icon (for items table)
1167 N/A 32
N/A 1.26 in N/A 2.057 in N/A 0.433 in N/A Polyacrylate N/A CAD Icon (for items table)
3476 N/A 32
N/A 1.26 in N/A 1.86 in N/A 0.394 in N/A Polyacrylate N/A CAD Icon (for items table)
6032030 N/A N/A 1.26 in N/A 1.496 in N/A 0.118 in N/A Nitrile N/A
710282 N/A 32
N/A 1.28 in N/A 1.661 in N/A 0.276 in N/A Nitrile N/A CAD Icon (for items table)
353137 N/A 35
N/A 1.281 in N/A 2.006 in N/A 0.25 in N/A Nitrile N/A CAD Icon (for items table)
470050 N/A 47
N/A 1.281 in N/A 1.987 in N/A 0.437 in N/A Nitrile N/A CAD Icon (for items table)
473424 N/A 47
N/A 1.281 in N/A 2.004 in N/A 0.375 in N/A Nitrile N/A CAD Icon (for items table)
219BULK N/A N/A 1.296 in N/A 1.574 in N/A 0.139 in N/A Nitrile N/A
Unit of Measure
« 41 42 43 44 45 »