Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 6808N |
N/A
45 |
N/A 1.875 in47.625 mm | N/A 3.165 in80.391 mm | N/A 0.562 in14.275 mm | N/A Polyacrylate |
N/A
|
| 6985 |
N/A
29 |
N/A 1.875 in47.625 mm | N/A 2.633 in66.878 mm | N/A 0.347 in8.814 mm | N/A Felt | N/A |
| 473238 |
N/A
47 |
N/A 1.875 in47.625 mm | N/A 2.879 in73.127 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473238V |
N/A
47 |
N/A 1.875 in47.625 mm | N/A 2.879 in73.127 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer |
N/A
|
| 473239 |
N/A
47 |
N/A 1.875 in47.625 mm | N/A 3.005 in76.327 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473240 |
N/A
47 |
N/A 1.875 in47.625 mm | N/A 3.13 in79.502 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473454 |
N/A
47 |
N/A 1.875 in47.625 mm | N/A 2.506 in63.652 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 473455 |
N/A
47 |
N/A 1.875 in47.625 mm | N/A 2.839 in72.111 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 473457 |
N/A
47 |
N/A 1.875 in47.625 mm | N/A 3.066 in77.876 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 473458 |
N/A
47 |
N/A 1.875 in47.625 mm | N/A 3.194 in81.128 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 6712NA |
N/A
75 |
N/A 1.875 in47.625 mm | N/A 2.762 in70.155 mm | N/A 0.425 in10.795 mm | N/A Polyacrylate | N/A |
| 477105 |
N/A
47 |
N/A 1.875 in47.625 mm | N/A 4.336 in110.134 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 482041N |
N/A
48 |
N/A 1.875 in47.625 mm | N/A 2.506 in63.652 mm | N/A 0.375 in9.525 mm | N/A Polyacrylate |
N/A
|
| 483238V |
N/A
48 |
N/A 1.875 in47.625 mm | N/A 2.879 in73.127 mm | N/A 0.312 in7.925 mm | N/A Fluoro-Elastomer |
N/A
|
| 710019 | N/A | N/A 1.875 in47.625 mm | N/A 2.886 in73.304 mm | N/A 0.625 in15.875 mm | N/A Urethane | N/A |
| 710211 |
N/A
74 |
N/A 1.875 in47.625 mm | N/A 2.681 in68.097 mm | N/A 0.375 in9.525 mm | N/A Polyacrylate | N/A |
| 710557 |
N/A
74 |
N/A 1.875 in47.625 mm | N/A 2.633 in66.878 mm | N/A 0.415 in10.541 mm | N/A Nitrile | N/A |
| 7105S |
N/A
51 |
N/A 1.875 in47.625 mm | N/A 4.812 in122.225 mm | N/A 0.312 in7.925 mm | N/A Nitrile | N/A |
| 710388 |
N/A
32 |
N/A 1.875 in47.625 mm | N/A 2.725 in69.215 mm | N/A 0.394 in10.008 mm | N/A Nitrile |
N/A
|
| 710452 |
N/A
72 |
N/A 1.875 in47.625 mm | N/A 3.165 in80.391 mm | N/A 0.53 in13.462 mm | N/A Fluoro-Elastomer | N/A |
| 715100 |
N/A
46 |
N/A 1.875 in47.625 mm | N/A 3.155 in80.137 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 712692 |
N/A
76 |
N/A 1.875 in47.625 mm | N/A 2.565 in65.151 mm | N/A 0.528 in13.411 mm | N/A Fluoro-Elastomer | N/A |
| 719316 |
N/A
72 |
N/A 1.875 in47.625 mm | N/A 2.805 in71.247 mm | N/A 0.53 in13.462 mm | N/A Fluoro-Elastomer | N/A |
| 7216 |
N/A
47 |
N/A 1.875 in47.625 mm | N/A 3.11 in78.994 mm | N/A 0.5 in12.7 mm | N/A Leather |
N/A
|
| 7934S |
N/A
204 |
N/A 1.875 in47.625 mm | N/A 2.405 in61.087 mm | N/A 0.24 in6.096 mm | N/A Nitrile | N/A |
| 8165 | N/A | N/A 1.875 in47.625 mm | N/A 3.005 in76.327 mm | N/A 0.625 in15.875 mm | N/A Silicone | N/A |
| 8362 |
N/A
33 |
N/A 1.875 in47.625 mm | N/A 2.321 in58.953 mm | N/A 0.203 in5.156 mm | N/A Nitrile | N/A |
| 8515N |
N/A
74 |
N/A 1.875 in47.625 mm | N/A 2.816 in71.526 mm | N/A 0.77 in19.558 mm | N/A Polyacrylate | N/A |
| 9316 |
N/A
72 |
N/A 1.875 in47.625 mm | N/A 3.165 in80.391 mm | N/A 0.695 in17.653 mm | N/A Polyacrylate | N/A |
| 9912 |
N/A
25 |
N/A 1.875 in47.625 mm | N/A 2.865 in72.771 mm | N/A 0.47 in11.938 mm | N/A Nitrile | N/A |
| 3186 |
N/A
59 |
N/A 1.875 in47.625 mm | N/A 3.146 in79.908 mm | N/A 0.93 in23.622 mm | N/A Nitrile | N/A |
| 3195 |
N/A
59 |
N/A 1.875 in47.625 mm | N/A 3.146 in79.908 mm | N/A 0.93 in23.622 mm | N/A Nitrile | N/A |
| 40071S |
N/A
4S |
N/A 1.875 in47.625 mm | N/A 2.627 in66.726 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 410071 |
N/A
41 |
N/A 1.875 in47.625 mm | N/A 2.627 in66.726 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 350823 |
N/A
35 |
N/A 1.875 in47.625 mm | N/A 2.506 in63.652 mm | N/A 0.328 in8.331 mm | N/A Nitrile |
N/A
|
| 350936 |
N/A
35 |
N/A 1.875 in47.625 mm | N/A 2.571 in65.303 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 797718 | N/A | N/A 1.875 in47.625 mm | N/A 2.754 in69.9516 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 797723 | N/A | N/A 1.875 in47.625 mm | N/A 3.005 in76.327 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 100086 |
N/A
72 |
N/A 1.88 in47.75 mm | N/A 3.176 in80.67 mm | N/A 0.48 in12.192 mm | N/A Fluoro-Elastomer | N/A |
| 9049N |
N/A
25 |
N/A 1.88 in47.75 mm | N/A 2.566 in65.176 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 710873 |
N/A
74 |
N/A 1.885 in47.879 mm | N/A 2.708 in68.783 mm | N/A 0.019 in0.483 mm | N/A Fluoro-Elastomer | N/A |
| 710695 |
N/A
79 |
N/A 1.885 in47.879 mm | N/A 2.705 in68.707 mm | N/A 0.461 in11.709 mm | N/A Fluoro-Elastomer | N/A |
| 4333N |
N/A
79 |
N/A 1.886 in47.904 mm | N/A 2.704 in68.682 mm | N/A 0.35 in8.89 mm | N/A Polyacrylate | N/A |
| 4503N | N/A | N/A 1.886 in47.904 mm | N/A 2.765 in70.231 mm | N/A 0.469 in11.913 mm | N/A Polyacrylate | N/A |
| 710496 |
N/A
72 |
N/A 1.886 in47.904 mm | N/A 2.701 in68.605 mm | N/A 0.469 in11.913 mm | N/A Fluoro-Elastomer | N/A |
| 714503 |
N/A
87 |
N/A 1.886 in47.904 mm | N/A 2.765 in70.231 mm | N/A 0.472 in11.989 mm | N/A Polyacrylate | N/A |
| 710636 |
N/A
79 |
N/A 1.886 in47.904 mm | N/A 2.705 in68.707 mm | N/A 0.35 in8.89 mm | N/A Fluoro-Elastomer | N/A |
| 710658 |
N/A
32 |
N/A 1.886 in47.904 mm | N/A 2.756 in70.002 mm | N/A 0.335 in8.509 mm | N/A Polyacrylate |
N/A
|
| 710660 |
N/A
79 |
N/A 1.886 in47.904 mm | N/A 2.705 in68.707 mm | N/A 0.457 in11.608 mm | N/A Fluoro-Elastomer | N/A |
| 710661 |
N/A
40 |
N/A 1.886 in47.904 mm | N/A 2.756 in70.002 mm | N/A 0.512 in13.005 mm | N/A Polyacrylate | N/A |