Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 470503 |
N/A
47 |
N/A 1.312 in | N/A 2.441 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 471904 |
N/A
47 |
N/A 1.312 in | N/A 2.839 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 472826 |
N/A
47 |
N/A 1.312 in | N/A 2.066 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 473210 |
N/A
47 |
N/A 1.312 in | N/A 2.004 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 473211 |
N/A
47 |
N/A 1.312 in | N/A 2.129 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 473212 |
N/A
47 |
N/A 1.312 in | N/A 2.254 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 473213 |
N/A
47 |
N/A 1.312 in | N/A 2.378 in | N/A 0.312 in | N/A Nitrile |
N/A
|
| 473421 |
N/A
47 |
N/A 1.312 in | N/A 2.11 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 473422 |
N/A
47 |
N/A 1.312 in | N/A 1.987 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 473423 |
N/A
47 |
N/A 1.312 in | N/A 1.878 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 473812 |
N/A
47 |
N/A 1.312 in | N/A 2.17 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 481834 |
N/A
48 |
N/A 1.312 in | N/A 2.506 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 722108 |
N/A
VRS1 |
N/A 1.312 in | N/A 1.662 in | N/A 0.156 in | N/A Nitrile | N/A |
| 40769S |
N/A
4S |
N/A 1.312 in | N/A 2.286 in | N/A 0.25 in | N/A Nitrile | N/A |
| 39904 |
N/A
FF |
N/A 1.313 in | N/A 1.833 in | N/A 0.25 in | N/A PTFE | N/A |
| 2300 | N/A | N/A 1.318 in | N/A 2.6250 in | N/A 7/8 in | N/A Nitrile | N/A |
| 5131 | N/A | N/A 1.318 in | N/A 2.286 in | N/A 0.906 in | N/A Nitrile | N/A |
| 484058 |
N/A
48 |
N/A 1.322 in | N/A 2.231 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 5124 |
N/A
48 |
N/A 1.326 in | N/A 2.247 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 484054 |
N/A
48 |
N/A 1.326 in | N/A 2.065 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 9161 |
N/A
48 |
N/A 1.326 in | N/A 2.316 in | N/A 0.435 in | N/A Nitrile |
N/A
|
| 223400 |
N/A
32 |
N/A 1.339 in | N/A 1.741 in | N/A 0.315 in | N/A Polyacrylate |
N/A
|
| 223420 |
N/A
32 |
N/A 1.339 in | N/A 1.898 in | N/A 0.276 in | N/A Fluoro-Elastomer |
N/A
|
| 710109 |
N/A
40 |
N/A 1.339 in | N/A 2.484 in | N/A 0.354 in | N/A Polyacrylate | N/A |
| 710110 |
N/A
40 |
N/A 1.339 in | N/A 2.136 in | N/A 0.354 in | N/A Polyacrylate | N/A |