Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 710416 |
N/A
35 |
N/A 1.339 in | N/A 1.901 in | N/A 0.295 in | N/A Nitrile |
N/A
|
| 710418 |
N/A
32 |
N/A 1.339 in | N/A 2.098 in | N/A 0.315 in | N/A Polyacrylate |
N/A
|
| 710422 |
N/A
35 |
N/A 1.339 in | N/A 2.449 in | N/A 0.394 in | N/A Nitrile |
N/A
|
| 710870 |
N/A
40 |
N/A 1.339 in | N/A 1.898 in | N/A 0.315 in | N/A Nitrile | N/A |
| 710897 |
N/A
32 |
N/A 1.339 in | N/A 2.055 in | N/A 0.276 in | N/A Fluoro-Elastomer |
N/A
|
| 710704 |
N/A
40 |
N/A 1.339 in | N/A 2.213 in | N/A 0.335 in | N/A Fluoro-Elastomer | N/A |
| 450054 |
N/A
45 |
N/A 1.343 in | N/A 2.378 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 473435 |
N/A
47 |
N/A 1.343 in | N/A 2.11 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 473436 |
N/A
47 |
N/A 1.343 in | N/A 2.129 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 483793 |
N/A
48 |
N/A 1.343 in | N/A 2.445 in | N/A 0.375 in | N/A Nitrile |
N/A
|
| 8594S |
N/A
62 |
N/A 1.35 in | N/A 2.575 in | N/A 0.706 in | N/A Nitrile | N/A |
| 710987 | N/A | N/A 1.358 in | N/A 1.632 in | N/A 0.354 in | N/A Ethylene-Acrylic | N/A |
| 710903 |
N/A
86 |
N/A 1.358 in | N/A 2.459 in | N/A 0.354 in | N/A Fluoro-Elastomer | N/A |
| 710624 |
N/A
74 |
N/A 1.358 in | N/A 2.287 in | N/A 0.394 in | N/A Fluoro-Elastomer | N/A |
| 220BULK | N/A | N/A 1.359 in | N/A 1.637 in | N/A 0.139 in | N/A Nitrile | N/A |
| 220PKG | N/A | N/A 1.359 in | N/A 1.637 in | N/A 0.139 in | N/A Nitrile | N/A |
| 220V35 | N/A | N/A 1.359 in | N/A 1.637 in | N/A 0.139 in | N/A Fluoro-Elastomer | N/A |
| 8549S | N/A | N/A 1.36 in | N/A 2.3280 in | N/A 0.323 in | N/A Nitrile | N/A |
| 8133S |
N/A
48 |
N/A 1.362 in | N/A 2.195 in | N/A 0.25 in | N/A Nitrile |
N/A
|
| 126BULK | N/A | N/A 1.362 in | N/A 1.568 in | N/A 0.103 in | N/A Nitrile | N/A |
| 126PKG | N/A | N/A 1.362 in | N/A 1.568 in | N/A 0.103 in | N/A Nitrile | N/A |
| 028BULK | N/A | N/A 1.364 in | N/A 1.504 in | N/A 0.07 in | N/A Nitrile | N/A |
| 028PKG | N/A | N/A 1.364 in | N/A 1.504 in | N/A 0.07 in | N/A Nitrile | N/A |
| 51322 |
N/A
5S |
N/A 1.365 in | N/A 2.085 in | N/A 0.435 in | N/A Nitrile | N/A |
| 9568 |
N/A
48 |
N/A 1.365 in | N/A 2.379 in | N/A 0.435 in | N/A Nitrile |
N/A
|