Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 3896 |
N/A
76 |
N/A 1.94 in49.276 mm | N/A 2.914 in74.016 mm | N/A 0.52 in13.208 mm | N/A Nitrile | N/A |
| 5121 |
N/A
281 |
N/A 1.94 in49.276 mm | N/A 2.626 in66.7 mm | N/A 0.255 in6.477 mm | N/A Nitrile | N/A |
| 6815 |
N/A
286 |
N/A 1.94 in49.276 mm | N/A 2.505 in63.627 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 710281 |
N/A
74 |
N/A 1.94 in49.276 mm | N/A 2.905 in73.787 mm | N/A 0.4 in10.16 mm | N/A Nitrile | N/A |
| 8622 |
N/A
88 |
N/A 1.94 in49.276 mm | N/A 2.817 in71.552 mm | N/A 0.428 in10.871 mm | N/A Nitrile | N/A |
| 710536 |
N/A
86 |
N/A 1.943 in49.352 mm | N/A 2.921 in74.193 mm | N/A 0.453 in11.506 mm | N/A Fluoro-Elastomer | N/A |
| 200371 |
N/A
200 |
N/A 1.945 in49.403 mm | N/A 2.895 in73.533 mm | N/A 0.29 in7.366 mm | N/A Nitrile | N/A |
| 710749 |
N/A
74 |
N/A 1.949 in49.505 mm | N/A 2.785 in70.739 mm | N/A 0.382 in9.703 mm | N/A Fluoro-Elastomer | N/A |
| 710743 |
N/A
32 |
N/A 1.953 in49.606 mm | N/A 3.551 in90.195 mm | N/A 0.315 in8.001 mm | N/A Fluoro-Elastomer |
N/A
|
| 710905 |
N/A
32 |
N/A 1.965 in49.911 mm | N/A 3.079 in78.207 mm | N/A 0.394 in10.008 mm | N/A Polyacrylate |
N/A
|
| 450111 |
N/A
45 |
N/A 1.968 in49.987 mm | N/A 3.355 in85.217 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 450472 |
N/A
45 |
N/A 1.968 in49.987 mm | N/A 2.69 in68.326 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A
|
| 450474 |
N/A
45 |
N/A 1.968 in49.987 mm | N/A 2.879 in73.127 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A
|
| 450911N |
N/A
45 |
N/A 1.968 in49.987 mm | N/A 2.746 in69.748 mm | N/A 0.5 in12.7 mm | N/A Polyacrylate |
N/A
|
| 473814 |
N/A
47 |
N/A 1.968 in49.987 mm | N/A 2.627 in66.726 mm | N/A 0.312 in7.925 mm | N/A Nitrile |
N/A
|
| 50528 |
N/A
5L |
N/A 1.968 in49.987 mm | N/A 3.001 in76.225 mm | N/A 0.5 in12.7 mm | N/A Leather | N/A |
| 7751H |
N/A
33 |
N/A 1.968 in49.987 mm | N/A 2.69 in68.326 mm | N/A 0.37 in9.398 mm | N/A Silicone | N/A |
| 40370S |
N/A
4S |
N/A 1.968 in49.987 mm | N/A 2.964 in75.286 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
| 474134 |
N/A
47 |
N/A 1.969 in50.013 mm | N/A 2.623 in66.624 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A
|
| 710916 |
N/A
40 |
N/A 1.969 in50.013 mm | N/A 2.862 in72.695 mm | N/A 0.417 in10.592 mm | N/A Polyacrylate | N/A |
| 710529 |
N/A
32 |
N/A 1.969 in50.013 mm | N/A 2.583 in65.608 mm | N/A 0.315 in8.001 mm | N/A Nitrile |
N/A
|
| 1941 |
N/A
47 |
N/A 1.969 in50.013 mm | N/A 3.071 in78.003 mm | N/A 0.354 in8.992 mm | N/A Nitrile |
N/A
|
| 229522 |
N/A
40 |
N/A 1.969 in50.013 mm | N/A 2.623 in66.624 mm | N/A 0.61 in15.494 mm | N/A Nitrile | N/A |
| 1960 |
N/A
47 |
N/A 1.969 in50 mm | N/A 2.765 in70.23 mm | N/A 0.354 in9 mm | N/A Nitrile |
N/A
|
| 1974 |
N/A
97 |
N/A 1.969 in50 mm | N/A 2.648 in67.27 mm | N/A 0.433 in11 mm | N/A Nitrile | N/A |
| 225005 |
N/A
32 |
N/A 1.969 in50 mm | N/A 2.452 in62.28 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 225008 |
N/A
47 |
N/A 1.969 in50 mm | N/A 2.445 in62.1 mm | N/A 0.354 in9 mm | N/A Nitrile |
N/A
|
| 225010 |
N/A
47 |
N/A 1.969 in50 mm | N/A 2.57 in65.28 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 225020 |
N/A
32 |
N/A 1.969 in50 mm | N/A 2.6880 in68.28 mm | N/A 0.354 in9 mm | N/A Fluoro-Elastomer |
N/A
|
| 225030 |
N/A
35 |
N/A 1.969 in50 mm | N/A 2.846 in72.28 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 225040 | N/A | N/A 1.969 in50 mm | N/A 2.848 in72.35 mm | N/A 0.472 in12 mm | N/A Nitrile | N/A |
| 225050 |
N/A
35 |
N/A 1.969 in50 mm | N/A 3.161 in80.28 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 225082 | N/A | N/A 1.969 in50 mm | N/A 3.235 in82.18 mm | N/A 0.453 in11.5 mm | N/A Nitrile | N/A |
| 710137 |
N/A
40 |
N/A 1.969 in50 mm | N/A 2.921 in74.2 mm | N/A 0.354 in9 mm | N/A Nitrile | N/A |
| 476512 |
N/A
47 |
N/A 1.969 in50 mm | N/A 4.336 in110.13 mm | N/A 0.374 in9.5 mm | N/A Nitrile |
N/A
|
| 710071 |
N/A
74 |
N/A 1.969 in50 mm | N/A 3.672 in93.28 mm | N/A 0.945 in24 mm | N/A Nitrile | N/A |
| 710098 |
N/A
71 |
N/A 1.969 in50 mm | N/A 2.528 in64.2 mm | N/A 0.256 in6.5 mm | N/A Nitrile | N/A |
| 710112 |
N/A
40 |
N/A 1.969 in50 mm | N/A 3.161 in8.3 mm | N/A 0.65 in16.5 mm | N/A Polyacrylate | N/A |
| 710173 |
N/A
40 |
N/A 1.969 in50 mm | N/A 2.764 in7.2 mm | N/A 0.394 in10 mm | N/A Polyacrylate | N/A |
| 710192 |
N/A
32 |
N/A 1.969 in50 mm | N/A 2.372 in60.25 mm | N/A 0.236 in6 mm | N/A Nitrile |
N/A
|
| 710194 |
N/A
32 |
N/A 1.969 in50 mm | N/A 2.6880 in68.27 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A
|
| 711038 |
N/A
32 |
N/A 1.969 in50 mm | N/A 2.449 in62.2 mm | N/A 0.276 in7 mm | N/A Fluoro-Elastomer |
N/A
|
| 710226 |
N/A
32 |
N/A 1.969 in50 mm | N/A 2.648 in67.26 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A
|
| 710354 |
N/A
32 |
N/A 1.969 in50 mm | N/A 2.567 in65.2 mm | N/A 0.315 in8 mm | N/A Polyacrylate |
N/A
|
| 710357 |
N/A
47 |
N/A 1.969 in50 mm | N/A 2.646 in67.2 mm | N/A 0.354 in9 mm | N/A Nitrile |
N/A
|
| 710398 |
N/A
40 |
N/A 1.969 in50 mm | N/A 2.843 in72.2 mm | N/A 0.394 in10 mm | N/A Nitrile | N/A |
| 710437 |
N/A
47 |
N/A 1.969 in50 mm | N/A 2.957 in75.1 mm | N/A 0.354 in9 mm | N/A Nitrile |
N/A
|
| 710835 |
N/A
47 |
N/A 1.969 in50 mm | N/A 2.764 in7.2 mm | N/A 0.453 in11.5 mm | N/A Fluoro-Elastomer |
N/A
|
| 710888 |
N/A
74 |
N/A 1.969 in50 mm | N/A 2.961 in75.2 mm | N/A 0.315 in8 mm | N/A Nitrile | N/A |
| 710899 |
N/A
32 |
N/A 1.969 in50 mm | N/A 2.37 in60.2 mm | N/A 0.276 in7 mm | N/A Fluoro-Elastomer |
N/A
|