Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
|---|---|---|---|---|---|---|
| 9569S |
N/A
99 |
N/A 1.365 in | N/A 2.264 in | N/A 0.435 in | N/A Nitrile | N/A |
| 3214 |
N/A
48 |
N/A 1.365 in | N/A 1.96 in | N/A 0.435 in | N/A Nitrile |
N/A
|
| 710773 |
N/A
32 |
N/A 1.366 in | N/A 1.791 in | N/A 0.276 in | N/A Polyacrylate |
N/A
|
| 43089S |
N/A
4S |
N/A 1.375 in | N/A 2.378 in | N/A 0.25 in | N/A Nitrile | N/A |
| 330663 |
N/A
33 |
N/A 1.375 in | N/A 1.878 in | N/A 0.312 in | N/A Nitrile | N/A |
| 204027 |
N/A
204 |
N/A 1.375 in | N/A 2.332 in | N/A 0.406 in | N/A Nitrile | N/A |
| 340853 |
N/A
34 |
N/A 1.375 in | N/A 1.756 in | N/A 0.187 in | N/A Nitrile |
N/A
|
| 39140 |
N/A
94 |
N/A 1.375 in | N/A 2.129 in | N/A 0.375 in | N/A PTFE | N/A |
| 2443 |
N/A
25 |
N/A 1.375 in | N/A 1.957 in | N/A 0.5 in | N/A Polyacrylate | N/A |
| 2655 |
N/A
79 |
N/A 1.375 in | N/A 2.254 in | N/A 0.405 in | N/A Polyacrylate | N/A |
| 4638N |
N/A
47 |
N/A 1.375 in | N/A 1.989 in | N/A 0.192 in | N/A Polyacrylate |
N/A
|
| 42763 |
N/A
4S |
N/A 1.375 in | N/A 2.286 in | N/A 0.25 in | N/A Nitrile | N/A |
| 450444 |
N/A
45 |
N/A 1.375 in | N/A 2.506 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 450452 |
N/A
45 |
N/A 1.375 in | N/A 2.839 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 450456 |
N/A
45 |
N/A 1.375 in | N/A 2.72 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 450463 |
N/A
45 |
N/A 1.375 in | N/A 2.754 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 450492 |
N/A
45 |
N/A 1.375 in | N/A 3.355 in | N/A 0.468 in | N/A Nitrile |
N/A
|
| 450516 |
N/A
45 |
N/A 1.375 in | N/A 3.13 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 450776 |
N/A
45 |
N/A 1.375 in | N/A 2.69 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 4529N |
N/A
68 |
N/A 1.375 in | N/A 2.052 in | N/A 0.33 in | N/A Polyacrylate | N/A |
| 4532N |
N/A
93 |
N/A 1.375 in | N/A 3.549 in | N/A 0.397 in | N/A Polyacrylate | N/A |
| 470055N |
N/A
47 |
N/A 1.375 in | N/A 2.378 in | N/A 0.5 in | N/A Polyacrylate |
N/A
|
| 470135 |
N/A
47 |
N/A 1.375 in | N/A 2.129 in | N/A 0.437 in | N/A Nitrile |
N/A
|
| 470169 |
N/A
47 |
N/A 1.375 in | N/A 2.254 in | N/A 0.5 in | N/A Nitrile |
N/A
|
| 470403 |
N/A
47 |
N/A 1.375 in | N/A 2.066 in | N/A 0.437 in | N/A Nitrile |
N/A
|